Page 699 - MiSUMi 2025
P. 699

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type Part Number  Nominal Width  Number  Belt Circumference   1Type Part Number  Nominal Width  Number  Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                      3
                                                                                  3
                                                                                               Length (mm)
                                                   Length (mm)
                                            of Teeth
                                                                                        of Teeth
                                                                     2Belt Number
                         2Belt Number
                           309S3M
                                                                                          197
                                                                       591S3M
                           312S3M
                                                     312
                                                                                                 591
                                             104
                                                                       594S3M
                                             105
                                                                                          198
                                                                                                 594
                                                     315
                           315S3M            103     309               588S3M             196    588
                                                                                          199
                                             106
                                                     318
                                                                       597S3M
                                                                                                 597
                           318S3M
 Timing   Pulleys          321S3M            107     321               600S3M             200    600       Pulleys  Timing
                           324S3M
                                                                       603S3M
                                                                                                 603
                                             108
                                                     324
                                                                                          201
                                                                                                 606
                                                     327
                                                                                          202
                                             109
                                                                       606S3M
                           327S3M
                           330S3M            110     330               609S3M             203    609
                           333S3M             111    333               612S3M             204    612
 P.07-007                  336S3M            112     336               621S3M             207    621      P.07-007
                           339S3M            113     339               630S3M             210    630
                                                                                          211
                           342S3M            114     342               633S3M             212    633
                                                                       636S3M
                                             115
                                                                                                 636
                                                     345
                           345S3M
 Idlers                    348S3M            116     348               639S3M             213    639       Idlers
                                                                                                 642
                                                                       642S3M
                                                                                          214
                                             117
                                                     351
                           351S3M
                           354S3M            118     354               645S3M             215    645
                           357S3M            119     357               648S3M             216    648
 P.07-033                  360S3M            120     360               651S3M             217    651      P.07-033
                                             121
                                                                       657S3M
                           363S3M
                                                                                          219
                                                                                                 657
                                                     363
 Timing Belts              369S3M            123     369               666S3M             222    666       Timing Belts
                                                                       660S3M
                                                                                          220
                                                     366
                                                                                                 660
                                             122
                           366S3M
                                                     372
                           372S3M
                                                                                          225
                                                                       675S3M
                                                                                                 675
                                             124
                                             125
                                                                                          227
                           375S3M
                                                                       681S3M
                                                     375
                                                                                                 681
                                                                       690S3M
                           378S3M
                                                                                          230
                                                                                                 690
                                                     378
                                             126
                                                                                                 699
                           387S3M
                                                     387
                                                                       699S3M
                                                                                          233
                                             129
 P.07-055                  384S3M            128     384               693S3M             231    693      P.07-055
                                                                       708S3M
                           390S3M
                                                                                                 708
                                             130
                                                     390
                                                                                          236
 Round Belt Pulleys &   Idlers & Belts  396S3M  132  396               714S3M             238    714       Idlers & Belts  Round Belt Pulleys &
                                                                                                 711
                                             131
                                                                                          237
                                                                       711S3M
                           393S3M
                                                     393
                                                                       720S3M
                           399S3M
                                                                                                 720
                                                     399
                                                                                          240
                                             133
                                             134
                           402S3M
                                                     402
                                                                                          242
                                                                                                 726
                                                                       726S3M
                           405S3M
                                                     405
                                                                       741S3M
                                                                                                 741
                                                                                          247
                                             135
                                                                       753S3M
                                             138
                                                                                          251
                                                                                                 753
                                                     414
                           414S3M
 P.07-088                  408S3M            136     408               750S3M             250    750      P.07-088
                                                                                          252
                                                                       756S3M
                                             139
                                                     417
                                                                                                 756
                           417S3M
                           420S3M            140     420               765S3M             255    765
                           423S3M            141     423               780S3M             260    780
                           426S3M            142     426               783S3M             261    783
                           432S3M     60     144     432               789S3M     60      263    789
                           435S3M    (6mm)   145     435               801S3M    (6mm)    267    801
                           438S3M            146     438               804S3M             268    804
                                                                                  100
                                     100
                  C-HTBN   444S3M   (10mm)   148     444      C-HTBN   810S3M    (10mm)   270    810
                           447S3M            149     447               819S3M             273    819
                                                                                  150
                                     150
                           450S3M   (15mm)   150     450               825S3M    (15mm)   275    825
                           453S3M            151     453               840S3M             280    840
                           456S3M            152     456               852S3M             284    852
                           459S3M            153     459               858S3M             286    858
                           462S3M            154     462               879S3M             293    879
                           465S3M            155     465               882S3M             294    882
                           468S3M            156     468               900S3M             300    900
                           471S3M            157     471               909S3M             303    909
                           474S3M            158     474               918S3M             306    918
                           477S3M            159     477               924S3M             308    924
                           480S3M            160     480               927S3M             309    927
                           483S3M            161     483               936S3M             312    936
                           486S3M            162     486               948S3M             316    948
                           489S3M            163     489               954S3M             318    954
                           492S3M            164     492               960S3M             320    960
                           495S3M            165     495               966S3M             322    966
                           498S3M            166     498               972S3M             324    972
                           501S3M            167     501               999S3M             333    999
                           504S3M            168     504               1005S3M            335    1005
                           507S3M            169     507               1014S3M            338    1014
                           510S3M            170     510               1050S3M            350    1050
                           513S3M            171     513               1056S3M            352    1056
                           516S3M            172     516               1080S3M            360    1080
                           519S3M            173     519               1110S3M            370    1110
                           522S3M            174     522               1119S3M            373    1119
                           525S3M            175     525               1146S3M            382    1146
                           537S3M            179     537               1188S3M            396    1188
                           540S3M            180     540               1203S3M            401    1203
                           543S3M            181     543               1245S3M            415    1245
                           549S3M            183     549               1260S3M            420    1260
                           555S3M            185     555               1263S3M            421    1263
                           558S3M            186     558               1290S3M            430    1290
                           564S3M            188     564               1422S3M            474    1422
                           567S3M            189     567               1500S3M            500    1500
                           570S3M            190     570               1596S3M            532    1596
                           573S3M            191     573               1680S3M            560    1680
                           576S3M            192     576               1788S3M            596    1788
                           579S3M            193     579               2025S3M            675    2025
                           582S3M            194     582               3210S3M           1070    3210
                           585S3M            195     585               4500S3M           1500    4500
                 Ordering  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                  Example         C-HTBN264S3M       -      100
                                                                           Timing Belts                 07-060
   694   695   696   697   698   699   700   701   702   703   704