Page 704 - MiSUMi 2025
P. 704

7           Timing Belts HTD3M                                                                                                                                                                         7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  M Material                                                                                                                   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                            1Back Rubber 2Tooth Rubber
                                                             Chloroprene   Chloroprene   3Core Wire 4Tooth Fabric
                                                                                    Glass Fiber
                                                                                              Nylon Cloth
                                                               Rubber     Rubber
            Timing   Pulleys                                                                                                                                                                                      Pulleys  Timing
          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033              3           Pitch: 3mm     1   PLD              Back side                                                                                                                        P.07-033
                                             Lr
             Timing Belts     H                                             Toothed side                                                                                                                           Timing Belts



          P.07-055              h                      4  2                                                                                                                                                      P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal Width  Pitch (mm)  Lr  H  h   PLD                                                                                                               Idlers & Belts  Round Belt Pulleys &


                                   60
                                   90
          P.07-088                (6mm)                                                                                                                                                                          P.07-088
                                  (9mm)
                     H3M          120          3           1.78        2.4         1.17        0.381
                                 (12mm)
                                  150
                                 (15mm)
                 E  Belt circumference length is core wire length.
                 E  Belt operating temperature range: -10 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 EFor the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB) design manual.
                      Part Number     3     Number  Belt Circumference   Part Number  3   Number  Belt Circumference
                   1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)
                           90H3M              30     90                228H3M             76     228
                           99H3M              33     99                231H3M             77     231
                           105H3M             35     105               234H3M             78     234
                           108H3M             36     108               237H3M             79     237
                           111H3M             37     111               240H3M             80     240
                           120H3M             40     120               243H3M             81     243
                           123H3M             41     123               246H3M             82     246
                           126H3M             42     126               249H3M             83     249
                           129H3M             43     129               252H3M             84     252
                           132H3M             44     132               255H3M             85     255
                           135H3M             45     135               258H3M             86     258
                           141H3M             47     141               261H3M             87     261
                           144H3M             48     144               264H3M             88     264
                           147H3M             49     147               267H3M             89     267
                           150H3M             50     150               270H3M             90     270
                           153H3M             51     153               273H3M             91     273
                           156H3M     60      52     156               276H3M     60      92     276
                           159H3M    (6mm)    53     159               279H3M    (6mm)    93     279
                           162H3M     90      54     162               282H3M     90      94     282
                  C-HTBN   165H3M    (9mm)    55     165      C-HTBN   285H3M    (9mm)    95     285
                                                                                                 288
                           168H3M
                                                     168
                                                                                          96
                                                                       288H3M
                                              56
                                                                                  120
                                     120
                           171H3M   (12mm)    57     171               291H3M    (12mm)   97     291
                           174H3M    150      58     174               294H3M     150     98     294
                           177H3M   (15mm)    59     177               297H3M    (15mm)   99     297
                           180H3M             60     180               300H3M             100    300
                           183H3M             61     183               303H3M             101    303
                           186H3M             62     186               306H3M             102    306
                           189H3M             63     189               309H3M             103    309
                           192H3M             64     192               312H3M             104    312
                           195H3M             65     195               315H3M             105    315
                           198H3M             66     198               318H3M             106    318
                           201H3M             67     201               321H3M             107    321
                           204H3M             68     204               324H3M             108    324
                           207H3M             69     207               327H3M             109    327
                           210H3M             70     210               330H3M             110    330
                           213H3M             71     213               333H3M             111    333
                           216H3M             72     216               336H3M             112    336
                           219H3M             73     219               339H3M             113    339
                           222H3M             74     222               342H3M             114    342
                           225H3M             75     225               345H3M             115    345
          07-065                 Timing Belts
   699   700   701   702   703   704   705   706   707   708   709