Page 708 - MiSUMi 2025
P. 708

7           Timing Belts HTD8M                                                                                                                                                                         7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  M Material                                                                                                                   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                            1Back Rubber 2Tooth Rubber
                                                             Chloroprene   Chloroprene   3Core Wire 4Tooth Fabric
                                                                                              Nylon Cloth
                                                                                    Glass Fiber
                                                               Rubber     Rubber
            Timing   Pulleys                                                                                                                                                                                      Pulleys  Timing
          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033             3           Pitch: 8mm     1                   Back side                                                                                                                          P.07-033
                                            Lr
             Timing Belts    H                                PLD          Toothed side                                                                                                                            Timing Belts



          P.07-055             h                     4   2                                                                                                                                                       P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal Width  Pitch (mm)  Lr  H  h   PLD                                                                                                               Idlers & Belts  Round Belt Pulleys &



                                     250
                               200
          P.07-088            (20mm)  (25mm)                                                                                                                                                                     P.07-088
                               300
                                     400
                     H8M      (30mm)  (40mm)   8           5.15         6          3.38        0.686
                               500   850
                              (50mm)  (85mm)
                 E  Belt circumference length is core wire length.
                 E  Belt operating temperature range: -10 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 EFor the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB) design manual.
                      Part Number   3Nominal    Number  Belt Circumference   Part Number  3Nominal    Number  Belt Circumference
                   1Type  2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                           288H8M             36     288               688H8M             86     688
                           320H8M             40     320               696H8M             87     696
                           336H8M             42     336               712H8M             89     712
                           344H8M             43     344               720H8M             90     720
                           352H8M             44     352               728H8M             91     728
                           368H8M             46     368               736H8M             92     736
                           376H8M             47     376               744H8M             93     744
                           384H8M             48     384               760H8M             95     760
                           400H8M             50     400               768H8M             96     768
                           408H8M             51     408               776H8M             97     776
                           416H8M             52     416               784H8M             98     784
                           424H8M             53     424               792H8M             99     792
                           440H8M             55     440               800H8M             100    800
                           448H8M     200     56     448               808H8M     200     101    808
                           456H8M    (20mm)   57     456               816H8M    (20mm)   102    816
                           472H8M     250     59     472               824H8M     250     103    824
                           480H8M    (25mm)   60     480               832H8M    (25mm)   104    832
                           488H8M     300     61     488               840H8M     300     105    840
                  C-HTBN   496H8M    (30mm)   62     496      C-HTBN   848H8M    (30mm)   106    848
                                                                                                 856
                                                                       856H8M
                                                                                          107
                                              64
                                                     512
                           512H8M
                                      400
                                                                                  400
                           520H8M    (40mm)   65     520               864H8M    (40mm)   108    864
                           536H8M     500     67     536               872H8M     500     109    872
                           544H8M    (50mm)   68     544               880H8M    (50mm)   110    880
                           552H8M     850     69     552               888H8M     850     111    888
                           560H8M    (85mm)   70     560               896H8M    (85mm)   112    896
                           568H8M             71     568               912H8M             114    912
                           576H8M             72     576               920H8M             115    920
                           584H8M             73     584               928H8M             116    928
                           592H8M             74     592               936H8M             117    936
                           600H8M             75     600               944H8M             118    944
                           608H8M             76     608               952H8M             119    952
                           624H8M             78     624               960H8M             120    960
                           632H8M             79     632               968H8M             121    968
                           640H8M             80     640               976H8M             122    976
                           656H8M             82     656               984H8M             123    984
                           664H8M             83     664               992H8M             124    992
                           672H8M             84     672               1000H8M            125    1000
                           680H8M             85     680               1008H8M            126    1008
          07-069                 Timing Belts
   703   704   705   706   707   708   709   710   711   712   713