Page 709 - MiSUMi 2025
P. 709

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type Part Number  3Nominal    Number  Belt Circumference   1Type Part Number  3Nominal    Number  Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                                                               Length (mm)
                         2Belt Number
                                            of Teeth
                                                   Length (mm)
                                                                     2Belt Number
                                                                                        of Teeth
                                                                                 Width
                                     Width
                          1016H8M
                                                                       1776H8M
                                                                                                 1776
                          1024H8M
                                             128
                                                                                          222
                                                     1024
                                                                       1784H8M
                                                                                          223
                                                                                                 1784
                          1032H8M
                                                     1032
                                             129
                                                                                                 1792
                                                     1040
                                                                       1792H8M
                          1040H8M            127     1016              1768H8M            221    1768
                                             130
                                                                                          224
                                                                                          225
                                                                                                 1800
                                                                       1800H8M
                          1048H8M
                                             131
                                                     1048
 Timing   Pulleys         1056H8M            132     1056              1824H8M            228    1824      Pulleys  Timing
                                                                                          230
                                                     1064
                          1064H8M
                                                                                                 1840
                                             133
                                                                       1840H8M
                          1072H8M
                                                                       1856H8M
                          1080H8M            134     1072              1848H8M            231    1848
                                                                                          232
                                             135
                                                     1080
                                                                                                 1856
                          1088H8M            136     1088              1872H8M            234    1872
 P.07-007                 1096H8M            137     1096              1880H8M            235    1880     P.07-007
                          1104H8M            138     1104              1888H8M            236    1888
                          1112H8M            139     1112              1896H8M            237    1896
                                                     1120
                                                                       1904H8M
                          1120H8M
                                             140
                                                                                                 1904
                                                                                          238
 Idlers                   1128H8M            141     1128              1912H8M            239    1912      Idlers
                                                                       1920H8M
                          1136H8M
                                                                                                 1920
                                                     1136
                                             142
                                                                                          240
                          1144H8M            143     1144              1936H8M            242    1936
                          1152H8M            144     1152              1944H8M            243    1944
 P.07-033                 1160H8M            145     1160              1952H8M            244    1952     P.07-033
                                             146
                                                     1168
                                                                                          245
                                                                                                 1960
                                                                       1960H8M
                          1168H8M
 Timing Belts             1184H8M            148     1184              2008H8M            251    2008      Timing Belts
                          1176H8M
                                                                       2000H8M
                                                                                                 2000
                                             147
                                                                                          250
                                                     1176
                                                                                          252
                                             149
                                                     1192
                          1192H8M
                                                                       2016H8M
                                                                                                 2016
                                                                                                 2032
                          1200H8M
                                                     1200
                                             150
                                                                                          254
                                                                       2032H8M
                                             151
                                                                       2048H8M
                          1208H8M
                                                                                          256
                                                                                                 2048
                                                     1208
                                                                                                 2080
                                                                                          260
                                                     1224
                                                                       2080H8M
                                             153
                          1224H8M
 P.07-055                 1216H8M            152     1216              2056H8M            257    2056     P.07-055
                                                                                                 2096
                                                                                          262
                          1232H8M
                                                     1232
                                             154
                                                                       2096H8M
 Round Belt Pulleys &   Idlers & Belts  1248H8M  (20mm)  156  1248     2120H8M   (20mm)   265    2120      Idlers & Belts  Round Belt Pulleys &
                          1240H8M
                                                     1240
                                                                                                 2104
                                                                       2104H8M
                                             155
                                                                                          263
                                                     1256
                                                                                          270
                                             157
                          1256H8M
                                                                       2160H8M
                                                                                                 2160
                                                                                          272
                                                                       2176H8M
                                                     1264
                          1264H8M
                                                                                                 2176
                                             158
                                                                                  200
                                     200
                                             159
                                                                                                 2184
                                                                       2184H8M
                                                                                          273
                                                     1272
                          1272H8M
                                                                                  250
                                     250
                                                                                                 2208
                                                                                          276
                          1288H8M
                                                                       2208H8M
                                                     1288
                                             161
 P.07-088                 1280H8M   (25mm)   160     1280              2200H8M   (25mm)   275    2200     P.07-088
                                                     1296
                                                                                                 2224
                                                                       2224H8M
                                             162
                          1296H8M
                                                                                          278
                                                                                  300
                          1304H8M    300     163     1304              2240H8M   (30mm)   280    2240
                  C-HTBN  1312H8M   (30mm)   164     1312     C-HTBN   2248H8M    400     281    2248
                                                                                                 2256
                          1320H8M
                                                                                          282
                                             165
                                                     1320
                                                                       2256H8M
                                     400
                          1328H8M   (40mm)   166     1328              2272H8M   (40mm)   284    2272
                          1336H8M    500     167     1336              2304H8M    500     288    2304
                          1344H8M   (50mm)   168     1344              2320H8M   (50mm)   290    2320
                          1360H8M    850     170     1360              2352H8M    850     294    2352
                          1368H8M   (85mm)   171     1368              2392H8M   (85mm)   299    2392
                          1384H8M            173     1384              2400H8M            300    2400
                          1392H8M            174     1392              2488H8M            311    2488
                          1400H8M            175     1400              2504H8M            313    2504
                          1408H8M            176     1408              2536H8M            317    2536
                          1416H8M            177     1416              2560H8M            320    2560
                          1424H8M            178     1424              2600H8M            325    2600
                          1432H8M            179     1432              2656H8M            332    2656
                          1440H8M            180     1440              2688H8M            336    2688
                          1448H8M            181     1448              2736H8M            342    2736
                          1456H8M            182     1456              2800H8M            350    2800
                          1464H8M            183     1464              2840H8M            355    2840
                          1480H8M            185     1480              2848H8M            356    2848
                          1512H8M            189     1512              3048H8M            381    3048
                          1520H8M            190     1520              3072H8M            384    3072
                          1528H8M            191     1528              3120H8M            390    3120
                          1536H8M            192     1536              3168H8M            396    3168
                          1552H8M            194     1552              3200H8M            400    3200
                          1560H8M            195     1560              3264H8M            408    3264
                          1576H8M            197     1576              3280H8M            410    3280
                          1584H8M            198     1584              3360H8M            420    3360
                          1600H8M            200     1600              3400H8M            425    3400
                          1608H8M            201     1608              3408H8M            426    3408
                          1624H8M            203     1624              3424H8M            428    3424
                          1640H8M            205     1640              3600H8M            450    3600
                          1648H8M            206     1648              3824H8M            478    3824
                          1656H8M            207     1656              4000H8M            500    4000
                          1680H8M            210     1680              4224H8M            528    4224
                          1696H8M            212     1696              4400H8M            550    4400
                          1704H8M            213     1704              4520H8M            565    4520
                          1720H8M            215     1720              4656H8M            582    4656
                          1728H8M            216     1728              5120H8M            640    5120
                          1760H8M            220     1760    EPlease refer to the official website for more specifications
                 Ordering  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                  Example         C-HTBN368H8M       -      200
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HTBN             2          timing belt htd8m      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                           Timing Belts                 07-070
   704   705   706   707   708   709   710   711   712   713   714