Page 706 - MiSUMi 2025
P. 706

7           Timing Belts HTD5M                                                                                                                                                                         7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  M Material                                                                                                                   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                            1Back Rubber 2Tooth Rubber
                                                             Chloroprene   Chloroprene   3Core Wire 4Tooth Fabric
                                                                                              Nylon Cloth
                                                                                    Glass Fiber
                                                               Rubber     Rubber
            Timing   Pulleys                                                                                                                                                                                      Pulleys  Timing
          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033             3           Pitch: 5mm     1                   Back side                                                                                                                          P.07-033
                                            Lr
             Timing Belts    H                                PLD          Toothed side                                                                                                                            Timing Belts



          P.07-055             h                     4   2                                                                                                                                                       P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal Width  Pitch (mm)  Lr  H  h   PLD                                                                                                               Idlers & Belts  Round Belt Pulleys &



                                   90
          P.07-088                (9mm)                                                                                                                                                                          P.07-088
                                  150
                     H5M         (15mm)        5           3.05        3.8         2.06        0.5715
                                  250
                                 (25mm)
                                  300
                                 (30mm)
                 E  Belt circumference length is core wire length.
                 E  Belt operating temperature range: -10 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 EFor the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB) design manual.
                      Part Number     3     Number  Belt Circumference   Part Number  3   Number  Belt Circumference
                   1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)
                           175H5M             35     175               370H5M             74     370
                           180H5M             36     180               375H5M             75     375
                           185H5M             37     185               380H5M             76     380
                           200H5M             40     200               385H5M             77     385
                           210H5M             42     210               390H5M             78     390
                           215H5M             43     215               395H5M             79     395
                           220H5M             44     220               400H5M             80     400
                           225H5M             45     225               405H5M             81     405
                           230H5M             46     230               410H5M             82     410
                           235H5M             47     235               420H5M             84     420
                           245H5M             49     245               425H5M             85     425
                           250H5M             50     250               430H5M             86     430
                           255H5M             51     255               435H5M             87     435
                           260H5M     90      52     260               440H5M     90      88     440
                           265H5M    (9mm)    53     265               450H5M    (9mm)    90     450
                           270H5M    150      54     270               460H5M     150     92     460
                  C-HTBN   275H5M   (15mm)    55     275      C-HTBN   465H5M    (15mm)   93     465
                                                                                                 470
                                                                       470H5M
                                                                                          94
                                              56
                                                     280
                           280H5M
                                     250
                                                                                  250
                           285H5M   (25mm)    57     285               475H5M    (25mm)   95     475
                           290H5M    300      58     290               480H5M     300     96     480
                           295H5M   (30mm)    59     295               490H5M    (30mm)   98     490
                           300H5M             60     300               495H5M             99     495
                           305H5M             61     305               500H5M             100    500
                           310H5M             62     310               505H5M             101    505
                           320H5M             64     320               510H5M             102    510
                           325H5M             65     325               515H5M             103    515
                           330H5M             66     330               520H5M             104    520
                           335H5M             67     335               525H5M             105    525
                           340H5M             68     340               530H5M             106    530
                           345H5M             69     345               535H5M             107    535
                           350H5M             70     350               540H5M             108    540
                           355H5M             71     355               545H5M             109    545
                           360H5M             72     360               550H5M             110    550
                           365H5M             73     365               560H5M             112    560
          07-067                 Timing Belts
   701   702   703   704   705   706   707   708   709   710   711