Page 705 - MiSUMi 2025
P. 705

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type Part Number  Nominal Width  Number  Belt Circumference   1Type Part Number  Nominal Width  Number  Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                      3
                                                                                  3
                                                   Length (mm)
                                                                                               Length (mm)
                                            of Teeth
                                                                                        of Teeth
                         2Belt Number
                                                                     2Belt Number
                           348H3M
                                                                                          199
                                                                                                 597
                                             117
                                                                       597H3M
                           351H3M
                                                     351
                                                     354
                           354H3M            116     348               591H3M             197    591
                                                                       600H3M
                                                                                          200
                                                                                                 600
                                             118
                                                                                          201
                                                                       603H3M
                                                     357
                                                                                                 603
                           357H3M
                                             119
 Timing   Pulleys          360H3M            120     360               606H3M             202    606       Pulleys  Timing
                                                                                          203
                                                                                                 609
                                             121
                           363H3M
                                                                       609H3M
                                                     363
                           366H3M
                                                     369
                                                                       624H3M
                                             123
                                                                                          208
                                                                                                 624
                           369H3M            122     366               612H3M             204    612
                           372H3M            124     372               627H3M             209    627
 P.07-007                  375H3M            125     375               630H3M             210    630      P.07-007
                           378H3M            126     378               633H3M             211    633
                           381H3M            127     381               639H3M             213    639
                           384H3M
                                                                                                 648
                                                                       648H3M
                                                     384
                                             128
                                                                                          216
 Idlers                    387H3M            129     387               654H3M             218    654       Idlers
                                                     390
                           390H3M
                                                                       660H3M
                                                                                          220
                                             130
                                                                                                 660
                           393H3M            131     393               669H3M             223    669
                           396H3M            132     396               675H3M             225    675
 P.07-033                  399H3M            133     399               687H3M             229    687      P.07-033
                                             134
                                                                                                 696
                           402H3M
                                                                       696H3M
                                                     402
                                                                                          232
 Timing Belts              408H3M            136     408               708H3M             236    708       Timing Belts
                           405H3M
                                                                                          233
                                                                                                 699
                                             135
                                                                       699H3M
                                                     405
                                                                                                 711
                                                     411
                                                                       711H3M
                                                                                          237
                                             137
                           411H3M
                                                                                          240
                                             139
                                                                                                 720
                           417H3M
                                                     417
                                                                       720H3M
                                                     420
                           420H3M
                                             140
                                                                                          242
                                                                                                 726
                                                                       726H3M
 P.07-055                  423H3M            141     423               735H3M             245    735      P.07-055
                                                                                          246
                                                                       738H3M
                                                     426
                           426H3M
                                             142
                                                                                                 738
                                                                                                 750
                                                                       750H3M
                                                     429
                                                                                          250
                                             143
                           429H3M
 Round Belt Pulleys &   Idlers & Belts  435H3M  145  435               765H3M             255    765       Idlers & Belts  Round Belt Pulleys &
                                                                       753H3M
                           432H3M
                                                     432
                                                                                                 753
                                             144
                                                                                          251
                                                                                                 768
                                                     438
                           438H3M
                                             146
                                                                       768H3M
                                                                                          256
                                             147
                                                     441
                                                                                          263
                                                                       789H3M
                           441H3M
                                                                                                 789
                           444H3M
                                                                                                 792
                                                                       792H3M
                                                                                          264
                                                     444
                                             148
                           450H3M
                                                                       804H3M
                                                                                                 804
                                                     450
                                             150
                                                                                          268
 P.07-088                  447H3M     60     149     447               801H3M     60      267    801      P.07-088
                           453H3M    (6mm)   151     453               813H3M    (6mm)    271    813
                           456H3M     90     152     456               825H3M     90      275    825
                  C-HTBN   459H3M    (9mm)   153     459      C-HTBN   840H3M    (9mm)    280    840
                                                                                                 843
                                             154
                                                                       843H3M
                           462H3M
                                                     462
                                                                                          281
                                                                                  120
                                     120
                           468H3M   (12mm)   156     468               861H3M    (12mm)   287    861
                           474H3M    150     158     474               885H3M     150     295    885
                           477H3M   (15mm)   159     477               900H3M    (15mm)   300    900
                           480H3M            160     480               939H3M             313    939
                           483H3M            161     483               945H3M             315    945
                           486H3M            162     486               954H3M             318    954
                           489H3M            163     489               960H3M             320    960
                           492H3M            164     492               966H3M             322    966
                           495H3M            165     495               1002H3M            334    1002
                           501H3M            167     501               1026H3M            342    1026
                           504H3M            168     504               1068H3M            356    1068
                           510H3M            170     510               1071H3M            357    1071
                           513H3M            171     513               1098H3M            366    1098
                           516H3M            172     516               1104H3M            368    1104
                           519H3M            173     519               1125H3M            375    1125
                           522H3M            174     522               1140H3M            380    1140
                           525H3M            175     525               1200H3M            400    1200
                           528H3M            176     528               1209H3M            403    1209
                           531H3M            177     531               1263H3M            421    1263
                           537H3M            179     537               1335H3M            445    1335
                           540H3M            180     540               1344H3M            448    1344
                           543H3M            181     543               1359H3M            453    1359
                           546H3M            182     546               1374H3M            458    1374
                           549H3M            183     549               1569H3M            523    1569
                           552H3M            184     552               1638H3M            546    1638
                           555H3M            185     555               1800H3M            600    1800
                           558H3M            186     558               1863H3M            621    1863
                           561H3M            187     561               1980H3M            660    1980
                           564H3M            188     564               2001H3M            667    2001
                           567H3M            189     567               2040H3M            680    2040
                           570H3M            190     570               2388H3M            796    2388
                           573H3M            191     573               2640H3M            880    2640
                           576H3M            192     576               3000H3M           1000    3000
                           579H3M            193     579               3600H3M           1200    3600
                           582H3M            194     582               4698H3M           1566    4698
                           588H3M            196     588               5100H3M           1700    5100
                 EPlease refer to the official website for more specifications
                 Ordering  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                  Example         C-HTBN120H3M       -      60
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HTBN             2          timing belt htd3m      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                           Timing Belts                 07-066
   700   701   702   703   704   705   706   707   708   709   710