Page 710 - MiSUMi 2025
P. 710

7           Timing Belts MXL                                                                                                                                                                           7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Tooth Fabric  2Tooth Rubber  3Core Wire                                                                                     Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                                              M Material



            Timing   Pulleys                                   Nylon Cloth  Chloroprene Rubber  Glass Fiber                                                                                                       Pulleys  Timing


          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                  Pitch: 2.032mm                             Back side                                                                                                                          Idlers


          P.07-033          Rr     Ra                   h  H                 Toothed side                                                                                                                        P.07-033
             Timing Belts  3      θ θ  1       Lr     2                                                                                                                                                            Timing Belts



          P.07-055  Types  Nominal   Pitch   2θ      Lr      h       H       Rr      Ra     Unit weight g/m                                                                                                      P.07-055
            Round Belt Pulleys &   Idlers & Belts  (4.8mm)                                                                                                                                                        Idlers & Belts  Round Belt Pulleys &
                           Width
                                    (mm)
                                                                                            (Width: 10mm)
                            019
                            025
          P.07-088  MXL    (6.4mm)  2.032    40°     1.14    0.51   1.14    0.13    0.13        11                                                                                                               P.07-088
                            037
                           (9.5mm)
                            050
                          (12.7mm)
                 E  The meaning of the belt number of toothed timing belt varies with type, and the number of belt teeth for MXL is the belt number. Please be noted.
                 EBelt circumference length is core wire length.
                 EBelt operating temperature range: -30 to 90 °C.
                 E  The model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB) design manual.
                 E  Weight is a theoretical value for reference only, which may be different from that of the actual product.
                      Part Number           Number  Belt Circumference   Part Number    Number  Belt Circumference
                   1Type  2Belt Number  3Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number  3Nominal Width  of Teeth  Length (mm)
                           40MXL              40     81.28             78MXL              78    158.50
                           42MXL              42     85.34             79MXL              79    160.53
                           43MXL              43     87.38             80MXL              80    162.56
                           45MXL              45     91.44             81MXL              81    164.59
                           46MXL              46     93.47             82MXL              82    166.62
                           47MXL              47     95.50             83MXL              83    168.66
                           48MXL              48     97.54             84MXL              84    170.69
                           49MXL              49     99.57             85MXL              85    172.72
                           50MXL              50    101.60             86MXL              86    174.75
                           52MXL              52    105.66             87MXL              87    176.78
                           53MXL              53    107.70             88MXL              88    178.82
                           54MXL              54    109.73             89MXL              89    180.85
                           55MXL              55    111.76             90MXL              90    182.88
                                     019
                                                                                  019
                           56MXL    (4.8mm)   56    113.79             91MXL     (4.8mm)  91    184.91
                           57MXL              57    115.82             92MXL              92    186.94
                                     025
                                                                                  025
                           58MXL    (6.4mm)   58    117.86             93MXL     (6.4mm)  93    188.98
                  C-TBN    59MXL              59    119.89     C-TBN   94MXL              94    191.01
                                     037
                                                                                  037
                           60MXL    (9.5mm)   60    121.92             95MXL     (9.5mm)  95    193.04
                           61MXL              61    123.95             96MXL              96    195.07
                           62MXL     050      62    125.98             97MXL      050     97    197.10
                           63MXL    (12.7mm)  63    128.02             98MXL    (12.7mm)  98    199.14
                           65MXL              65    132.08             99MXL              99    201.17
                           66MXL              66    134.11             100MXL             100   203.20
                           67MXL              67    136.14             101MXL             101   205.23
                           68MXL              68    138.18             102MXL             102   207.26
                           69MXL              69    140.21             103MXL             103   209.30
                           70MXL              70    142.24             104MXL             104    211.33
                           71MXL              71    144.27             105MXL             105   213.36
                           72MXL              72    146.30             106MXL             106   215.39
                           73MXL              73    148.34             107MXL             107   217.42
                           75MXL              75    152.40             108MXL             108   219.46
                           76MXL              76    154.43             109MXL             109   221.49
                           77MXL              77    156.46             110MXL             110   223.52
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-TBN              2          timing belt mxl        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          07-071                 Timing Belts
   705   706   707   708   709   710   711   712   713   714   715