Page 714 - MiSUMi 2025
P. 714

7           Timing Belts L                                                                                                                                                                             7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  New  1Tooth Fabric  2Tooth Rubber  3Core Wire                                                                                Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                                              M Material
                  Specs


            Timing   Pulleys                                   Nylon Cloth  Chloroprene Rubber  Glass Fiber                                                                                                       Pulleys  Timing


          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033                    Pitch: 9.525mm                           Back side                                                                                                                         P.07-033
             Timing Belts    Rr     Ra                   h  H              Toothed side                                                                                                                            Timing Belts



          P.07-055         3       θ θ  1       Lr     2                                                                                                                                                         P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal   Pitch (mm)  2θ  Lr  h  H  Rr  Ra  Unit weight g/m                                                                                             Idlers & Belts  Round Belt Pulleys &




          P.07-088         Width                                                           (Width: 10mm)                                                                                                         P.07-088
                            050
                          (12.7mm)
                            075
                          (19.1mm)
                    L               9.525    40°    4.65    1.91    3.61    0.51    0.51       32.0
                            100
                          (25.4mm)
                            150
                          (38.1mm)
                 E  The meaning of the belt number of timing belt varies with type, and the belt circumference length of L (inch size) is the belt number.
                  Please be noted.
                 EBelt circumference length is core wire length.
                 EBelt operating temperature range: -30 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB)
                  design manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.
                     Part Number   3Nominal   Number Belt Circumference   Part Number  3Nominal   Number Belt Circumference
                  1Type  2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                            86L               23    219.08             161L               43    409.58
                            98L               26    247.65             165L               44    419.10
                           109L      050      29    276.23             169L      050      45    428.63
                           113L    (12.7mm)   30    285.75             173L     (12.7mm)  46    438.15
                           120L      075      32    304.80             176L      075      47    447.68
                  C-TBN    124L    (19.1mm)   33    314.33    C-TBN    180L     (19.1mm)  48    457.20
                           131L      100      35    333.38             185L      100      49    466.73
                           135L    (25.4mm)   36    342.90             187L     (25.4mm)  50    476.25
                           143L      150      38    361.95             191L      150      51    485.78
                           150L    (38.1mm)   40    381.00             195L     (38.1mm)  52    495.30
                           154L               41    390.53             200L               53    504.83
                           158L               42    400.05             202L               54    514.35





                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-TBN              2          timing belt l          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          07-075                 Timing Belts
   709   710   711   712   713   714   715   716   717   718   719