Page 718 - MiSUMi 2025
P. 718

7           Timing Belts T5                                                                                                                                                                            7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  New  1Main Body  M Material  2Core Wire                                                                                      Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                  Specs


            Timing   Pulleys                                    Chloroprene Rubber       Glass Fiber                                                                                                              Pulleys  Timing


          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033                  Pitch: 5mm   1                             Back side                                                                                                                         P.07-033
             Timing Belts                              h  H                Toothed side                                                                                                                            Timing Belts



          P.07-055      2          40°       L                                                                                                                                                                   P.07-055
            Round Belt Pulleys &   Idlers & Belts                                        Unit weight g/m                                                                                                          Idlers & Belts  Round Belt Pulleys &




          P.07-088   Types    Nominal Width  Pitch (mm)  H           h          L         (Width: 10mm)                                                                                                          P.07-088
                                  100
                                (10mm)
                                  150
                                (15mm)
                      T5                      5          2.2        1.2        1.8            20
                                  200
                                (20mm)
                                  250
                                (25mm)
                 EOperating Temperature 0 to 80°C
                 EBelt circumference length is core wire length.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, design method of Economy series Timing Belts, please refer to the national standard (GB) design
                  manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.
                     Part Number   3Nominal   Number Belt Circumference   Part Number  3Nominal   Number Belt Circumference
                  1Type  2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                           150T5              30     150               245T5              49     245
                           160T5              32     160               250T5              50     250
                           165T5     100      33     165               255T5     100      51     255
                           185T5    (10mm)    37     185               260T5    (10mm)    52     260
                           190T5     150      38     190               270T5     150      54     270
                 C-TTBN    200T5    (15mm)    40     200      C-TTBN   275T5    (15mm)    55     275
                           205T5     200      41     205               280T5     200      56     280
                           210T5    (20mm)    42     210               290T5    (20mm)    58     290
                           215T5     250      43     215               295T5     250      59     295
                           220T5    (25mm)    44     220               300T5    (25mm)    60     300
                           225T5              45     225               305T5              61     305
                           240T5              48     240               310T5              62     310









          07-079                 Timing Belts
   713   714   715   716   717   718   719   720   721   722   723