Page 720 - MiSUMi 2025
P. 720

7           Timing Belts T10                                                                                                                                                                           7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  New  1Main Body  M Material  2Core Wire                                                                                      Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                  Specs


            Timing   Pulleys                                    Chloroprene Rubber       Glass Fiber                                                                                                              Pulleys  Timing


          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033                   Pitch: 10mm   1                            Back side                                                                                                                        P.07-033
             Timing Belts                               h  H                 Toothed side                                                                                                                          Timing Belts



          P.07-055        2         40°        L                                                                                                                                                                 P.07-055
            Round Belt Pulleys &   Idlers & Belts                                        Unit weight g/m                                                                                                          Idlers & Belts  Round Belt Pulleys &




          P.07-088   Types    Nominal Width  Pitch (mm)  H           h          L         (Width: 10mm)                                                                                                          P.07-088
                                  150
                                (15mm)
                                  200
                                (20mm)
                                  250
                     T10        (25mm)        10         4.5        2.5        3.5            42
                                  300
                                (30mm)
                                  400
                                (40mm)
                                  500
                                (50mm)
                 EOperating Temperature 0 to 80°C
                 EBelt circumference length is core wire length.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, design method of Economy series Timing Belts, please refer to the national standard (GB) design
                  manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.

                     Part Number   3Nominal   Number Belt Circumference   Part Number  3Nominal   Number Belt Circumference
                  1Type  2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                          260T10     150      26     260               480T10    150      48     480
                          320T10    (15mm)    32     320               500T10   (15mm)    50     500
                          330T10     200      33     330               510T10    200      51     510
                          340T10    (20mm)    34     340               520T10   (20mm)    52     520
                          370T10     250      37     370               530T10    250      53     530
                          380T10    (25mm)    38     380               540T10   (25mm)    54     540
                 C-TTBN                                       C-TTBN
                          400T10     300      40     400               550T10    300      55     550
                          410T10    (30mm)    41     410               560T10   (30mm)    56     560
                          420T10     400      42     420               570T10    400      57     570
                          440T10    (40mm)    44     440               580T10   (40mm)    58     580
                          450T10     500      45     450               600T10    500      60     600
                          460T10    (50mm)    46     460               610T10   (50mm)    61     610






          07-081                 Timing Belts
   715   716   717   718   719   720   721   722   723   724   725