Page 724 - MiSUMi 2025
P. 724

7           Open End Belts, HTD 3M/5M/8M / STD S3M/S5M/S8M                                                                                                                                             7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Products  Types  1Main Body  2Core Wire  3Fabric cover                                                                       Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /


                  New
                                                                                      M Material
                                                                                                  -
                                                               Standard Type
                                                             Tooth Surface Cloth Lined  Urethane (White)  Steel wire  Nylon Fabric
                                                              Back side Cloth Lined
            Timing   Pulleys                                 Both Sides Cloth Lined             (Green)                                                                                                           Pulleys  Timing

          P.07-007                                                                                                                                                                                               P.07-007

             Idlers  H3M/H5M/H8M  Pitch          1           Both Sides Cloth Lined                                                                                                                                Idlers
                    Standard Type
                                  Pitch    Pitch      i               Pitch    Pitch
          P.07-033  2                         1       h 1 H                       1        1                                                                                                                     P.07-033
             Timing Belts  2  θ θ 2                 i  H    i  H                        i  H     i  H                                                                                                              Timing Belts



          P.07-055                                  h   2  3  h  2  3                   h        h                                                                                                               P.07-055
            Round Belt Pulleys &   Idlers & Belts  S3M/S5M/S8M  Pitch  Both Sides Cloth Lined                                                                                                                     Idlers & Belts  Round Belt Pulleys &
                    Standard Type
                                                                               Pitch
          P.07-088   2                           1               2   3                       1                                                                                                                   P.07-088

                               Ra                    i                     Ra                    i
                                                       H                                           H
                                                     h                                           h
                                                                   3
                                                 Unit weight                                 Unit weight
                  Belt Type  Pitch  H  h  i                    Belt Type  Pitch  Ra  H  h  i
                                               g/m (Width: 10mm)                           g/m (Width: 10mm)
                   H3M    3    2.2  1.13  1.07     27           S3M   3   1.95  2.2  1.13  1.07  25
                   H5M    5    3.7  2.2   1.5      38           S5M   5   3.25  3.4  1.91  1.49  39
                   H8M    8    5.8  3.4   2.4      61           S8M   8   5.2  5.2  3.05  2.15  51
                 E  Urethane belts may change color over time, but strength, etc. will not be affected.  E  Urethane belts may change color over time, but strength, etc. will not be affected.
                 E  For steel core wires, avoid tensioning from the back side.  E  Operating temperature -20°C to 60°C.
                 E  Operating temperature -20°C to 60°C.      E  Total length is (number of teeth×pitch).
                 E  Total length is (number of teeth×pitch).  X  This product is not suitable for non-backlash timing pulleys.
                 E  Weight is a theoretical value, which may be different from that of the actual product.  E  Weight is a theoretical value, which may be different from that of the actual product.
                                                            4Number of Teeth
                        1Type      2Belt Type  3Nominal Width                Belt Width (mm)  Allowable tension (N)
                                                            Lower ~ Upper Limit
                                                060                              6            136
                                                090                              6            226
                                     H3M                      100~10000
                                                120                              12           247
                                                150                              15           309
                                                090                              9            750
                                     H5M        150            60~10000          15           1175
                      E-LHTBO                   250                              25           2100
                     (Standard Type)            200                              20           1986
                      E-LTBOHA       H8M        250            40~10000          25           3250
                  (Tooth Surface Cloth Lined)   300                              30           4000
                                                                                 40
                                                                                              5275
                                                400
                      E-LTBONA                  060                              6            136
                    (Back side Cloth Lined)  S3M  100         100~10000          10           226
                      E-LTBORA                  150                              15           309
                   (Both Sides Cloth Lined)     100                              10           750
                                     S5M        150            60~10000          15           1175
                                                250                              25           2100
                                                150                              15           1986
                                                250                              25           3250
                                     S8M                       40~10000
                                                300                              30           4000
                                                400                              40           5275
                 Ekgf=N×0.101972
                 Ordering   1Type    2Belt Type · 3Nominal Width  4Number of Teeth
                  Example  E-LHTBO  -       H3M060         -       100
          07-085                 Timing Belts
   719   720   721   722   723   724   725   726   727   728   729