Page 719 - MiSUMi 2025
P. 719

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type  2Belt Number  3Nominal   Number Belt Circumference   1Type  2Belt Number  3Nominal   Number Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                     Part Number
                                                                 Part Number
                                    Width
                                            of Teeth
                                                   Length (mm)
                                                                                               Length (mm)
                                                                                        of Teeth
                                                                                 Width
                           320T5
                                                                                                 630
                                              65
                           325T5              64     320               625T5             125     625
                                                                                         126
                                                     325
                                                                       630T5
 Timing   Pulleys          330T5              66     330               635T5             127     635       Pulleys  Timing
                           335T5
                                                                       650T5
                                                                                         130
                                              67
                                                     335
                                                                                                 650
                           340T5              68     340               660T5             132     660
 P.07-007                  350T5              70     350               675T5             135     675      P.07-007
                           355T5              71     355               690T5             138     690
 Idlers                    360T5              72     360               700T5             140     700       Idlers
                                                                       710T5
                                                                                         142
                                              73
                                                     365
                           365T5
                                                                                                 710
                           370T5              74     370               720T5             144     720
 P.07-033                  375T5              75     375               725T5             145     725      P.07-033
                                              78
                                                                                                 740
                                                                       740T5
                                                     390
                           390T5
                                                                                         148
 Timing Belts              395T5              79     395               750T5             150     750       Timing Belts
                                                                       780T5
                                              80
                                                     400
                                                                                         156
                           400T5
                                                                                                 780
                                              82
                                                     410
                                                                                                 785
                           410T5
                                                                                         157
                                                                       785T5
 P.07-055                  420T5              84     420               800T5             160     800      P.07-055
                           425T5
                                                                                         162
                                              85
                                                                       810T5
                                                     425
                                                                                                 810
 Round Belt Pulleys &   Idlers & Belts  435T5  (10mm)  87  435         815T5    (10mm)   163     815       Idlers & Belts  Round Belt Pulleys &
                                                                                 100
                                     100
                                                     440
                           440T5
                                                                                         168
                                                                       840T5
                                              88
                                                                                                 840
                                                                                 150
                                     150
                                                                                                 850
                                                     445
                                                                                         170
                                                                       850T5
                                              89
                           445T5
                                                                                 200
 P.07-088        C-TTBN    450T5    (15mm)    90     450      C-TTBN   860T5    (15mm)   172     860      P.07-088
                                     200
                           455T5    (20mm)    91     455               880T5    (20mm)   176     880
                           460T5     250      92     460               900T5     250     180     900
                           470T5    (25mm)    94     470               910T5    (25mm)   182     910
                           475T5              95     475               930T5             186     930
                           480T5              96     480               940T5             188     940
                           490T5              98     490               990T5             198     990
                           500T5             100     500               1000T5            200     1000
                           510T5             102     510               1020T5            204     1020
                           525T5             105     525               1075T5            215     1075
                           530T5             106     530               1100T5            220     1100
                           545T5             109     545               1140T5            228     1140
                           550T5             110     550               1200T5            240     1200
                           560T5             112     560               1210T5            242     1210
                           565T5             113     565               1215T5            243     1215
                           575T5             115     575               1350T5            270     1350
                           590T5             118     590               1380T5            276     1380
                           600T5             120     600               1500T5            300     1500
                           605T5             121     605               1550T5            310     1550
                           610T5             122     610               1630T5            326     1630
                           620T5             124     620               1800T5            360     1800
                 EPlease refer to the official website for more specifications
                 Ordering  Part Number (1Type · 2Belt Number)  - 3Nominal Width
                  Example         C-TTBN630T5        -     100
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-TTBN             2          timing belt t5         # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                           Timing Belts                 07-080
   714   715   716   717   718   719   720   721   722   723   724