Page 723 - MiSUMi 2025
P. 723

7                     Open End Belts, T5/T10/XL/L/H                                                       7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Products  Types  1Main Body  2Core Wire  3Fabric cover  Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /


                  New
                                                                                      M Material
                                                               Standard Type
                                                                                                  -
                                                             Tooth Surface Cloth Lined  Urethane (White)  Steel wire  Nylon Fabric
                                                              Back side Cloth Lined
 Timing   Pulleys                                            Both Sides Cloth Lined             (Green)    Pulleys  Timing

 P.07-007                                                                                                 P.07-007

 Idlers          Standard Type                              Both Sides Cloth Lined                         Idlers


                                  Pitch         1               2           Pitch        1
 P.07-033                                                           3                                     P.07-033
 Timing Belts         2                             i  h  H                                   i  h  H      Timing Belts



 P.07-055                    θ θ                                   3   θ θ                                P.07-055
 Round Belt Pulleys &   Idlers & Belts  Belt Type  Pitch  2θ(°)  2.5  1.2  1.3 i  g/m (Width: 10mm)  Belt Type  Pitch  2θ(°)  2.4  1.27  1.13  g/m (Width: 10mm)  Idlers & Belts  Round Belt Pulleys &
                                                 Unit weight
                                                                                             Unit weight
                                                                                        i
                                                                                   h
                                                                               H
                                      h
                                  H
                                                                XL
                                                                                                24
                                                                          50°
                                                                      5.08
                    T5
                             40°
                          5
                                                   25
                                                                                   1.9
                                                                              3.7
                                                                                                37
                                                                                       1.8
                                                                          40°
                                                                 L
                                                                     9.525
                                                   39
                                          2.2
                                      2.5
                   T10
                             40°
                         10
                                  4.7
                                   Pitch
                                                                              4.3
                                                                                  2.29
                                                                          40°
                                                                      12.7
                                                                 H
                                                                                       2.01
                                                                                                45
 P.07-088        E  Urethane belts may change color over time, but strength, etc. will not be affected.  E  Urethane belts may change color over time, but strength, etc. will not be affected.  P.07-088
                                                1
                       2
                 EOperating temperature -20°C to 60°C.        E  For steel core wires, avoid tensioning from the back side.
                 ETotal length is (number of teeth×pitch).    E  Operating temperature -20°C to 60°C.
                 E  Weight is a theoretical value, which may be different from that of the actual product.  E  Total length is (number of teeth×pitch).
                                Ra
                                                   i
                                                     H        E  Weight is a theoretical value, which may be different from that of the actual product.
                                                   h
                                                           4Number of Teeth
                       1Type       2Belt Type 3Nominal Width                Belt Width (mm) Allowable tension (N)
                                                           Lower ~ Upper Limit
                                                100                              10           272
                                                150                              15           382
                                      T5                      60~10000
                                                200                              20           466
                                                250                              25           679
                                                150                              15           775
                                                200                              20           1150
                     E-LTTBO         T10        250           40~10000           25           2000
                    (Standard Type)             300                              30           2457
                     E-LTBOHA                   400                              40           3276
                   (Tooth Surface Cloth         500                              50           4095
                       Lined)                   025                              6.4          189
                     E-LTBONA         XL        037           60~10000           9.5          280
                  (Back side Cloth Lined)       050                             12.7          369
                     E-LTBORA                   050                             12.7          950
                  (Both Sides Cloth Lined)      075                             19.1          1429
                                      L                       50~10000
                                                100                             25.4          1900
                                                150                             38.1          2850
                                                075                             19.1          1125
                                                100                             25.4          2013
                                      H                       40~10000
                                                150                             38.1          3056
                                                200                             50.8          4574
                 Ekgf=N×0.101972
                 Ordering   1Type    2Belt Type · 3Nominal Width  4Number of Teeth
                  Example  E-LTTBO  -        T5100        -       60
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LTTBO            2          open belt              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                           Timing Belts                 07-084
   718   719   720   721   722   723   724   725   726   727   728