Page 721 - MiSUMi 2025
P. 721

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type  2Belt Number  3Nominal   Number Belt Circumference   1Type  2Belt Number  3Nominal   Number Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                                 Part Number
                     Part Number
                                            of Teeth
                                    Width
                                                   Length (mm)
                                                                                 Width
                                                                                               Length (mm)
                                                                                        of Teeth
                          630T10
                                                                      1300T10
                                              64
                                                     640
                          640T10              63     630              1280T10            128     1280
                                                                                                 1300
                                                                                         130
 Timing   Pulleys         650T10              65     650              1310T10            131     1310      Pulleys  Timing
                          660T10
                                              66
                                                                                         132
                                                                                                 1320
                                                     660
                                                                      1320T10
                          680T10              68     680              1350T10            135     1350
 P.07-007                 690T10              69     690              1390T10            139     1390     P.07-007
                          700T10              70     700              1400T10            140     1400
 Idlers                   710T10              71     710              1420T10            142     1420      Idlers
                                              72
                                                     720
                                                                      1440T10
                                                                                         144
                          720T10
                                                                                                 1440
                          730T10              73     730              1450T10            145     1450
 P.07-033                 750T10              75     750              1460T10            146     1460     P.07-033
                                                                                         148
                                                                                                 1480
                                              77
                                                     770
                          770T10
                                                                      1480T10
 Timing Belts             780T10              78     780              1500T10            150     1500      Timing Belts
                                                                      1560T10
                                              80
                          800T10
                                                                                         156
                                                                                                 1560
                                                     800
                                                                      1580T10
                                                                                         158
                                                                                                 1580
                                                     810
                          810T10
                                              81
 P.07-055                 840T10     150      84     840              1600T10    150     160     1600     P.07-055
                          850T10
                                                                                                 1610
                                                     850
                                                                                         161
                                              85
                                                                      1610T10
 Round Belt Pulleys &   Idlers & Belts  870T10  (15mm)  87  870       1630T10   (15mm)   163     1630      Idlers & Belts  Round Belt Pulleys &
                                                                                 200
                                                     880
                          880T10
                                                                                                 1640
                                                                                         164
                                              88
                                                                      1640T10
                                     200
                                                                                (20mm)
                                                                                                 1700
                                                                                         170
                                                     890
                                                                      1700T10
                                              89
                          890T10
                                    (20mm)
                                                                                 250
                                     250
 P.07-088                 900T10    (25mm)    90     900      C-TTBN  1750T10   (25mm)   175     1750     P.07-088
                          910T10
                                                                      1780T10
                 C-TTBN                       91     910                         300     178     1780
                          920T10     300      92     920              1800T10   (30mm)   180     1800
                          950T10    (30mm)    95     950              1860T10    400     186     1860
                          960T10     400      96     960              1880T10   (40mm)   188     1880
                          970T10    (40mm)    97     970              1960T10    500     196     1960
                          980T10     500      98     980              1980T10   (50mm)   198     1980
                          990T10    (50mm)    99     990              2020T10            202     2020
                          1000T10            100    1000              2100T10            210     2100
                          1010T10            101    1010              2120T10            212     2120
                          1040T10            104    1040              2200T10            220     2200
                          1050T10            105    1050              2250T10            225     2250
                          1080T10            108    1080              2300T10            230     2300
                          1100T10            110    1100              2480T10            248     2480
                          1110T10            111     1110             2500T10            250     2500
                          1120T10            112    1120              2600T10            260     2600
                          1140T10            114    1140              2800T10            280     2800
                          1150T10            115    1150              2850T10            285     2850
                          1170T10            117    1170              3000T10            300     3000
                          1200T10            120    1200              3300T10            330     3300
                          1210T10            121    1210              3460T10            346     3460
                          1240T10            124    1240              3500T10            350     3500
                          1250T10            125    1250              3700T10            370     3700
                          1260T10            126    1260
                 EPlease refer to the official website for more specifications
                 Ordering  Part Number (1Type · 2Belt Number) - 3Nominal Width
                  Example         C-TTBN560T10       -     250
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-TTBN             2          timing belt t10        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                           Timing Belts                 07-082
   716   717   718   719   720   721   722   723   724   725   726