Page 717 - MiSUMi 2025
P. 717

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  3Nominal   Number Belt Circumference   Part Number  3Nominal   Number Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                  1Type
                         2Belt Number
                                                    914.40
                                                                       770H
                           360H
                                              72
                                                                                         154
                                                                                                1955.80
                           365H     Width   of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                                                                       780H
                                                                                                1981.20
                                                    927.10
                                                                                         156
                                              73
                           370H               74    939.80             785H              157    1993.90
 Timing   Pulleys          375H               75    952.50             790H              158    2006.60    Pulleys  Timing
                                                                                                2032.00
                                              76
                                                                       800H
                                                    965.20
                                                                                         160
                           380H
                           385H
                                                                       820H
                           390H               77    977.90             810H              162    2057.40
                                                    990.60
                                              78
                                                                                                2082.80
                                                                                         164
 P.07-007                  395H               79   1003.30             830H              166    2108.20   P.07-007
                           400H               80   1016.00             840H              168    2133.60
                           405H               81   1028.70             850H              170    2159.00
 Idlers                    410H               82   1041.40             860H              172    2184.40    Idlers
                           415H
                                                                       870H
                                                                                                2209.80
                                                                                         174
                                              83
                                                   1054.10
                                                   1066.80
                                                                       880H
                                                                                         176
                           420H
                                              84
                                                                                                2235.20
                           425H               85   1079.50             900H              180    2286.00
                                                                                                2311.40
 P.07-033                  430H               86   1092.20             910H              182    2336.80   P.07-033
                                                                                         184
                           435H
                                                                       920H
                                                   1104.90
                                              87
 Timing Belts              445H               89   1130.30             940H              188    2387.60    Timing Belts
                           440H
                                                                       930H
                                                    1117.60
                                                                                                2362.20
                                              88
                                                                                         186
                                                                       950H
                                              90
                                                                                                2413.00
                           450H
                                                   1143.00
                                                                                         190
                                                   1168.40
                           460H
                                                                                                2438.40
                                                                                         192
                                                                       960H
                                              92
                                                                       980H
                           470H
                                                                       985H
                                              94
                                                   1193.80
                                                                                                2501.90
                                                                                         197
 P.07-055                  465H               93   1181.10             1000H             196    2489.20   P.07-055
                                                   1206.50
                                              95
                                                                                         200
                           475H
                                                                                                2540.00
 Round Belt Pulleys &   Idlers & Belts  485H  97   1231.90             1050H             210    2667.00    Idlers & Belts  Round Belt Pulleys &
                                                                                         204
                                                                                                2590.80
                                                   1219.20
                           480H
                                                                       1020H
                                              96
                                                                                                2717.80
                                                                       1070H
                                                                                         214
                                                   1244.60
                                              98
                           490H
                                                                                                2743.20
                                                                                         216
                           495H
                                                                       1080H
                                                   1257.30
                                              99
                                                                                  75
                                      75
                           510H
                                                                                         224
                                                   1295.40
                                                                                                2844.80
                                                                       1120H
                                             102
 P.07-088                  500H    (19.1mm)  100   1270.00             1100H    (19.1mm)  220   2794.00   P.07-088
                           515H              103   1308.10             1130H             226    2870.20
                           520H      100     104   1320.80             1135H     100     227    2882.90
                           525H    (25.4mm)  105   1333.50             1140H    (25.4mm)  228   2895.60
                  C-TBN    530H              106   1346.20    C-TBN    1150H             230    2921.00
                           540H      150     108   1371.60             1160H     150     232    2946.40
                           545H    (38.1mm)  109   1384.30             1180H    (38.1mm)  236   2997.20
                           550H      200     110   1397.00             1200H     200     240    3048.00
                           555H    (50.8mm)  111   1409.70             1240H    (50.8mm)  248   3149.60
                           560H              112   1422.40             1250H             250    3175.00
                           565H              113   1435.10             1260H             252    3200.40
                           570H              114   1447.80             1270H             254    3225.80
                           580H              116   1473.20             1285H             257    3263.90
                           585H              117   1485.90             1300H             260    3302.00
                           590H              118   1498.60             1325H             265    3365.50
                           600H              120   1524.00             1350H             270    3429.00
                           605H              121   1536.70             1360H             272    3454.40
                           610H              122   1549.40             1400H             280    3556.00
                           615H              123   1562.10             1440H             288    3657.60
                           620H              124   1574.80             1450H             290    3683.00
                           625H              125   1587.50             1460H             292    3708.40
                           630H              126   1600.20             1500H             300    3810.00
                           640H              128   1625.60             1510H             302    3835.40
                           645H              129   1638.30             1550H             310    3937.00
                           650H              130   1651.00             1560H             312    3962.40
                           660H              132   1676.40             1600H             320    4064.00
                           670H              134   1701.80             1630H             326    4140.20
                           680H              136   1727.20             1650H             330    4191.00
                           690H              138   1752.60             1680H             336    4267.20
                           700H              140   1778.00             1700H             340    4318.00
                           710H              142   1803.40             1750H             350    4445.00
                           720H              144   1828.80             1780H             356    4521.20
                           725H              145   1841.50             1800H             360    4572.00
                           730H              146   1854.20             1850H             370    4699.00
                           740H              148   1879.60             1900H             380    4826.00
                           750H              150   1905.00             1950H             390    4953.00
                           760H              152   1930.40             2100H             420    5334.00
                 EBelt circumference length is a reference value.
                 Ordering  Part Number (1Type · 2Belt Number · 3Nominal Width)
                  Example               C-TBN315H150
                                                                           Timing Belts                 07-078
   712   713   714   715   716   717   718   719   720   721   722