Page 712 - MiSUMi 2025
P. 712

7           Timing Belts XL                                                                                                                                                                            7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  New  1Tooth Fabric  2Tooth Rubber  3Core Wire                                                                                Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                                              M Material
                  Specs


            Timing   Pulleys                                   Nylon Cloth  Chloroprene Rubber  Glass Fiber                                                                                                       Pulleys  Timing


          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033                   Pitch: 5.08mm                              Back side                                                                                                                        P.07-033
             Timing Belts   Rr     Ra                   h  H                 Toothed side                                                                                                                          Timing Belts



          P.07-055        3       θ θ  1       Lr     2                                                                                                                                                          P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal   Pitch (mm)  2θ  Lr  h  H  Rr  Ra  Unit weight g/m                                                                                             Idlers & Belts  Round Belt Pulleys &




          P.07-088         Width                                                           (Width: 10mm)                                                                                                         P.07-088
                            025
                          (6.4mm)
                            031
                    XL    (7.9mm)   5.08     50°    2.57    1.27    2.27    0.38    0.38       22.0
                            037
                          (9.5mm)
                            050
                          (12.7mm)
                 E  The meaning of the belt number of timing belt varies with type, and the belt circumference length of XL (inch size) is the belt number.
                  Please be noted.
                 EBelt circumference length is core wire length.
                 EBelt operating temperature range: -30 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB)
                  design manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.

                      Part Number           Number   Belt         Part Number           Number   Belt
                   1Type  2Belt Number  3Nominal Width  of Teeth  Circumference   1Type  2Belt Number  3Nominal Width  of Teeth  Circumference
                                                                                               Length (mm)
                                                   Length (mm)
                           60XL               30    152.40             102XL              51    259.08
                           62XL               31    157.48             104XL              52    264.16
                           64XL               32    162.56             106XL              53    269.24
                           68XL               34    172.72             108XL              54    274.32
                           70XL               35    177.80             110XL              55    279.40
                           72XL               36    182.88             112XL              56    284.48
                           74XL      025      37    187.96             114XL      025     57    289.56
                           76XL     (6.4mm)   38    193.04             116XL     (6.4mm)  58    294.64
                           78XL      031      39    198.12             118XL      031     59    299.72
                  C-TBN    80XL     (7.9mm)   40    203.20     C-TBN   120XL     (7.9mm)  60    304.80
                                                    208.28
                                                                                          61
                                                                                                309.88
                                                                       122XL
                                              41
                           82XL
                                     037
                                                                                  037
                           84XL     (9.5mm)   42    213.36             124XL     (9.5mm)  62    314.96
                           86XL      050      43    218.44             126XL      050     63    320.04
                           88XL     (12.7mm)  44    223.52             128XL    (12.7mm)  64    325.12
                           90XL               45    228.60             130XL              65    330.20
                           92XL               46    233.68             132XL              66    335.28
                           94XL               47    238.76             134XL              67    340.36
                           96XL               48    243.84             136XL              68    345.44
                           98XL               49    248.92             138XL              69    350.52
                           100XL              50    254.00             140XL              70    355.60
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-TBN              2          timing belt xl         # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          07-073                 Timing Belts
   707   708   709   710   711   712   713   714   715   716   717