Page 711 - MiSUMi 2025
P. 711

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type Part Number  3Nominal Width  Number  Belt Circumference   1Type Part Number  3Nominal Width  Number  Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                   Length (mm)
                                                                                        of Teeth
                                            of Teeth
                                                                                               Length (mm)
                                                                     2Belt Number
                         2Belt Number
                           111MXL
                                                                                          243
                           112MXL
                                             112
                                                                       243MXL
                                                                                                493.78
                                                    227.58
                                                                                          245
                                             113
                                                    229.62
                                                                                                497.84
                           113MXL            111    225.55             240MXL             240   487.68
                                                                       245MXL
                                                                                          250
                                                                       250MXL
                                             114
                           114MXL
                                                                                                508.00
                                                    231.65
 Timing   Pulleys          115MXL            115    233.68             256MXL             256   520.19     Pulleys  Timing
                                                                                          260
                                                                                                528.32
                           116MXL
                                                    235.71
                                                                       260MXL
                                             116
                           118MXL
                                                    241.81
                                             119
                                                                       265MXL
                                                                                                538.48
                           119MXL            118    239.78             262MXL             262   532.38
                                                                                          265
                           120MXL            120    243.84             275MXL             275   558.80
 P.07-007                  121MXL            121    245.87             276MXL             276   560.83    P.07-007
                           122MXL            122    247.90             280MXL             280   568.96
                           123MXL            123    249.94             284MXL             284   577.09
                                                    251.97
                           124MXL
                                                                                                579.12
                                             124
                                                                                          285
                                                                       285MXL
 Idlers                    125MXL            125    254.00             288MXL             288   585.22     Idlers
                                                                       290MXL
                                                                                                589.28
                                                                                          290
                                             126
                                                    256.03
                           126MXL
                           127MXL            127    258.06             297MXL             297   603.50
                           128MXL            128    260.10             298MXL             298   605.54
 P.07-033                  130MXL            130    264.16             300MXL             300   609.60    P.07-033
                                             131
                                                    266.19
                           131MXL
                                                                       310MXL
                                                                                                629.92
                                                                                          310
 Timing Belts              133MXL            133    270.26             318MXL             318   646.18     Timing Belts
                                                                                                633.98
                                                                                          312
                                                    268.22
                                             132
                                                                       312MXL
                           132MXL
                                                                                          320
                           134MXL
                                             134
                                                                       320MXL
                                                                                                650.24
                                                    272.29
                           135MXL
                                                    274.32
                                                                       322MXL
                                             135
                                                                                          322
                                                                                                654.30
                                                                                          323
                                                                                                656.34
                                             136
                           136MXL
                                                                       323MXL
                                                    276.35
                           139MXL
                                                                       328MXL
 P.07-055                  138MXL            138    280.42             326MXL             326   662.43    P.07-055
                                                                                                666.50
                                             139
                                                                                          328
                                                    282.45
                                                                                          330
                                             140
                                                                       330MXL
                                                    284.48
                                                                                                670.56
                           140MXL
 Round Belt Pulleys &   Idlers & Belts  144MXL  144  292.61            333MXL             333   676.66     Idlers & Belts  Round Belt Pulleys &
                           142MXL
                                                                                                674.62
                                                                                          332
                                                                       332MXL
                                             142
                                                    288.54
                                                                                          339
                                                                       339MXL
                                             145
                                                    294.64
                           145MXL
                                                                                                688.85
                                                                       346MXL
                           146MXL
                                                    296.67
                                             146
                                                                                          346
                                                                                                703.07
                                                                                                705.10
                           147MXL
                                                                                          347
                                                                       347MXL
                                                    298.70
                                             147
                                                                                                 711.20
                                             149
 P.07-088                  148MXL            148    300.74             350MXL             350   731.52    P.07-088
                                                                                          360
                                                    302.77
                           149MXL
                                                                       360MXL
                           150MXL            150    304.80             363MXL             363   737.62
                           151MXL            151    306.83             371MXL             371   753.87
                           152MXL    019     152    308.86             372MXL     019     372   755.90
                           153MXL   (4.8mm)  153    310.90             378MXL    (4.8mm)  378   768.10
                           154MXL    025     154    312.93             380MXL     025     380   772.16
                  C-TBN    155MXL   (6.4mm)  155    314.96     C-TBN   386MXL    (6.4mm)  386   784.35
                           156MXL
                                                                       390MXL
                                                                                                792.48
                                                                                  037
                                                    316.99
                                             156
                                     037
                                                                                          390
                           157MXL   (9.5mm)  157    319.02             400MXL    (9.5mm)  400   812.80
                           158MXL    050     158    321.06             408MXL     050     408   829.06
                           159MXL   (12.7mm)  159   323.09             410MXL   (12.7mm)  410   833.12
                           160MXL            160    325.12             412MXL             412   837.18
                           161MXL            161    327.15             413MXL             413   839.22
                           162MXL            162    329.18             430MXL             430   873.76
                           165MXL            165    335.28             435MXL             435   883.92
                           169MXL            169    343.41             438MXL             438   890.02
                           170MXL            170    345.44             440MXL             440   894.08
                           171MXL            171    347.47             453MXL             453   920.50
                           175MXL            175    355.60             468MXL             468   950.98
                           180MXL            180    365.76             473MXL             473   961.14
                           184MXL            184    373.89             482MXL             482   979.42
                           185MXL            185    375.92             487MXL             487   989.58
                           186MXL            186    377.95             500MXL             500   1016.00
                           187MXL            187    379.98             504MXL             504   1024.13
                           189MXL            189    384.05             515MXL             515   1046.48
                           190MXL            190    386.08             516MXL             516   1048.51
                           192MXL            192    390.14             522MXL             522   1060.70
                           194MXL            194    394.21             532MXL             532   1081.02
                           195MXL            195    396.24             537MXL             537   1091.18
                           200MXL            200    406.40             541MXL             541   1099.31
                           203MXL            203    412.50             570MXL             570   1158.24
                           210MXL            210    426.72             638MXL             638   1296.42
                           212MXL            212    430.78             648MXL             648   1316.74
                           215MXL            215    436.88             705MXL             705   1432.56
                           216MXL            216    438.91             750MXL             750   1524.00
                           218MXL            218    442.98             760MXL             760   1544.32
                           219MXL            219    445.01             955MXL             955   1940.56
                           221MXL            221    449.07             1012MXL           1012   2056.38
                           224MXL            224    455.17             1060MXL           1060   2153.92
                           225MXL            225    457.20             1088MXL           1088   2210.82
                           228MXL            228    463.30             1137MXL           1137   2310.38
                           229MXL            229    465.33             1250MXL           1250   2540.00
                           232MXL            232    471.42             1426MXL           1426   2897.63
                           234MXL            234    475.49             1463MXL           1463   2972.82
                           235MXL            235    477.52             1516MXL           1516   3080.51
                           236MXL            236    479.55             1520MXL           1520   3088.64
                           239MXL            239    485.65             2044MXL           2044   4153.41
                 Ordering  Part Number (1Type · 2Belt Number · 3Nominal Width)
                  Example              C-TBN144MXL025
                                                                           Timing Belts                 07-072
   706   707   708   709   710   711   712   713   714   715   716