Page 713 - MiSUMi 2025
P. 713

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type Part Number  3Nominal Width  Number   Circumference   1Type Part Number  3Nominal Width  Number   Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                     Belt
                                                                                                 Belt
                                            of Teeth
                                                                                        of Teeth
                         2Belt Number
                                                                     2Belt Number
                                                                                               Length (mm)
                                                   Length (mm)
                           142XL
                                              72
                                                    365.76
                                                                       314XL
                           144XL
                                                                                                797.56
                                                                                          157
                                                    370.84
                                                                       316XL
                                              73
                                                                                          158
                           146XL              71    360.68             310XL              155   787.40
                                                                                                802.64
                                                    375.92
                                                                                                812.80
                                                                       320XL
                           148XL
                                              74
                                                                                          160
 Timing   Pulleys          150XL              75    381.00             322XL              161   817.88     Pulleys  Timing
                                                                                                828.04
                                                                       326XL
                                                                                          163
                                              76
                                                    386.08
                           152XL
                           154XL
                           156XL              77    391.16             330XL              165   838.20
                                                    396.24
                                              78
                                                                       332XL
                                                                                                843.28
                                                                                          166
                           158XL              79    401.32             336XL              168   853.44
 P.07-007                  160XL              80    406.40             338XL              169   858.52    P.07-007
                           162XL              81    411.48             340XL              170   863.60
                           164XL              82    416.56             344XL              172   873.76
                                              83
                                                                                          174
                                                                       348XL
                                                    421.64
                           166XL
                                                                                                883.92
 Idlers                    168XL              84    426.72             350XL              175   889.00     Idlers
                                                                       352XL
                           170XL
                                              85
                                                                                          176
                                                                                                894.08
                                                    431.80
                           172XL              86    436.88             356XL              178   904.24
                           174XL              87    441.96             360XL              180   914.40
 P.07-033                  176XL              88    447.04             362XL              181   919.48    P.07-033
                           178XL
                                              89
                                                                                          182
                                                                       364XL
                                                                                                924.56
                                                    452.12
 Timing Belts              182XL              91    462.28             372XL              186   944.88     Timing Belts
                           180XL
                                                                                          185
                                                                                                939.80
                                                    457.20
                                                                       370XL
                                              90
                                                                                                955.04
                                                                                          188
                                              92
                           184XL
                                                                       376XL
                                                    467.36
                                                                       380XL
                                                                                          190
                           186XL
                                              93
                                                    472.44
                                                                                                965.20
                                              94
                                                    477.52
                                                                                          191
                           188XL
                                                                                                970.28
                                                                       382XL
                                                                       386XL
 P.07-055                  190XL              95    482.60             384XL              192   975.36    P.07-055
                           192XL
                                              96
                                                                                          193
                                                    487.68
                                                                                                980.44
                           194XL
                                                                                                985.52
                                                                                          194
                                                    492.76
                                              97
                                                                       388XL
 Round Belt Pulleys &   Idlers & Belts  198XL  100  502.92             392XL              196   1005.84    Idlers & Belts  Round Belt Pulleys &
                                                                                                990.60
                                                                                          195
                                                                       390XL
                                                    497.84
                                              98
                           196XL
                                                                                                995.68
                                              99
                                                                       396XL
                                                    508.00
                           200XL
                                                                                          198
                                                                       400XL
                           202XL
                                                    513.08
                                             101
                                                                                                1016.00
                                                                                          200
                                                                       412XL
                           204XL
                                                                                          206
                                                                                                1046.48
                                             102
                                                    518.16
                                                                                                1066.80
                                             104
 P.07-088                  206XL             103    523.24             414XL              207   1051.56   P.07-088
                           208XL
                                                    528.32
                                                                                          210
                                                                       420XL
                           210XL     025     105    533.40             424XL      025     212   1076.96
                           212XL    (6.4mm)  106    538.48             430XL     (6.4mm)  215   1092.20
                           214XL             107    543.56             432XL      031     216   1097.28
                                     031
                           216XL    (7.9mm)  108    548.64     C-TBN   434XL     (7.9mm)  217   1102.36
                  C-TBN    218XL             109    553.72             444XL      037     222   1127.76
                                     037
                           220XL    (9.5mm)  110    558.80             450XL     (9.5mm)  225   1143.00
                           222XL             111    563.88             460XL      050     230   1168.40
                           224XL     050     112    568.96             468XL    (12.7mm)  234   1188.72
                           226XL    (12.7mm)  113   574.04             470XL              235   1193.80
                           228XL             114    579.12             480XL              240   1219.20
                           230XL             115    584.20             490XL              245   1244.60
                           232XL             116    589.28             492XL              246   1249.68
                           234XL             117    594.36             500XL              250   1270.00
                           236XL             118    599.44             506XL              253   1285.24
                           238XL             119    604.52             510XL              255   1295.40
                           240XL             120    609.60             522XL              261   1325.88
                           244XL             122    619.76             530XL              265   1346.20
                           246XL             123    624.84             532XL              266   1351.28
                           248XL             124    629.92             540XL              270   1371.60
                           250XL             125    635.00             552XL              276   1402.08
                           252XL             126    640.08             558XL              279   1417.32
                           254XL             127    645.16             560XL              280   1422.40
                           256XL             128    650.24             564XL              282   1432.56
                           258XL             129    655.32             572XL              286   1452.88
                           260XL             130    660.40             576XL              288   1463.04
                           262XL             131    665.48             580XL              290   1473.20
                           264XL             132    670.56             592XL              296   1503.68
                           266XL             133    675.64             600XL              300   1524.00
                           268XL             134    680.72             612XL              306   1554.48
                           270XL             135    685.80             616XL              308   1564.64
                           274XL             137    695.96             630XL              315   1600.20
                           276XL             138    701.04             646XL              323   1640.84
                           278XL             139    706.12             670XL              335   1701.80
                           280XL             140    711.20             672XL              336   1706.88
                           282XL             141    716.28             686XL              343   1742.44
                           284XL             142    721.36             700XL              350   1778.00
                           286XL             143    726.44             720XL              360   1828.80
                           288XL             144    731.52             828XL              414   2103.12
                           290XL             145    736.60             860XL              430   2184.40
                           296XL             148    751.84             926XL              463   2352.04
                           300XL             150    762.00             964XL              482   2448.56
                           304XL             152    772.16             1020XL             510   2590.80
                           306XL             153    777.24   EPlease refer to the official website for more specifications
                 EBelt circumference length is a reference value.
                 Ordering  Part Number (1Type · 2Belt Number · 3Nominal Width)
                  Example               C-TBN108XL050
                                                                           Timing Belts                 07-074
   708   709   710   711   712   713   714   715   716   717   718