Page 716 - MiSUMi 2025
P. 716

7           Timing Belts H                                                                                                                                                                             7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  New  1Tooth Fabric  2Tooth Rubber  3Core Wire                                                                                Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                                              M Material
                  Specs


            Timing   Pulleys                                   Nylon Cloth  Chloroprene Rubber  Glass Fiber                                                                                                       Pulleys  Timing


          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers


          P.07-033                  Pitch: 12.7mm                              Back side                                                                                                                         P.07-033
             Timing Belts  Rr     Ra                   h  H                Toothed side                                                                                                                            Timing Belts



          P.07-055      3        θ θ  1      Lr     2                                                                                                                                                            P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal   Pitch (mm)  2θ  Lr  h  H  Rr  Ra  Unit weight g/m                                                                                             Idlers & Belts  Round Belt Pulleys &




          P.07-088         Width                                                           (Width: 10mm)                                                                                                         P.07-088
                            075
                          (19.1mm)
                            100
                          (25.4mm)
                    H               12.7     40°    6.12    2.29    4.30     1       1         40
                            150
                          (38.1mm)
                            200
                          (50.8mm)
                 E  The meaning of the belt number of timing belt varies with type, and the belt circumference length of L (inch size) is the belt number.
                  Please be noted.
                 EBelt circumference length is core wire length.
                 EBelt operating temperature range: -30 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB)
                  design manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.
                     Part Number   3Nominal   Number Belt Circumference   Part Number  3Nominal   Number Belt Circumference
                  1Type  2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                           60H                12    152.40             270H               54    685.80
                           120H               24    304.80             275H               55    698.50
                           145H               29    368.30             280H               56    711.20
                           170H               34    431.80             285H               57    723.90
                           185H       75      37    469.90             290H       75      58    736.60
                           200H    (19.1mm)   40    508.00             300H     (19.1mm)  60    762.00
                           205H      100      41    520.70             305H      100      61    774.70
                           210H    (25.4mm)   42    533.40             310H     (25.4mm)  62    787.40
                  C-TBN    220H               44    558.80    C-TBN    315H               63    800.10
                           225H      150      45    571.50             320H      150      64    812.80
                           230H    (38.1mm)   46    584.20             325H     (38.1mm)  65    825.50
                           235H      200      47    596.90             330H      200      66    838.20
                           240H    (50.8mm)   48    609.60             335H     (50.8mm)  67    850.90
                           245H               49    622.30             340H               68    863.60
                           250H               50    635.00             345H               69    876.30
                           255H               51    647.70             350H               70    889.00
                           260H               52    660.40             355H               71    901.70


                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-TBN              2          timing belt h          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          07-077                 Timing Belts
   711   712   713   714   715   716   717   718   719   720   721