Page 715 - MiSUMi 2025
P. 715

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  Part Number  3Nominal   Number Belt Circumference   Part Number  3Nominal   Number Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                    Width
                                                                                        of Teeth
                                                                                 Width
                                                   Length (mm)
                                                                                               Length (mm)
                                            of Teeth
                  1Type
                         2Belt Number
                           206L
                                                                       442L
                                                                                         119
                                              56
                           210L               55    523.88    1Type  2Belt Number        118    1123.95
                                                                                                1133.48
                                                    533.40
                                                                       446L
                                                                                                1143.00
                                              57
                                                    542.93
                                                                       450L
                                                                                         120
                           214L
 Timing   Pulleys          217L               58    552.45             453L              121    1152.53    Pulleys  Timing
                                                                       457L
                                                    561.98
                                                                                         122
                                                                                                1162.05
                           220L
                                              59
                           225L               60    571.50             461L              123    1171.58
 P.07-007                  230L               61    581.03             465L              124    1181.10   P.07-007
                           232L               62    590.55             472L              126    1200.15
                           236L               63    600.08             480L              128    1219.20
 Idlers                    240L               64    609.60             492L              131    1247.78    Idlers
                                                    619.13
                                                                                                1257.30
                                              65
                           244L
                                                                                         132
                                                                       495L
                           248L               66    628.65             500L              133    1266.83
 P.07-033                  251L               67    638.18             510L              136    1295.40   P.07-033
                                                                       514L
                                              68
                                                                                                1304.93
                           255L
                                                                                         137
                                                    647.70
 Timing Belts              260L               69    657.23             517L              138    1314.45    Timing Belts
                           263L
                                                                                         140
                                              70
                                                                       525L
                                                                                                1333.50
                                                    666.75
                           265L
                                                    676.28
                                              71
                                                                                         144
                                                                       540L
                                                                                                1371.60
 P.07-055                  270L               72    685.80             548L              146    1390.65   P.07-055
                                              73
                                                                                                1400.18
                                                                                         147
                                                    695.33
                           275L
                                                                       550L
 Round Belt Pulleys &   Idlers & Belts  281L  75    714.38             558L              149    1419.23    Idlers & Belts  Round Belt Pulleys &
                                              74
                                                                       555L
                                                                                                1409.70
                                                                                         148
                           277L
                                                    704.85
                                                                                         151
                                                                                                1438.28
                                                    723.90
                                                                       566L
                                              76
                           285L
                                                                       570L
                                                                                                1447.80
                                                    733.43
                                                                                         152
                           289L
                                              77
                                                                                 050
 P.07-088                  292L      050      78    742.95             574L     (12.7mm)  153   1457.33   P.07-088
                           297L
                                                    752.48
                                                                                         155
                                              79
                                                                       581L
                                                                                                1476.38
                           300L    (12.7mm)   80    762.00             585L      075     156    1485.90
                           303L      075      81    771.53             600L     (19.1mm)  160   1524.00
                  C-TBN    307L    (19.1mm)   82    781.05    C-TBN    619L      100     165    1571.63
                           310L
                                                                       630L
                                                                                         168
                                              83
                                                    790.58
                                                                                                1600.20
                                     100
                           315L    (25.4mm)   84    800.10             634L     (25.4mm)  169   1609.73
                           322L      150      86    819.15             653L      150     174    1657.35
                           326L    (38.1mm)   87    828.68             660L     (38.1mm)  176   1676.40
                           330L               88    838.20             675L              180    1714.50
                           334L               89    847.73             694L              185    1762.13
                           337L               90    857.25             697L              186    1771.65
                           341L               91    866.78             700L              187    1781.18
                           345L               92    876.30             720L              192    1828.80
                           352L               94    895.35             728L              194    1847.85
                           355L               95    904.88             731L              195    1857.38
                           360L               96    914.40             739L              197    1876.43
                           367L               98    933.45             750L              200    1905.00
                           371L               99    942.98             765L              204    1943.10
                           375L              100    952.50             769L              205    1952.63
                           382L              102    971.55             787L              210    2000.25
                           390L              104    990.60             806L              215    2047.88
                           394L              105   1000.13             817L              218    2076.45
                           397L              106   1009.65             863L              230    2190.75
                           401L              107   1019.18             900L              240    2286.00
                           405L              108   1028.70             915L              244    2324.10
                           408L              109   1038.23             983L              262    2495.55
                           412L              110   1047.75             994L              265    2524.13
                           420L              112   1066.80             1043L             278    2647.95
                           427L              114   1085.85             1148L             306    2914.65
                           431L              115   1095.38             1200L             320    3048.00
                           435L              116    1104.90            1676L             447    4257.68
                           439L              117    1114.43
                 EPlease refer to the official website for more specifications
                 Ordering  Part Number (1Type · 2Belt Number · 3Nominal Width)
                  Example               C-TBN154L050
                                                                           Timing Belts                 07-076
   710   711   712   713   714   715   716   717   718   719   720