Page 707 - MiSUMi 2025
P. 707

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type Part Number  Nominal Width  Number  Belt Circumference   1Type Part Number  Nominal Width  Number  Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                      3
                                                                                  3
                                            of Teeth
                                                                                               Length (mm)
                                                   Length (mm)
                                                                                        of Teeth
                         2Belt Number
                                                                     2Belt Number
                           565H5M
                                                                                                 1050
                                                                                          210
                                                                       1050H5M
                           570H5M
                                                     570
                                             114
                           575H5M            113     565               1035H5M            207    1035
                                                                       1075H5M
                                                     575
                                             115
                                                                                          215
                                                                                                 1075
                           580H5M            116     580               1080H5M            216    1080
 Timing   Pulleys          590H5M            118     590               1110H5M            222    1110      Pulleys  Timing
                                                                                          220
                                                                       1100H5M
                                             117
                                                                                                 1100
                                                     585
                           585H5M
                                             119
                                                                                          225
                                                                       1125H5M
                           595H5M
                                                                                                 1125
                                                     595
                           600H5M
                                                     605
                                                                                          228
                                                                       1140H5M
                                             121
                           605H5M            120     600               1135H5M            227    1135
                                                                                                 1140
 P.07-007                  610H5M            122     610               1145H5M            229    1145     P.07-007
                           615H5M            123     615               1150H5M            230    1150
                           620H5M            124     620               1160H5M            232    1160
                           625H5M
                                                                       1175H5M
                                                                                                 1175
                                                     625
                                                                                          235
                                             125
 Idlers                    630H5M            126     630               1180H5M            236    1180      Idlers
                                                                                          238
                                                                                                 1190
                                                                       1190H5M
                                             127
                                                     635
                           635H5M
                           640H5M            128     640               1195H5M            239    1195
                           645H5M            129     645               1200H5M            240    1200
 P.07-033                  650H5M            130     650               1210H5M            242    1210     P.07-033
                                                     655
                                                                                                 1225
                                                                                          245
                           655H5M
                                             131
                                                                       1225H5M
 Timing Belts              665H5M            133     665               1250H5M            250    1250      Timing Belts
                                                     660
                           660H5M
                                                                       1235H5M
                                                                                          247
                                                                                                 1235
                                             132
                                                                                                 1270
                                                                                          254
                                             134
                           670H5M
                                                                       1270H5M
                                                     670
                                                                       1295H5M
                           675H5M
                                             135
                                                                                                 1295
                                                     675
                                                                                          259
                                                                                          262
                                             136
                           680H5M
                                                     680
                                                                       1310H5M
                                                                                                 1310
                                                                       1350H5M
                                                                                          270
                                                     690
                                                                                                 1350
                                             138
                           690H5M
 P.07-055                  685H5M            137     685               1340H5M            268    1340     P.07-055
                                                                                          276
                                                                                                 1380
                                                     695
                           695H5M
                                                                       1380H5M
                                             139
 Round Belt Pulleys &   Idlers & Belts  710H5M  142  710               1400H5M    90      280    1400      Idlers & Belts  Round Belt Pulleys &
                           700H5M
                                                                       1390H5M
                                                                                          278
                                             140
                                                     700
                                                                                                 1390
                                             143
                           715H5M
                                                     715
                                                                                                 1420
                                                                                          284
                                                                       1420H5M
                                                                       1455H5M
                           720H5M
                                                     720
                                             144
                                                                                          291
                                                                                                 1455
                                                                                                 1490
                                                                                          298
                                                                       1490H5M
                           725H5M
                                             145
                                                     725
                                                                                 (9mm)
                                      90
                                                                                          304
                                                                                                 1520
                           735H5M
                                                                       1520H5M
                                             147
                                                     735
                                                                                  150
 P.07-088                  730H5M    (9mm)   146     730               1500H5M   (15mm)   300    1500     P.07-088
                                                     740
                                                                                                 1530
                           740H5M
                                                                       1530H5M
                                             148
                                                                                          306
                           745H5M    150     149     745               1540H5M            308    1540
                                                                                  250
                  C-HTBN   750H5M   (15mm)   150     750      C-HTBN   1575H5M   (25mm)   315    1575
                           755H5M
                                                     755
                                                                                          319
                                                                                                 1595
                                             151
                                                                       1595H5M
                                     250
                           760H5M   (25mm)   152     760               1635H5M    300     327    1635
                           765H5M            153     765               1690H5M   (30mm)   338    1690
                           770H5M    300     154     770               1700H5M            340    1700
                           775H5M   (30mm)   155     775               1720H5M            344    1720
                           780H5M            156     780               1760H5M            352    1760
                           790H5M            158     790               1800H5M            360    1800
                           800H5M            160     800               1870H5M            374    1870
                           805H5M            161     805               1875H5M            375    1875
                           810H5M            162     810               1895H5M            379    1895
                           815H5M            163     815               1900H5M            380    1900
                           820H5M            164     820               1945H5M            389    1945
                           825H5M            165     825               2000H5M            400    2000
                           830H5M            166     830               2050H5M            410    2050
                           835H5M            167     835               2100H5M            420    2100
                           845H5M            169     845               2250H5M            450    2250
                           850H5M            170     850               2350H5M            470    2350
                           860H5M            172     860               2460H5M            492    2460
                           870H5M            174     870               2500H5M            500    2500
                           890H5M            178     890               2525H5M            505    2525
                           900H5M            180     900               2650H5M            530    2650
                           920H5M            184     920               2670H5M            534    2670
                           925H5M            185     925               2730H5M            546    2730
                           930H5M            186     930               2760H5M            552    2760
                           935H5M            187     935               2800H5M            560    2800
                           940H5M            188     940               2850H5M            570    2850
                           950H5M            190     950               3060H5M            612    3060
                           955H5M            191     955               3070H5M            614    3070
                           960H5M            192     960               3255H5M            651    3255
                           965H5M            193     965               3360H5M            672    3360
                           975H5M            195     975               3470H5M            694    3470
                           980H5M            196     980               3660H5M            732    3660
                           985H5M            197     985               3770H5M            754    3770
                          1000H5M            200     1000              4260H5M            852    4260
                          1015H5M            203     1015    EPlease refer to the official website for more specifications
                          1020H5M            204     1020
                          1025H5M            205     1025
                 Ordering  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                  Example         C-HTBN260H5M       -      150
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HTBN             2          timing belt htd5m      # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                           Timing Belts                 07-068
   702   703   704   705   706   707   708   709   710   711   712