Page 703 - MiSUMi 2025
P. 703

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type Part Number  Nominal Width  Number  Belt Circumference   1Type Part Number  Nominal Width  Number  Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                                                                  3
                                      3
                                                   Length (mm)
                                                                                        of Teeth
                                                                                               Length (mm)
                                            of Teeth
                         2Belt Number
                                                                     2Belt Number
                           848S8M
                                                                                          201
                           856S8M
                                                     856
                                                                       1608S8M
                                             107
                                                                                                 1608
                           864S8M            106     848               1600S8M            200    1600
                                                     864
                                                                                                 1624
                                                                       1624S8M
                                                                                          203
                                             108
                                                                                          204
                                                                       1632S8M
                                                                                                 1632
                                             109
                                                     872
                           872S8M
 Timing   Pulleys          880S8M            110     880               1640S8M            205    1640      Pulleys  Timing
                                                     888
                                             111
                                                                                                 1648
                           888S8M
                                                                       1648S8M
                                                                                          206
                           896S8M
                                                                                                 1680
                                             113
                                                                                          210
                                                     904
                                                                       1680S8M
                           904S8M            112     896               1672S8M            209    1672
                           912S8M            114     912               1688S8M            211    1688
 P.07-007                  920S8M            115     920               1696S8M            212    1696     P.07-007
                           928S8M            116     928               1728S8M            216    1728
                           936S8M            117     936               1760S8M            220    1760
                           944S8M
                                                                       1776S8M
                                                     944
                                             118
                                                                                                 1776
                                                                                          222
 Idlers                    952S8M            119     952               1792S8M            224    1792      Idlers
                                                                       1800S8M
                                                                                          225
                                                                                                 1800
                           960S8M
                                             120
                                                     960
                           968S8M            121     968               1816S8M            227    1816
                           976S8M            122     976               1824S8M            228    1824
 P.07-033                 1000S8M            123     1000              1832S8M            229    1832     P.07-033
                                                     984
                           984S8M
                                                                                                 1840
                                                                                          230
                                                     992
                           992S8M
                                                                       1840S8M
                                             124
 Timing Belts             1008S8M            126     1008              1896S8M            237    1896      Timing Belts
                                                                                          235
                                                                       1880S8M
                                                                                                 1880
                                             125
                                             127
                                                     1016
                                                                                          238
                          1016S8M
                                                                                                 1904
                                                                       1904S8M
                                             128
                                                                                          239
                          1024S8M
                                                     1024
                                                                       1912S8M
                                                                                                 1912
                                                                                          240
                                                                                                 1920
                          1032S8M
                                             129
                                                     1032
                                                                       1920S8M
                                                                       1936S8M
                          1048S8M
 P.07-055                 1040S8M            130     1040              1928S8M            241    1928     P.07-055
                                                     1048
                                                                                                 1936
                                             131
                                                                                          242
                                                                       1952S8M
                          1056S8M
                                                     1056
                                             132
                                                                                                 1952
                                                                                          244
 Round Belt Pulleys &   Idlers & Belts  1072S8M  134  1072             2000S8M            250    2000      Idlers & Belts  Round Belt Pulleys &
                                                     1064
                                                                                          245
                                                                                                 1960
                                                                       1960S8M
                          1064S8M
                                             133
                                                                       2016S8M
                                                     1080
                          1080S8M
                                                                                                 2016
                                             135
                                                                                          252
                                                                       2032S8M
                          1088S8M
                                             136
                                                                                          254
                                                     1088
                                                                                                 2032
                                             137
                          1096S8M
                                                                       2040S8M
                                                                                          255
                                                     1096
                                                                                                 2040
                          1112S8M
                                                                       2056S8M
                                             139
 P.07-088                 1104S8M            138     1104              2048S8M            256    2048     P.07-088
                                                                                                 2056
                                                                                          257
                                                     1112
                          1120S8M            140     1120              2080S8M            260    2080
                          1128S8M            141     1128              2104S8M            263    2104
                          1136S8M            142     1136              2120S8M            265    2120
                          1144S8M            143     1144              2136S8M    150     267    2136
                          1152S8M    150     144     1152              2160S8M   (15mm)   270    2160
                          1160S8M   (15mm)   145     1160              2200S8M    250     275    2200
                          1168S8M    250     146     1168              2240S8M   (25mm)   280    2240
                  C-HTBN  1176S8M   (25mm)   147     1176     C-HTBN   2256S8M    300     282    2256
                                                                                                 2272
                                                     1184
                                             148
                                                                                          284
                          1184S8M
                                                                       2272S8M
                                     300
                          1192S8M   (30mm)   149     1192              2288S8M   (30mm)   286    2288
                                                                                  400
                          1200S8M    400     150     1200              2296S8M   (40mm)   287    2296
                          1208S8M   (40mm)   151     1208              2304S8M            288    2304
                          1216S8M            152     1216              2320S8M            290    2320
                          1224S8M            153     1224              2400S8M            300    2400
                          1232S8M            154     1232              2432S8M            304    2432
                          1240S8M            155     1240              2448S8M            306    2448
                          1248S8M            156     1248              2464S8M            308    2464
                          1256S8M            157     1256              2496S8M            312    2496
                          1264S8M            158     1264              2504S8M            313    2504
                          1272S8M            159     1272              2520S8M            315    2520
                          1280S8M            160     1280              2536S8M            317    2536
                          1296S8M            162     1296              2560S8M            320    2560
                          1304S8M            163     1304              2600S8M            325    2600
                          1312S8M            164     1312              2624S8M            328    2624
                          1320S8M            165     1320              2680S8M            335    2680
                          1328S8M            166     1328              2736S8M            342    2736
                          1336S8M            167     1336              2760S8M            345    2760
                          1344S8M            168     1344              2800S8M            350    2800
                          1352S8M            169     1352              2848S8M            356    2848
                          1360S8M            170     1360              2880S8M            360    2880
                          1376S8M            172     1376              2904S8M            363    2904
                          1384S8M            173     1384              2920S8M            365    2920
                          1392S8M            174     1392              2944S8M            368    2944
                          1400S8M            175     1400              3000S8M            375    3000
                          1424S8M            178     1424              3048S8M            381    3048
                          1432S8M            179     1432              3120S8M            390    3120
                          1440S8M            180     1440              3200S8M            400    3200
                          1480S8M            185     1480              3264S8M            408    3264
                          1504S8M            188     1504              3280S8M            410    3280
                          1512S8M            189     1512              3304S8M            413    3304
                          1520S8M            190     1520              3400S8M            425    3400
                          1528S8M            191     1528              3440S8M            430    3440
                          1536S8M            192     1536              3600S8M            450    3600
                          1544S8M            193     1544              3680S8M            460    3680
                          1552S8M            194     1552              3800S8M            475    3800
                          1560S8M            195     1560              3880S8M            485    3880
                          1568S8M            196     1568              4000S8M            500    4000
                          1576S8M            197     1576              4400S8M            550    4400
                          1584S8M            198     1584              5280S8M            660    5280
                          1592S8M            199     1592
                 Ordering  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                  Example         C-HTBN480S8M       -      300
                                                                           Timing Belts                 07-064
   698   699   700   701   702   703   704   705   706   707   708