Page 701 - MiSUMi 2025
P. 701

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  1Type Part Number  Nominal Width  Number  Belt Circumference   1Type Part Number  Nominal Width  Number  Belt Circumference   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /



                                      3
                                                                                  3
                                                                                        of Teeth
                                                   Length (mm)
                                                                                               Length (mm)
                                            of Teeth
                         2Belt Number
                                                                     2Belt Number
                           480S5M
                           485S5M
                                              97
                                                                                          184
                                                     485
                                                                       920S5M
                                                                                                 920
                                                                                          185
                                                     490
                                                                       925S5M
                           490S5M             96     480               915S5M             183    915
                                                                                                 925
                                              98
                                                                                          186
                                              99
                                                                       930S5M
                           495S5M
                                                                                                 930
                                                     495
 Timing   Pulleys          500S5M            100     500               935S5M             187    935       Pulleys  Timing
                                                                                          188
                                                                       940S5M
                                                     505
                           505S5M
                                             101
                                                                                                 940
                           510S5M
                                                                       960S5M
                                                     515
                                             103
                                                                                          192
                                                                                                 960
                           515S5M            102     510               950S5M             190    950
                           520S5M            104     520               970S5M             194    970
 P.07-007                  525S5M            105     525               975S5M             195    975      P.07-007
                           530S5M            106     530               980S5M             196    980
                           535S5M            107     535               1000S5M            200    1000
                                                                       1010S5M
                           540S5M
                                                                                          202
                                                     540
                                                                                                 1010
                                             108
 Idlers                    545S5M            109     545               1025S5M            205    1025      Idlers
                                                                       1050S5M
                                             110
                                                                                                 1050
                                                                                          210
                           550S5M
                                                     550
                           555S5M             111    555               1060S5M            212    1060
                           560S5M            112     560               1080S5M            216    1080
 P.07-033                  565S5M            113     565               1085S5M            217    1085     P.07-033
                                             114
                                                                       1100S5M
                           570S5M
                                                                                                 1100
                                                     570
                                                                                          220
 Timing Belts              580S5M            116     580               1115S5M            223    1115      Timing Belts
                                             115
                           575S5M
                                                                       1110S5M
                                                     575
                                                                                                 1110
                                                                                          222
                                                                                          224
                                                                                                 1120
                                                     585
                                                                       1120S5M
                                             117
                           585S5M
                                                                       1125S5M
                                                                                          225
                                                     590
                                             118
                           590S5M
                                                                                                 1125
                                                                                          227
                                             119
                                                                                                 1135
                                                                       1135S5M
                           595S5M
                                                     595
                                                                       1150S5M
                           610S5M
 P.07-055                  600S5M            120     600               1145S5M            229    1145     P.07-055
                                                                                                 1150
                                                                                          230
                                                     610
                                             122
                                             123
                           615S5M
                                                     615
                                                                       1160S5M
                                                                                                 1160
                                                                                          232
 Round Belt Pulleys &   Idlers & Belts  625S5M  125  625               1175S5M            235    1175      Idlers & Belts  Round Belt Pulleys &
                                                                       1165S5M
                                                                                          233
                                                     620
                           620S5M
                                                                                                 1165
                                             124
                                                                       1195S5M
                           630S5M
                                                     630
                                                                                                 1195
                                                                                          239
                                             126
                           635S5M
                                                                       1200S5M
                                             127
                                                                                          240
                                                                                                 1200
                                                     635
                                                                       1210S5M
                           640S5M
                                             128
                                                                                                 1210
                                                                                          242
                                                     640
                                                                                          245
 P.07-088                  645S5M            129     645               1215S5M            243    1215     P.07-088
                           650S5M
                                                                       1225S5M
                                                                                                 1225
                                                     650
                                             130
                           655S5M            131     655               1250S5M            250    1250
                           660S5M            132     660               1270S5M    100     254    1270
                                      100
                           665S5M    (10mm)  133     665               1295S5M   (10mm)   259    1295
                           670S5M            134     670      C-HTBN   1300S5M    150     260    1300
                                      150
                  C-HTBN   675S5M    (15mm)  135     675               1305S5M   (15mm)   261    1305
                           680S5M            136     680               1310S5M    250     262    1310
                           685S5M     250    137     685               1320S5M   (25mm)   264    1320
                           690S5M    (25mm)  138     690               1330S5M            266    1330
                           695S5M            139     695               1335S5M            267    1335
                           700S5M            140     700               1350S5M            270    1350
                           710S5M            142     710               1380S5M            276    1380
                           720S5M            144     720               1390S5M            278    1390
                           725S5M            145     725               1400S5M            280    1400
                           730S5M            146     730               1420S5M            284    1420
                           735S5M            147     735               1450S5M            290    1450
                           740S5M            148     740               1460S5M            292    1460
                           745S5M            149     745               1475S5M            295    1475
                           750S5M            150     750               1500S5M            300    1500
                           755S5M            151     755               1530S5M            306    1530
                           760S5M            152     760               1550S5M            310    1550
                           765S5M            153     765               1595S5M            319    1595
                           770S5M            154     770               1600S5M            320    1600
                           775S5M            155     775               1615S5M            323    1615
                           780S5M            156     780               1650S5M            330    1650
                           785S5M            157     785               1675S5M            335    1675
                           790S5M            158     790               1680S5M            336    1680
                           800S5M            160     800               1685S5M            337    1685
                           810S5M            162     810               1690S5M            338    1690
                           815S5M            163     815               1695S5M            339    1695
                           820S5M            164     820               1700S5M            340    1700
                           825S5M            165     825               1715S5M            343    1715
                           830S5M            166     830               1800S5M            360    1800
                           835S5M            167     835               1945S5M            389    1945
                           840S5M            168     840               1960S5M            392    1960
                           845S5M            169     845               2000S5M            400    2000
                           850S5M            170     850               2100S5M            420    2100
                           860S5M            172     860               2350S5M            470    2350
                           865S5M            173     865               2525S5M            505    2525
                           870S5M            174     870               2765S5M            553    2765
                           880S5M            176     880               2800S5M            560    2800
                           890S5M            178     890               2980S5M            596    2980
                           900S5M            180     900               3090S5M            618    3090
                           905S5M            181     905
                 Ordering  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                  Example         C-HTBN320S5M       -      150
                                                                           Timing Belts                 07-062
   696   697   698   699   700   701   702   703   704   705   706