Page 702 - MiSUMi 2025
P. 702

7           Timing Belts S8M                                                                                                                                                                           7

            Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  M Material                                                                                                                   Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /




                                                            1Back Rubber 2Tooth Rubber
                                                             Chloroprene   Chloroprene   3Core Wire 4Tooth Fabric
                                                                                              Nylon Cloth
                                                                                    Glass Fiber
                                                               Rubber     Rubber
            Timing   Pulleys                                                                                                                                                                                      Pulleys  Timing
          P.07-007                                                                                                                                                                                               P.07-007

             Idlers                                                                                                                                                                                                Idlers

                                           Pitch: 8mm
                               3                         1
          P.07-033                          Lr                PLD             Back side                                                                                                                          P.07-033
             Timing Belts    H  i  h                                       Toothed side                                                                                                                            Timing Belts



          P.07-055               Ra                  4   2                                                                                                                                                       P.07-055
            Round Belt Pulleys &   Idlers & Belts  Types  Nominal   Pitch (mm)  Ra  Lr  H  h  i  PLD  Unit weight g/m                                                                                             Idlers & Belts  Round Belt Pulleys &
                           Width
                                                                                           (Width: 10mm)
                            150
                            250
          P.07-088        (15mm)                                                                                                                                                                                 P.07-088
                   S8M    (25mm)     8       5.2     5.2     5.3    3.05    2.25    0.686      52
                            300
                          (30mm)
                            400
                          (40mm)
                 EBelt circumference length is core wire length.
                 EBelt operating temperature range: -30 to 90 °C.
                 EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
                 E  For the transmission capacity, calculation and design method of Economy series Timing Belts, please refer to the national standard (GB)
                  design manual.
                 EWeight is a theoretical value for reference only, which may be different from that of the actual product.
                      Part Number     3     Number  Belt Circumference   Part Number  3   Number  Belt Circumference
                   1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number  Nominal Width  of Teeth  Length (mm)
                           288S8M             36     288               608S8M             76     608
                           328S8M             41     328               616S8M             77     616
                           352S8M             44     352               624S8M             78     624
                           376S8M             47     376               632S8M             79     632
                           384S8M             48     384               640S8M             80     640
                           392S8M             49     392               648S8M             81     648
                           400S8M             50     400               656S8M             82     656
                           408S8M             51     408               664S8M             83     664
                           416S8M             52     416               672S8M             84     672
                           424S8M             53     424               680S8M             85     680
                           432S8M             54     432               688S8M             86     688
                           440S8M    150      55     440               696S8M     150     87     696
                           448S8M   (15mm)    56     448               704S8M    (15mm)   88     704
                           456S8M    250      57     456               712S8M     250     89     712
                  C-HTBN   464S8M   (25mm)    58     464      C-HTBN   720S8M    (25mm)   90     720
                                                     472
                           472S8M
                                              59
                                                                       728S8M
                                                                                                 728
                                                                                          91
                                                                                  300
                                     300
                           480S8M   (30mm)    60     480               736S8M    (30mm)   92     736
                           488S8M    400      61     488               744S8M     400     93     744
                           496S8M   (40mm)    62     496               752S8M    (40mm)   94     752
                           512S8M             64     512               760S8M             95     760
                           520S8M             65     520               768S8M             96     768
                           528S8M             66     528               776S8M             97     776
                           536S8M             67     536               784S8M             98     784
                           544S8M             68     544               792S8M             99     792
                           552S8M             69     552               800S8M             100    800
                           560S8M             70     560               808S8M             101    808
                           576S8M             72     576               816S8M             102    816
                           584S8M             73     584               824S8M             103    824
                           592S8M             74     592               832S8M             104    832
                           600S8M             75     600               840S8M             105    840
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-HTBN             2          timing belt s8m        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          07-063                 Timing Belts
   697   698   699   700   701   702   703   704   705   706   707