Page 742 - MiSUMi 2025
P. 742

Sprockets Nominal No.40 / Chains Nominal No.40 / Joint Links




                 QSprocket
                                                                   M Material          A Attachments
                                                                 S45C Equivalent         Set Screw
           8                                                 (Teeth Tip: Induction hardening)  (Only Shaft Bore Specs. N)                                                                                         8
            Sprockets & Chains /   Gears & Rack Gears  QShaft Bore Machining Size Table  Link Pitch 12.7  b2  t2  7.2  L  Shaft Bore Specs.  S  (New JIS Keyway+Tap)                                              Gears & Rack Gears  Sprockets & Chains /



                                                                                                    N
                                                                                          Shaft Bore Specs.
                 Shaft Bore Dia.   Keyway   Set Screw
                                                                             (Through Hole)
                                 M
                     D
                           b2×t2
                                                                                                 2-M
                                 5
                           4×1.8
                    10·12
            Sprockets &    Chains  14~17  5×2.3  6 6 8  Do  Dp  6DH7  GD  5.2*               6DH7  120°                                                                                                           Chains  Sprockets &
                                                                        H
                   18~22
                           6×2.8
                   24~30
                           8×3.3
          P.08-005  This series cannot be used in combination with 08B chain!  H  L  6DH8                                                                                                                        P.08-005
                 E Process issue: There is no guarantee that the tooth tip of multiple products is consistent with each other
            Gears &    Rack Gears  E  Distance between tooth top and keyway centerline: ±0.5mm  6Shaft Bore Dia. (D)                                                                                              Rack Gears  Gears &
                 *For keyway size, refer to GB/T 1095
                           Part Number
                                                 5Hole
                                                                                             H GD L
                                                                                     Dp
                                                                                         DO
                                  Type
                                       Teeth (T)
                                                          (H8)
                           Model
          P.08-017  1Type  2Nominal  3Hub  4Number of   Specifications  S Specifications  12  N Specifications (H7)  37.13 42  28 23  L                                                                          P.08-017
                                          9
                                                           9
                                         10
                                                                                         46
                                                                      17
                                                                                            32 27
                                                                12 15
                                                                                     41.1
            Other New   Products         12               10    12 15   18 20       45.08 51  36 31  5                                                                                                            Products  Other New
                                         11
                                                                                            40 35
                                                                12 15
                                                                        18 20 22
                                                                                    49.07 55
                                                                        18 20 22
                                                                12 15 16
                                                                                    53.07 59
                                         13
                                                                                            37
                                                                        18 20 22 25
                                                                12 15
                                         15
                                                                                    61.08 67
                                                                                            46
          P.08-039                       14               12    12 15  17 18 20 22 25 28  57.07 63  42  22  6                                                                                                    P.08-039
                                                                              25 28
                                         16
                                                                          20
                                                                  15
                                                                                     65.1
                                                                                         71
                                                                                            50
                   C-SPA    40     B     17       S       13      15    18    25  30 69.12 76  54
                                         18       N                       20  25    73.14 80  57
                                         19                               20  25    77.16 84  62  -
                                         20                       15      20  25  30 81.18 88  67
                                         22                                   25    89.24 96  75
                                         24               14              20         97.3 104     25  7
                                         25                                   25    101.33 108  63
                                         26                               20        105.36 112
                                         30                                   25  30 121.5 128
                 E Please visit MISUMI website for details of the models available for sale.
                 Ordering  Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth)  - 5Hole Specifications - 6Shaft Bore Dia.
                  Example                   C-SPA40B9                  -        S        -      9
                 QChain
                                                                              M Material
                                                                                Steel
                                  Link Pitch 12.7
                                      12.7  12.7            QSprocket and Chain Selection
                                                            This series can be used in combination with our 40B series sprocket.
                                                            Do not use in combination with 08B series sprocket, which may
                      12                                    cause the chain sprocket mechanism to fail to function properly!
                                                            Please choose Joint Links nominal No.40.
                                  (The figure shows 4 links)
                                                                           2Number of Links    Allowable
                                                              1Type                            Maximum
                                                   9.6               Configurable Type  Fixed Type  Tension (kN)
                     min  (7.95)                   8.3  17.9                         120 links
                                                                         4~9998
                                                                                   (Circumference
                      1.52                        Joint Link*  C-CHE40  (2-link increments)  Length 1524mm)  3.63
                                  φ 7.92
                                          φ3.96
                                                  (Snap Type)
                 *Joint Links are provided and needed to be installed by yourself.  Ordering  Part Number (1Type)  -  2Number of Links
                 *  Joint Links can also be purchased separately! Search “joint link” on  Example  C-CHE40  -  120
                 the official website.
          08-009                 Sprockets & Chains                                                                                                                                                            08-010
   737   738   739   740   741   742   743   744   745   746   747