Page 747 - MiSUMi 2025
P. 747

Sprockets Nominal No.16B / Chains Nominal No.16B / Joint Links




                 QSprocket
                                                                   M Material          A Attachments
                                                                 S45C Equivalent         Set Screw
 8                                                           (Teeth Tip: Induction hardening)  (Only Shaft Bore Specs. N)  8
 Sprockets & Chains /   Gears & Rack Gears  QShaft Bore Machining Size Table  Link Pitch 25.4  b2  16.2  Shaft Bore Specs.  S  (New JIS Keyway+Tap)  Gears & Rack Gears  Sprockets & Chains /



                                                                                                    N
                                                                                           Shaft Bore Specs.
                                                                               (Through Hole)
                 Shaft Bore Dia.   Keyway   Set Screw
                     D
                                 M
                           b2×t2
                    25·30
                                 6
                           8×3.3
                    35·38
                                 8
                          10×3.3
 Sprockets &    Chains  Do not use in combination with 16A chain!  DO  DP  t2  L  H                2-M     Chains  Sprockets &
                    40
                          12×3.3
                                 8
                                                                                                    120°
                                 10
                          14×3.8
                   45·48·50
 P.08-005        E  Process issue: There is no guarantee                          6DH8        6DH7        P.08-005
                  that the tooth tip of multiple products is
                  consistent with each other
 Gears &    Rack Gears  E Distance between tooth top and keyway   6DH7  L                                  Rack Gears  Gears &
                  centerline: ±0.5mm
                                                       H
                 *For keyway size, refer to GB/T 1095
                          Part Number
                                                 5
 P.08-017         1Type  2Nominal   3Hub   4Number   Specifications Specifications  6Shaft Bore Dia. (D)  Dp  DO  H  L  P.08-017
                                                            S
                                                Hole
                                      of Teeth
                                                                      N Specifications (H7)
                          Model
 Other New   Products                   (T)                (H8)   25 30  35 38           90.14 101.7 61    Products  Other New
                                 Type
                                        11
                                        12
                                                                  25 30
                                                                                         98.14 109.7 69
                                                                                         106.12 117.7 78
                                        14
 P.08-039                               13                  16           35 38  40  45 48  50 114.15 125.7 84  40  P.08-039
                                        15
                                                                                         122.17 133.7 92
                                                                                  45
                  C-SPB    16     B     16       S                25              45     130.2 141.8
                                                 N
                                        18                               35              146.28 157.8  100 45
                                        19                  20             38     45 48  154.33 165.9
                                        22                               35  40   45 48  178.48 190.1
                                        24                               35           50 194.59 206.2  110 50
                                        25                          30       40 42  48   202.66 214.2
                 Ordering  Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth)  - 5Hole Specifications - 6Shaft Bore Dia.
                  Example                   C-SPB16B12                 -        S        -     16
                 QChain
                                                                              M Material
                                                                                Steel
                                   Link Pitch 25.4
                                     25.4  25.4
                    21.00                                   QSprocket and Chain Selection
                                                            This series can be used in combination with our 16B series sprocket.
                                                            Do not use in combination with Japanese standard type or American
                                 (The figure shows 4 links)
                                                            standard type sprocket, which may cause the chain sprocket
                                                            mechanism to fail to function properly!
                                                            Please choose Joint Links nominal No.16B.
                                                   18.95
                   min  17.02                      15.75  34.7  1Type      2Number of Links    Allowable
                                                                                               Maximum
                                                 Joint link*         Configurable Type  Fixed Type  Tension (kN)
                                 φ 15.88  φ 8.28  (cotter pin type)      4~9998       60 links
                                                            C-CHE16B  (2-link increments)  (Circumference   13.05
                 *Joint Links are provided and needed to be installed by yourself.  Length 1524mm)
                 *  Joint Links can also be purchased separately! Search “joint link” on
                 the official website.                       Ordering  Part Number (1Type)  - 2Number of Links
                 *  The snap type and cotter pin type Joint Links are shipped   Example  C-CHE16B  -  60
                 randomly. Please be careful
 08-013                                                          Sprockets & Chains                     08-014
   742   743   744   745   746   747   748   749   750   751   752