Page 749 - MiSUMi 2025
P. 749

Chains with Attachments / Joint Links, Japanese Standard /

                       Chains with Attachments / Joint Links, European Standard



                 QJapanese Standard
                                                                              M Material
                                                                                Steel
 8                                                                                                         8
 Sprockets & Chains /   Gears & Rack Gears  With Attachments /    Chain No. 40 / 50 / 60  N  L1  L2  X  Y  QJoint link  Type  N  L1  L2  X  X  Y  Y  Nominal Model  Gears & Rack Gears  Sprockets & Chains /

                                                                   d
                                       d
                 One Side Type
                 (Every Two Links)
                 C-CHEL
                                                                                            40
                                                               E-JNT-L(One Side Type)
                                                                                            50
                                                               E-JNT-T(Both Sides Type)
                                                                                  t
                                                     t
 Sprockets &    Chains  d  With Attachments /    d  Pitch Pitch Joint Link*  QNumber of links of 1 chain  Pitch Pitch Joint Link*  60  Chains  Sprockets &
                                                                                   C
                                                       C
                                                                 No.
                                                                                Number of links of 1 chain
                                                  N
                                                                 40
                                                                              120 (circumference length 1,524mm)
                      N
                 (Every Two Links)
                                                                              80 (circumference length 1,524mm)
                                                                 60
 P.08-005        Both Sides Type   L1  L2  X  Y       L1  L2  X  X  Y  Y  50  96 (circumference length 1,524mm)  P.08-005
                 C-CHET
 Gears &    Rack Gears   t  C                        t  C   Q  Sprocket and Chain Selection                Rack Gears  Gears &
                                                             This series can be used in combination with our 40B / 50B / 60B series sprocket.
                                                            Q  Do not use in combination with 08B / 10B / 12B sprocket, which may cause the
                                                             chain sprocket mechanism to fail to function properly!
                                                Pitch Pitch Joint Link*
                   Pitch Pitch Joint Link*
                                                             not use for precise positioning and heavy load use. Attachments are only used for
 P.08-017        *Joint Links are provided and needed to be installed by yourself.  Q The conveyor belt chain with attachments can only be used for transmission. Do   P.08-017
                                                             fixing and have no planar accuracy.
                 *Joint Links can also be purchased separately! Search “joint link” on the official website. Q Please choose Joint Links of corresponding to nominal model.
 Other New   Products  C-CHEL (One Side Type)  2Nominal Model  Links  15.875  10.25  11.85  1.5  10.3  19.05  17.6  12.7  3.4  Tension kN (kgf)  Products  Other New
                                                              Pin
                                                                             Attachments
                                             3Number of
                           Part Number
                                                                                           Allowable Maximum
                                                                    Slab
                                                      Pitch
                                                                                Y
                       1Type
                                                                     t
                                                                                    N
                                                                            X
                                                                                        d
                                                                        C
                                                                L2
                                                            L1
                                                                9.6
                                                       12.7
                                                            8.3
                                                                            12.7
                                                                        7.9
                                                                                    9.5
                                                                                              2.75(280)
                                               120
                                     40
                                                                            15.9
                                                                                23.1
                                                                                        5.5
                                     50
                                                                                              4.41(450)
                                                96
                                                                    2
                  C-CHET (Both Sides Type)
                                                                                    15.9
                                     60
                                                                                        5.5
                                                      19.05
                                                80
                                                                                              6.28(640)
                                                                    2.4
                                                                                27.8
                                                           12.65 14.35
                                                                        11.9
 P.08-039        Ordering  Part Number (1Type · 2Nominal Model)  - 3Number of Links                       P.08-039
                  Example           C-CHET50           -      96
                 QEuropean Standard
                                                                              M Material
                                                                                Steel
                                       Chain No. 06B / 08B / 10B
                                                                     d            N
                 With Attachments /    d          N         QJoint link
                 One Side Type                                                           Y
                 (Every Two Links)                       Y           Type             L1  X  Nominal Model
                 C-CHEL                               L1  X    E-JNT-L(One Side Type)  L2  X  06B
                                                      L2                                 Y  08B
                                                               E-JNT-T(Both Sides Type)    10B
                                                     t                               t
                                                       C                               C
                                               Pitch Pitch Joint Link*         Pitch Pitch Joint Link*
                                                            QNumber of links of 1 chain
                 With Attachments /    d          N              No.            Number of links of 1 chain
                   N
      d          Both Sides Type                                 06B          160 (circumference length 1,524mm)
                 (Every Two Links)                      X  Y     08B          120 (circumference length 1,524mm)
                 C-CHET X  Y                          L1         10B          96 (circumference length 1,524mm)
                       L1                             L2  X
                       L2                                Y
                                                            Q Sprocket and Chain Selection
                      t                              t       This series can be used in combination with our 06B / 08B / 10B series sprocket.
                        C                              C    Q  Do not use in combination with 06A / 08A / 10A sprocket, which may cause the
                                                             chain sprocket mechanism to fail to function properly!
                Pitch Pitch Joint Link*        Pitch Pitch Joint Link*  Q The conveyor belt chain with attachments can only be used for transmission. Do
                                                             not use for precise positioning and heavy load use. Attachments are only used for
                 *Joint Links are provided and needed to be installed by yourself.  fixing and have no planar accuracy.
                 *Joint Links can also be purchased separately! Search “joint link” on the official website.  Q Please choose Joint Links of corresponding to nominal model.
                           Part Number       3Number of       Pin   Slab     Attachments   Allowable Maximum
                       1Type      2Nominal Model  Links  Pitch  L1  L2  t  C  X  Y  N   d   Tension kN (kgf)
                  C-CHEL (One Side Type)  06B  160    9.525  6.27  7.23  1.2  6.35  9.5  14.3  7.9  3.4  1.93(196)
                                                                                    9.5
                                                                        8.9
                                                                9.9
                                                       12.7
                  C-CHET (Both Sides Type)  08B  120  15.875  8.5  10.9  1.65  10.3  12.7  17.6  12.7  4.3  3.76(382)
                                                                            15.9
                                                                                               4.5(458)
                                                                                        5.3
                                                                                23.1
                                                            9.6
                                                96
                                     10B
                                                                    1.65
                 Ordering  Part Number (1Type · 2Nominal Model)  - 3Number of Links
                  Example           C-CHET06B          -      160
 08-015                                                          Sprockets & Chains                     08-016
   744   745   746   747   748   749   750   751   752   753   754