Page 753 - MiSUMi 2025
P. 753

*1 Allowable Transmission Torque
                     Part Number  3          6Shaft Bore Dia. PH8   d    D    G               (N·m)
                                               1mm increments
                                                                                      M
                                 Number  4B  5Gear          Pitch  Tip   Root   H L  L1  L2  (Coarse)  Bending Strength
                                        Shape
                                              Straight Bore
                                                       Keyway
                                                                                         General Structural  Stainless
                              2
 8                   1Type   Module  of Teeth  K  Straight Bore+Tap Keyway+Tap  Dia.  Dia. Dia.  M4  Steel or Carbon Steel  Steel  8
 Sprockets & Chains /   Gears & Rack Gears  *13  6~10 · 6.35  -  13  15  10.5 15  30  (B=10) 5  M5  2.83  1.83  Gears & Rack Gears  Sprockets & Chains /
                                                                  14
                                                                     9.5 14
                                                             12
                                  12
                                                                                                   1.41
                                                                                           2.47
                                              6~8 · 6.35
                                                                                                    -
                                                                               20
                                                                     11.5 16
                                                                  16
                                                             14
                                  14
                                                                                            3.2
                                                             15
                                                                  17
                                                                                           3.58
                                                                     12.5 17
                                  15
                                                                                                   2.04
                                                                               18
                                  *16
                                                                     13.5 18
                                                                  18
                                                                                           3.97
                                                             16
                                                                             (B=12)
                                                                                           4.36
                                                                  19
                                             6~12 · 6.35
                                                                     14.5 19
                                  *17
                                                             17
                                                                                                    -
                                                                     15.5 20
                                                                                           4.76
                                                             18
                                                                  20
                                  *18
 Sprockets &    Chains            *19  10  A  6~10 · 6.35  8N  19  21  16.5  16            5.16    3.18    Chains  Sprockets &
                                                             20
                                                                                           5.57
                                                                     17.5
                                                                  22
                                  20
                                                             21
                                                                     18.5
                                  21
                                                                  23
                                                                                           5.98
                                                                                                   3.41
                                     12
                                                                         18
                                  *22
                                                                     19.5
                                                             22
                                                                  24
                                                                                           6.41
                                          K
                                                                                                    -
                                                                  25
                                  *23
                                                             23
                                                                     20.5
                                             6~12 · 6.35 8N · 10N
                                                                                           6.82
                                                                               10
                   (Selectable
 P.08-005         Gear Shapes)    24                         24   26  21.5  20  (B=10)  4  M4  7.24  4.13  P.08-005
                                                                               8
                                                                                                    -
                   Straight Bore  *25                        25   27  22.5   (B=12)        7.68    4.64
                                  26
                    (Shape A,
                                                             26
                                                                  28
                                                                                           8.12
                                                                     23.5 22
 Gears &    Rack Gears  E-GEAHB   *27          6~15   10N~12N  27  29  24.5  24            8.55    5.14    Rack Gears  Gears &
                                                      8N~12N
                                                                                                    -
                    Shape B,
                    Shape K)
                                                                  30
                                  28
                                                                                           9.02
                                               8~17
                                                                     25.5
                                                             28
                                                                     26.5 26
                                                                  31
                                                                                           9.42
                                                                                                    -
                                                      8N~15N
                                                             29
                                               6~17
                                  *29
                                                                                           9.87
                                  30
 P.08-017         E-GEAHBB        *34          8~18   10N~15N  30  32  27.5 27             11.69   5.63   P.08-017
                  E-GEAHBG
                                                                                                   6.11
                                                                                           10.7
                                  32
                                                                     29.5
                                                             32
                                                                  34
                                                                         28
                  E-GEAHS
                                                             34
                                                                     31.5
                                                                  36
 Other New   Products  Straight Bore+Tap  35                 35   37  32.5                 12.13   6.92    Products  Other New
                                                                                                    -
                                  36
                                                                     33.5
                                                                  38
                                                             36
                                                                                                   7.14
                                                                                           12.52
                  E-GEAB
                                  40
                                                                                                   8.17
                                                                                           14.31
                                                                  42
                                                             40
                                                                     37.5
 P.08-039        (Shape B, Shape K)  38        8~22   10N~17N  38  40  35.5  30            13.46   7.68   P.08-039
                  E-GEABB         42                         42   44  39.5                 15.24   8.7
                  E-GEABG     1.0  *44                       44   46  41.5                 16.18    -
                  E-GEAS          45                         45   47  42.5                 16.66   9.51
                                  *46                        46   48  43.5                 17.14    -
                    Keyway        48           8~32   10N~30N  48  50  45.5 44             18.04   10.3
                    (Shape A)     50                         50   52  47.5  20             18.95  10.82
                  (E19 or more    52                         52   54  49.5                 19.87  11.34
                     teeth)       54                         54   56  51.5                 20.8   11.87
                                  55           8~34   10N~32N  55  57  52.5  46            21.32  12.16
                   Keyway+Tap     56                         56   58  53.5                 21.84  12.46
                 (Shape B, Shape K)  58                      58   60  55.5                 22.69  12.95
                  (E19 or more            A                                        5  M5
                     teeth)       60  10  B                  60   62  57.5     10          23.64  13.49
                                  62                         62   64  59.5                 24.5   13.98
                  E-GEAKB         64           10~38  12N~36N  64  66  61.5  50            25.47  14.54
                                                                                           25.9
                  E-GEAKBB        65                         65   67  62.5                 26.45  14.78
                                  66
                                                                  68
                                                                     63.5
                                                             66
                                                                                                   15.1
                  E-GEAKBG        68                         68   70  65.5                 27.44  15.66
                  E-GEAKS         70                         70   72  67.5                 28.31  16.16
                                  72           10~44  12N~42N  72  74  69.5  56            29.19  16.66
                                  75                         75   77  72.5                 30.63  17.48
                                  80                  12N~46N  80  82  77.5                32.98  18.82
                                  84                         84   86  81.5                 34.9   19.92
                                  85           10~48         85   87  82.5                 35.35  20.17
                                  90                  15N~38N  90  92  87.5  60            37.74  21.53
                                  95                         95   97  92.5                 40.15  22.91
                                  96                         96   98  93.5                 40.6   23.17
                                  100          17~42  17N~38N  100  102 97.5               42.59  24.31
                                  110          17~49  17N~45N  110  112 107.5  70          47.11  26.88
                                  120                        120  122 117.5                51.87   29.6
                 E  *1 Allowable Transmission Torque in the table are reference values calculated with normal conditions. For details, refer to Gear Transmission
                  Power Calculation.
                 X*Marked number of teeth is not available for E-GEAHS and E-GEAKS.
                 XShaft bore diameter 9N is not available for Keyway+Tap.
 08-019                                                          Gears & Rack Gears                     08-020
   748   749   750   751   752   753   754   755   756   757   758