Page 748 - MiSUMi 2025
P. 748

Sprockets Nominal No.20B / Chains Nominal No.20B / Joint Links




                 QSprocket
                                                                   M Material          A Attachments
                                                                 S45C Equivalent         Set Screw
           8                                                 (Teeth Tip: Induction hardening)  (Only Shaft Bore Specs. N)                                                                                         8
            Sprockets & Chains /   Gears & Rack Gears  QShaft Bore Machining Size Table  Link Pitch 31.75  b2  18.5  L  Shaft Bore Specs.  S  (New JIS Keyway+Tap)                                                Gears & Rack Gears  Sprockets & Chains /


                                                                                                     N
                                                                                           Shaft Bore Specs.
                                                                               (Through Hole)
                 Shaft Bore Dia.   Keyway   Set Screw
                                 M
                     D
                           b2×t2
                                                                                                    2-M
                    25·30
                                 6
                           8×3.3
                                 8
                    35
                          10×3.3
                    40
                                 8
            Sprockets &    Chains  45·50  12×3.3  10  DO  DP    t2         H                         120°                                                                                                         Chains  Sprockets &
                          14×3.8
          P.08-005  Do not use in combination with 20A series chain!  6DH7  L     6DH8        6DH7                                                                                                               P.08-005
                 E  Process issue: There is no guarantee
                  that the tooth tip of multiple products is
            Gears &    Rack Gears  E Distance between tooth top and keyway centerline: ±0.5mm H                                                                                                                   Rack Gears  Gears &
                  consistent with each other
                 *For keyway size, refer to GB/T 1095
                                                                6Shaft Bore Dia. (D)
                          Part Number
                                                 5
          P.08-017  1Type  2Nominal   3Hub   4Number   Specifications Specifications   N Specifications (H7)  Dp  DO  H  L                                                                                       P.08-017
                                                            S
                                                Hole
                                      of Teeth
                                 Type
            Other New   Products        (T)                (H8)    25  30             102.74  117  70  40                                                                                                         Products  Other New
                          Model
                                        10
                                        11
                                                                                                 77
                                                                                             127
                                                                                      112.68
                                                                   25
                                                                      30
                                                                                      132.65 147.5
                                                                                                 98
                                        13
                                                                         35
                                                                      30
          P.08-039                      12                  20        30  35  40      122.68  137  88  45                                                                                                        P.08-039
                                        14                               35  40  45  50 142.68 157.6 108
                  C-SPB    20     B     15       S                           40  45  50 152.72 167.7 118
                                                 N
                                        16                                   40  45  50 162.75 177.7
                                        17                                      45  50 172.78 187.8
                                        18                  25                  45  50 182.85 197.8  120  50
                                        19                                      45  50 192.91 207.9
                                        20                                      45  50 202.98 217.9
                 Ordering  Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth)  - 5Hole Specifications - 6Shaft Bore Dia.
                  Example                   C-SPB20B12                 -        S        -     20
                 QChain
                                                                              M Material
                                                                                Steel
                                 Link Pitch 31.75
                                     31.75  31.75
                    26                                      QSprocket and Chain Selection
                                                            This series can be used in combination with our 20B series sprocket.
                                 (The figure shows 4 links)  Do not use in combination with American standard type or Japanese
                                                            standard type 20A series sprocket, which may cause the chain
                                                            sprocket mechanism to fail to function properly!
                                                  23.8      Please choose Joint Links nominal No.20B.
                   min  (19.56)                   20.2  44  Part Number    2Number of Links    Allowable
                                                                                               Maximum
                    3.6                                       1Type  Configurable Type  Fixed Type  Tension kN)
                                 φ 19.05  φ 10.19  Joint Link*
                                                 (Cotter Pin Type)       4~9998       48 links
                                                                                   (Circumference
                 *  The snap type and cotter pin type Joint Links are shipped   C-CHE20B  (2-link increments)  Length 1524mm)  18.2
                 randomly. Please be careful
                 *Joint Links are provided and needed to be installed by yourself.  Part Number (1Type)  - 2Number of Links
                 *  Joint Links can also be purchased separately! Search “joint link” on   Ordering
                 the official website.                       Example     C-CHE20B    -       48
          08-015                 Sprockets & Chains                                                                                                                                                            08-016
   743   744   745   746   747   748   749   750   751   752   753