Page 744 - MiSUMi 2025
P. 744

Sprockets Nominal No.06B / Chains Nominal No.06B / Joint Links




                 QSprocket
                                                                   M Material          A Attachments
                                                                 S45C Equivalent         Set Screw
           8                                  Link Pitch 9.525  (Teeth Tip: Induction hardening)  (Only Shaft Bore Specs. N)                                                                                      8
            Sprockets & Chains /   Gears & Rack Gears  QShaft Bore Machining Size Table  b2  5.3  L  Shaft Bore Specs.  S  (New JIS Keyway+Tap)                                                                   Gears & Rack Gears  Sprockets & Chains /



                                                                                                     N
                                                                                           Shaft Bore Specs.
                 Shaft Bore Dia.   Keyway   Set Screw
                                                                               (Through Hole)
                     D
                                 M
                           b2×t2
                                                                                                   2-M
                                 4
                    10
                           3×1.4
            Sprockets &    Chains  11·12  4×1.8  4 4 5 6  Do  Dp  t2       H                        120°                                                                                                          Chains  Sprockets &
                           5×2.3
                    14~17
                           6×2.8
                    18~22
                           8×3.3
                    24~30
                 E Process issue: There is no guarantee that the tooth tip of
          P.08-005  Do not use in combination with 06A chain!  6DH7               6DH8         6DH7                                                                                                              P.08-005
                  multiple products is consistent with each other
                 E  Distance between tooth top and keyway centerline: ±0.5mm  H  L
            Gears &    Rack Gears  1Type  2Nominal    3Hub    4Number   Specifications  S Specifications   6Shaft Bore Dia. (D)  Dp  DO  H  L  L                                                                  Rack Gears  Gears &
                 *For keyway size, refer to GB/T 1095
                           Part Number
                                              5Hole
                                                                      N Specifications (H7)
                                      of Teeth
                                 Type
                                                        (H8)
                           Model
          P.08-017                      (T)                   10 11 12  14               30.82  34.5  20  20  7                                                                                                  P.08-017
                                        10
                                                                                                 29
                                                                   12  15                 33.8  37.5 30
                                                                                                 26
            Other New   Products        12               8    10   12  14  15  16         36.8  40.5 29  25  8                                                                                                    Products  Other New
                                        11
                                                                                                 31
                                                                                                 26
                                                                                                 30
                                                                       15
                                                                                                 34
          P.08-039  C-SPB   06    B     13     S              10   12 14 15 16  18        39.8  43.5  28                                                                                                         P.08-039
                                                              10
                                        14
                                                                                             46.5 31
                                                                                          42.8
                                        15     N        10         12  15   17     20  22  45.81  49.5  34
                                                                                                 42
                                        16                           14   16       20    48.82  52.5 37
                                        18                             15     18         54.85  58.6 43
                                        19                         12                  25 57.87  61.6 45
                                        20                         12  15 16  18         60.89  64.6 46  28 10
                                        21                             15 16  18         63.91  67.6 48
                                        22                                             25 66.93  70.6 50
                                        23              12             15              25 69.95  73.7 52
                                        25                                16  18 19 20    76  79.7 57
                 E Please visit MISUMI website for details of the models available for sale.
                 Ordering  Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth)  - 5Hole Specifications - 6Shaft Bore Dia.
                  Example                   C-SPB06B10                 -        S        -      8
                 QChain
                                                                              M Material
                                                                                Steel
                                 Link Pitch 9.525
                                     9.525  9.525           QSprocket and Chain Selection
                                                            This series can be used in combination with our 06B series sprocket.
                                                            Do not use in combination with Japanese standard type or American
                      8.2                                   standard type sprocket, which may cause the chain sprocket
                                                            mechanism to fail to function properly!
                                  (The figure shows 4 links)  Please choose Joint Links nominal No.06B.
                                                                           2Number of Links    Allowable
                                                                                               Maximum
                                                   7.23       1Type  Configurable Type  Fixed Type  Tension (kN)
                    min  (5.72)                    6.27  13.5                        160 links
                                                                         4~9998
                      1.0                                   C-CHE06B  (2-link increments)  (Circumference   1.93
                                 φ6.35   φ3.28    Joint Link*                      Length 1524mm)
                                                  (Snap Type)
                 *Joint Links are provided and needed to be installed by yourself.  Ordering  Part Number (1Type)  - 2Number of Links
                 *  Joint Links can also be purchased separately! Search “joint link”   Example  C-CHE06B  -  160
                 on the official website.
          08-011                 Sprockets & Chains                                                                                                                                                            08-012
   739   740   741   742   743   744   745   746   747   748   749