Page 745 - MiSUMi 2025
P. 745

Sprockets Nominal No.08B / Chains Nominal No.08B / Joint Links




                 QSprocket
                                                                   M Material          A Attachments
                                                                 S45C Equivalent         Set Screw
 8                                             Link Pitch 12.7  (Teeth Tip: Induction hardening)  (Only Shaft Bore Specs. N)  8
 Sprockets & Chains /   Gears & Rack Gears  QShaft Bore Machining Size Table  b2  7.2  L  Shaft Bore Specs.  S  (New JIS Keyway+Tap)  Gears & Rack Gears  Sprockets & Chains /



                                                                                                    N
                                                                                          Shaft Bore Specs.
                                                                              (Through Hole)
                 Shaft Bore Dia.   Keyway   Set Screw
                     D
                                 M
                           b2×t2
                                                                                                  2-M
                    10
                                 4
                           3×1.4
                    12
 Sprockets &    Chains  14~17  4×1.8  4 4 5 6  Do  Dp         t2         H                         120°    Chains  Sprockets &
                           5×2.3
                           6×2.8
                   18~22
                           8×3.3
                   24~30
 P.08-005        Do not use in combination with 08A chain!  6DH7                 6DH8         6DH7        P.08-005
                 E Process issue: There is no guarantee that the tooth tip of    H  L
                  multiple products is consistent with each other
 Gears &    Rack Gears  E  Distance between tooth top and keyway centerline: ±0.5mm  6Shaft Bore Dia. (D)  Rack Gears  Gears &
                 *For keyway size, refer to GB/T 1095
                          Part Number
                                             5Hole
                                                                                                 H
                                                                                          Dp
                                                                                              DO
                                     of Teeth
                                 Type
                                                       (H8)
                           Model
 P.08-017          1Type  2Nominal   3Hub    4Number   Specifications S Specifications   12 14  N Specifications (H7)  41.1  45.9  26  25 L  L 8  P.08-017
                                       (T)
                                       10
 Other New   Products                  12              10    12  15 16       24          49.07  53.9  31   Products  Other New
                                                                 15
                                                                                                 33
                                                                                                 42
                                                                   16 18 19 20
                                                             12
                                                                                                 37
                                                                                             57.9
                                       13
                                                                                         53.06
                                                                                                 41
                                                                             24
 P.08-039                              14                    12 14 15  19  20  24        57.07  61.9  42  P.08-039
                                                                             24 25
                                                                                                 45
                                                             12 14 15 16 18
                   C-SPB    08   B     15     S N                                  30    61.09  65.9  52
                                       16                          16              30    65.1  69.9  50  28 10
                                       17                        15 16       24    30    69.11  74  52
                                       18              12              19            35  73.14  78  56
                                       19                              19 20   25  30    77.16  82  60
                                       20                          16 18  20 22  25 28  38 81.19  86  64
                                       21                                      25 28  35  85.22  90.1  68
                                       23              14                20  24 25       93.27  98.1  70
                                       25                                      25 28     101.33 106.2
                 E Please visit MISUMI website for details of the models available for sale.
                 Ordering  Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth)  - 5Hole Specifications - 6Shaft Bore Dia.
                  Example                   C-SPB08B10                 -        S        -     10
                 QChain
                                                                              M Material
                                                                                Steel
                                  Link Pitch 12.7
                                      12.7  12.7            QSprocket and Chain Selection
                                                            This series can be used in combination with our 08B series sprocket.
                                                            Do not use in combination with Japanese standard type or American
                      11.7                                  standard type sprocket, which may cause the chain sprocket
                                                            mechanism to fail to function properly!
                                 (The figure shows 4 links)  Please choose Joint Links nominal No.08B.
                                                                           2Number of Links    Allowable
                                                  9.8         1Type                            Maximum
                     min  (7.75)                     18.2            Configurable Type  Fixed Type  Tension (kN)
                                                  8.4
                      1.6                        Joint Link*  C-CHE08B   4~9998      120 links
                                                                                   (Circumference
                                  φ 8.51  φ4.45  (Snap Type)          (2-link increments)  Length 1524mm)  3.76
                 *Joint Links are provided and needed to be installed by yourself.  Ordering  Part Number (1Type)  - 2Number of Links
                 *  Joint Links can also be purchased separately! Search “joint link” on  Example  C-CHE08B  -  120
                 the official website.
 08-011                                                          Sprockets & Chains                     08-012
   740   741   742   743   744   745   746   747   748   749   750