Page 746 - MiSUMi 2025
P. 746

Sprockets Nominal No.10B / Chains Nominal No.10B / Joint Links




                 QSprocket
                                                                   M Material          A Attachments
                                                                 S45C Equivalent     Attachments: Set Screw
           8                                                 (Teeth Tip: Induction hardening)  (Only Shaft Bore Specs. N)                                                                                         8
            Sprockets & Chains /   Gears & Rack Gears  QShaft Bore Machining Size Table  Link Pitch 15.875  9.1  L  Shaft Bore Specs.  S  (New JIS Keyway+Tap)                                                    Gears & Rack Gears  Sprockets & Chains /



                                                                                           Shaft Bore Specs.
                                                                                                     N
                                                     b2
                 Shaft Bore Dia.   Keyway   Set Screw
                                                                                (Through Hole)
                     D
                                 M
                           b2×t2
                                                                                                    2-M
                           4×1.8
                                 4
                    12
                                 4
                           5×2.3
            Sprockets &    Chains  14~17  10×3.3  10  Do  Dp  t2           H                         120°                                                                                                         Chains  Sprockets &
                   18~22
                                 5
                           6×2.8
                                 6
                   24~30
                           8×3.3
                                 8
                    32·35
                          12×3.3
                    40
          P.08-005                                                                                 6DH7                                                                                                          P.08-005
                                                                                  6DH8
                 Do not use in combination with 10A chain!
            Gears &    Rack Gears  E Process issue: There is no guarantee that the tooth tip of    H  L                                                                                                           Rack Gears  Gears &
                                                          6DH7
                  multiple products is consistent with each other
                 E  Distance between tooth top and keyway centerline: ±0.5mm
                 *For keyway size, refer to GB/T 1095
          P.08-017        Part Number        5Hole             6Shaft Bore Dia. (D)                                                                                                                              P.08-017
                   1Type  2Nominal   3Hub   4Number   Specifications  S Specifications   N Specifications (H7)  Dp  DO  H  L  L
                                                      (H8)
                                    of Teeth (T)
                                Type
                          Model
            Other New   Products      10               10    15  19 20  24  28  30     51.37  58.3  35  25  7                                                                                                     Products  Other New
                                                                   20
                                                                                                42
                                                                                       61.34
                                      12
                                                                                            68.2
                                                                                                51
                                                             15 18
                                                                                                47
                                      15
                                                                                       76.36
                                                                                            83.2
          P.08-039                    13      S        12        19 20 22 24  28  32   66.32  73.2  57                                                                                                           P.08-039
                  C-SPB    10    B    17      N                    20 22  25  28 30  32 35 38  86.39  93.3  60  30  10
                                      18
                                                                                            98.3
                                                                                       91.42
                                      19               14          20       30  35 38 40  96.45  103.3  70
                                      21                           20 22 24  30        106.52  113.4  75
                                      22                             22       32 35    111.55  118.4
                                      23               16                25       38 40  116.58  123.5  80
                                      24                                 25  30  35    121.62  128.5
                                      25                           20                  126.66  133.6
                 E Please visit MISUMI website for details of the models available for sale.
                 Ordering  Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth) - 5Hole Specifications - 6Shaft Bore Dia.
                  Example                   C-SPB10B10                 -        S        -     10
                 QChain
                                                                              M Material
                                                                                Steel
                                  Link Pitch 15.875
                                     15.875 15.875
                                                            QSprocket and Chain Selection
                      14.6                                  This series can be used in combination with our 10B series sprocket.
                                                            Do not use in combination with Japanese standard type or American
                                  (The figure shows 4 links)  standard type sprocket, which may cause the chain sprocket
                                                            mechanism to fail to function properly!
                                                   10.9     Please choose Joint Links nominal No.10B.
                     min  (9.65)                   9.6  20.5               2Number of Links    Allowable
                                                                                               Maximum
                      1.65                        Joint Link*  1Type  Configurable Type  Fixed Type  Tension (kN)
                                  φ 10.16  φ5.08  (Snap Type)                         96 links
                                                                         4~9998
                                                            C-CHE10B  (2-link increments)  (Circumference   4.5
                 *Joint Links are provided and needed to be installed by yourself.  Length 1524mm)
                 *  Joint Links can also be purchased separately! Search “joint link” on
                 the official website.                       Ordering  Part Number (1Type)  - 2Number of Links
                 *  The snap type and cotter pin type Joint Links are shipped   Example  C-CHE10B  -  96
                 randomly. Please be careful
          08-013                 Sprockets & Chains                                                                                                                                                            08-014
   741   742   743   744   745   746   747   748   749   750   751