Page 751 - MiSUMi 2025
P. 751

Economy series   Product Overview  Product Overview                                   Economy series
 Gears                                                                                          Racks





 Economy series   New                                                            New
 8  Gears  Products  Economy series - Racks Products                                                       8
 Sprockets & Chains /   Gears & Rack Gears  Compliant with New JIS Class 8/  More suitable for medium-precision transmission   Gears & Rack Gears  Sprockets & Chains /

                    and conveyance mechanisms

                    Mounting dimensions are optimized to
 GB Class 8 standards
                    suit local production environments
 Sprockets &    Chains  More suitable for medium and high precision   Tooth surface is hardened for        Chains  Sprockets &
 gear transmission and conveyance mechanisms
                    enhanced abrasion resistance

 P.08-005  More materials and gear shapes available   Multiple fixing hole machining                      P.08-005
                    options available
 Gears &    Rack Gears                                                                                     Rack Gears  Gears &



 P.08-017  QAccuracy Guarantee  Photo of Detection Equipment  QMultiple Materials Available  Stainless Steel  P.08-017
                       Important Item
                                           Non-Heat Treated Steel Induction Hardened Steel
 Conceptual Diagram of Tooth Profile and Tooth Direction
 Other New   Products  Test standard:  Detection is   Hardness  Surface Hardness  ≤25HRC  35HRC or less  ≤28HRC  Products  Other New
                                                                    45~55HRC
                            Hardening Layer Depth
                                                                    0.5~1.0mm
                                                                                             -
                                                    -
 New JIS B1702-1
 performed using
                             Core Hardness
                                                                                          ≤28HRC
                                                 ≤25HRC
                            a. Abrasion Resistance
 P.08-039  GB/T10095-2001  a professional   Performance b. Fracture Resistance   ×   G      △             P.08-039
 gear accuracy
                                                   △
                                                                        △
                                                                                            △
 Tooth Profile  tester.     c. Corrosion Resistance   ×                 △                   G
                Note: G Excellent performance, △ Good performance,   ×  Poor performance
                QMachined End Racks
 Tooth Direction
                         Both Ends Machined                           One End Machined
 MISUMI Economy series  Generic products on the market *
                     Cut      Cut
 Tooth Profile Detection  Tooth Profile Detection
 Reference
 Line  Measured
 Measured   Line                    Effective Number of Teeth            Length Configurable
 Line  Reference   Cutting is performed based on the length of effective teeth (tooth bottom).  Cutting is performed based on the specified length measured from the reference plane, regardless of tooth completeness.
 Line
                QHow to Connect Racks
 Left 28  Left 14  Left 1  Right 1  Right 14  Right 28  Left 28  Left 14  Left 1  Right 1  Right 14  Right 28  Combined Racks
 · Small deformation of tooth profile, with the measured line and the reference line basically overlapped  · Large deformation of tooth profile, with large deviation between the measured line and the reference line  Since length control accuracy is lower than pitch accuracy, there is no
                                                     guarantee that an effective tooth can be formed for use when directly
 Tooth Direction Detection  Tooth Direction Detection  connecting tooth profiles at machined surfaces. Therefore, as shown in the
                                                     racks (or racks with the same module) to properly adjust the pitch.
 (+)  (-)  (+)  (-)                                  figure, before connecting the racks, provide some clearance and use mounted
                Example of Use
                                                     QMechanism Name
                                                     n-Times Speed and Stroke Mechanism
 Left 28  Left 14  Left 1  Right 1  Right 14  Right 28  Left 28  Left 14  Left 1  Right 1  Right 14 Right 28
 · Excellent tooth direction uniformity, with the measured line basically vertical  · Poor tooth direction uniformity, with the measured line obviously inclined  QMechanism Features
                                                     Feature 1:  The transmission and conveyance structure of gears and racks is
 Judgment Result  Judgment Result                           integrated, achieving n times the distance of the cylinder stroke.
                                                     Feature 2:  The stroke can be converted to n times the original value by setting
 · Accuracy grade compliant with New JIS Class 8/GB Class 8 standards  · Accuracy grade not compliant with New JIS Class 8/GB Class 8 standards  the ratio of small to large gear to 1:n.
 · Design accuracy guaranteed, low vibration and noise, long service life  · Poor engagement accuracy, low transmission accuracy, prone to vibration, large noise, short service life  Feature 3:  Force deviation can be eliminated by mounting gears on movable
                                                            base side in the center line of the cylinder and then mounting
 * Generic products on the market are similar products randomly purchased by MISUMI from online or offline markets  gears on fixed rack side evenly to the left and right.
 * The test data are obtained through testing by MISUMI, which are for reference only  Feature 4:  The position of rack and gear can be adjusted by mounting lower
 08-017                                                     racks (size configurable holes) or increasing/decreasing shims.  08-018
   746   747   748   749   750   751   752   753   754   755   756