Page 755 - MiSUMi 2025
P. 755

*1 Allowable Transmission Torque
                     Part Number  3             6Shaft Bore Dia. PH8   d    D    G             (N·m)
                                                  1mm increments
                                                                                      M
                                 Number  4B  5Gear              Pitch   Tip    Root   H  L  L1  L2  (Coarse)  Bending Strength
                                         Shape
                              2   of Teeth    Straight Bore    Keyway    Dia.  Dia.  Dia.  General Structural Steel   Stainless
                     1Type   Module          Straight Bore+Tap  Keyway+Tap                or Carbon Steel  Steel
 8                                12      K A  6~12 · 6.35  8N  19.5  22.5  14.25 21  30 15  10.79  4.76   8
                                                                18
                                                                                           8.33
                                                                     21
 Sprockets & Chains /   Gears & Rack Gears  *15  A  6~12 · 6.35  8N · 10N~12N  22.5  25.5  18.75 18  24  9  4  M4  12.09  10.74  Gears & Rack Gears  Sprockets & Chains /
                                                                                           9.55
                                  13
                                                                        15.75 22.5
                                                                                                   5.45
                                              6~13 · 6.35
                                  14
                                                                     24
                                                                        17.25 16
                                                                                                   6.16
                                               6~8 · 6.35
                                                                21
                                                                                                    -
                                                                        20.25 20
                                                                24
                                                                     27
                                  16
                                                                                           13.39
                                                                                                   7.64
                                  17
                                                                    28.5
                                                                25.5
                                                                        21.75 21
                                                                                           9.81
                                                                                                   5.6
                                              6~12 · 6.35
                                                                     30
                                                                27
                                                                                                   9.17
                                                                        23.25 22
                                              6~13 · 6.35
                                  18
                                                                                           16.06
                                              6~15 · 6.35
                                  19
                                                                                           17.41
                                                                        24.75 24
                                                                                                   9.94
                                                                28.5
                                                                    31.5
                                                                                           18.81
                                                                30
                                  20
                                                                        26.25
                                                                     33
                                              6~16 · 6.35
                                                                            25
                                                                    34.5
                                                                31.5
                                                                                           13.45
                                  21
                                                                                                   7.68
                                                                        27.75
                                                                     36
                                                                33
 Sprockets &    Chains            22          6~17 · 6.35  8N · 10N~13N  34.5  37.5  29.25 26  21.63  12.34  Chains  Sprockets &
                                                                        30.75 27
                                              6~18 · 6.35
                                                                                                   8.75
                                                                                           15.33
                                  23
                                  24
                                                                        32.25
                                                                                                   13.95
                                                                                           24.45
                                                                     39
                                                                36
                                                       8N · 10N~15N
                                                                            30
                                              6~20 · 6.35
                                                                                                   14.79
                                                                                           25.92
                                                                37.5
                                                                        33.75
                                                                    40.5
                                  25
                                                                                                   15.65
                                                       8N · 10N~17N
                                                                     42
                                                                39
                                                                                           27.42
                                                                        35.25 32
                                  26
                                              6~22 · 6.35
                                                                    43.5
                                  27
                                                                                                   10.94
                                                                                           19.17
                                                                        36.75
                                                                40.5
                                                                     45
                                                                42
                                                                        39.75
                                                                                           21.12
                                  29
 P.08-005                         28          6~23 · 6.35  8N · 10N~19N  43.5  46.5  38.25  34  30.43  17.36  P.08-005
                                                                                                   12.05
                                              6~24 · 6.35
                                                                            35
                                                                                           33.3
                                  30                            45   48  41.25             36.11   19 -
                                                                        44.25
                                  *32
                                                                     51
                                                                48
 Gears &    Rack Gears  (Shape A, Shape B,   33  6~28 · 6.35  8N · 10N~24N  49.5  52.5  45.75  40  M5  25.07  14.31  Rack Gears  Gears &
                                  34
                                                                                           39.45
                                                                                                   22.51
                                                                51
                                                                        47.25
                                                                     54
                    Straight Bore
                                                                                           40.93
                                                                                                   23.35
                                  35
                                                                        48.75
                                                                    55.5
                                                                52.5
                                                                     57
                                                                54
                                                                                                   24.1
                    Shape K)
                                  38
                                                                                           30.1
                                                                57
                                                                        53.25
                                                                     60
 P.08-017          E-GEAHB        36          6~24 · 6.35  8N · 10N~30N  58.5  61.5  50.25  42.24  17.17  P.08-017
                                                                                                   17.75
                                  39
                                                                        54.75
                                                                                           31.11
                   E-GEAHBB       40                            60   63  56.25             48.31   27.57
 Other New   Products  E-GEAHS    42            8~33    10N~30N  67.5  70.5  59.25  45     51.43   29.35   Products  Other New
                   E-GEAHBG
                                                                     66
                                                                63
                                                                66
                                                                                                   20.66
                                  44
                                                                                           36.21
                                                                        62.25
                                                                     69
                                                                        63.75
                                                                                           56.23
                                                                                                   32.09
                                  45
                                                                                           38.26
                                  46
                                                                        65.25
                                                                                                   21.83
                                                                69
                                                                     72
                  Straight Bore+Tap
                                                                72
                                                                                           60.9
                                                                     75
 P.08-039         (Shape B, Shape K)  48                        73.5  76.5  68.25          41.35   34.75  P.08-039
                                  49
                                                                        69.75
                                                                                                   23.6
                   E-GEAB
                                                                     78
                                                                75
                   E-GEABB    1.5  50  15       8~38    10N~33N  76.5  79.5  71.25         63.97   36.51
                                                                        72.75
                                  51
                                                                                           43.41
                                                                                                   24.77
                   E-GEABG        52                            78   81  74.25             67.07   38.28
                   E-GEAS         54      B                     81   84  77.25  50         46.52   26.55
                                  55                            82.5  85.5  78.75  27 12  5  47.57  27.15
                     Keyway       56            12~38   12N~33N  84  87  80.25             48.62   27.75
                    (Shape A)     57                            85.5  88.5  81.75          49.65   28.33
                    Keyway+Tap    58                            87   90  83.25             50.69   28.93
                  (Shape B, Shape K)  60                        90   93  86.25             79.8    45.54
                   E-GEAKB        62                            93   96  89.25             54.89   31.32
                   E-GEAKBB       63                            94.5  97.5  90.75          55.92   31.91
                   E-GEAKBG       64            12~43   12N~37N  96  99  92.25  55         56.99   32.52
                   E-GEAKS        65                            97.5  100.5 93.75          58.03   33.11
                                  66                            99  102  95.25             59.07   33.71
                                  68                            102  105  98.25            61.17   34.91
                                  69                            103.5  106.5 99.75         62.23   35.51
                                  70                            105  108  101.25           95.56   54.53
                                  72                            108  111  104.25      M6   98.5    56.21
                                  75                            112.5  115.5 108.75        68.56   39.12
                                  76                            114  117  110.25           69.61   39.72
                                  77                            115.5  118.5 111.75        70.68   40.33
                                  78                            117  120  113.25           71.73   40.93
                                  *80                           120  123  116.25           111.3    -
                                  81                            121.5  124.5 117.75        74.89   42.74
                                  84                            126  129  122.25           78.07   44.55
                                  85            12~50   12N~44N  127.5  130.5 123.75  65   79.14   45.16
                                  88                            132  135  128.25           82.35   46.99
                                  90                            135  138  131.25           84.45   48.19
                                  91                            136.5  139.5 132.75        85.53   48.81
                                  92                            138  141  134.25           86.57   49.41
                                  95                            142.5  145.5 138.75        89.78   51.23
                                  96                            144  147  140.25           90.87   51.85
                                  98                            147  150  143.25           92.97   53.05
                                  99                            148.5  151.5 144.75        94.05   53.67
                                  100                           150  153  146.25           95.11   54.27
                 E*1 Allowable Transmission Torque in the table are reference values calculated with normal conditions. For details, refer to Gear Transmission Power Calculation.
                 X*Marked number of teeth is not available for E-GEAHS and E-GEAKS gear products.
                 Ordering  Part Number (1Type · 2Module) - 3Number of Teeth -  4B  - 5Gear Shape - 6Shaft Bore Dia.
                  Example       E-GEAHBG1.5      -      12      -  15   -    A      -    6.35
 08-021                                                          Gears & Rack Gears                     08-022
   750   751   752   753   754   755   756   757   758   759   760