Page 759 - MiSUMi 2025
P. 759

Part Number   3           6Shaft Bore Dia. PH8   d    D    G         *1 Allowable Transmission Torque
                                                                                               (N·m)
                                  Number   5Gear    1mm increments                     M
                                   of   4B  Shape              Pitch   Tip   Root   H L L1 L2  (Coarse)  Bending Strength
                                                                         Dia.
                              2
                                                Straight Bore
                                                        Keyway
 8                   1Type   Module  Teeth     Straight Bore+Tap Keyway+Tap  Dia.  Dia.  23.75 23 37 12 6  General Structural Steel    8
                                                                                             or Carbon Steel
 Sprockets & Chains /   Gears & Rack Gears  14   8~15   8N~12N  37.5  42.5 31.25 30           49.96        Gears & Rack Gears  Sprockets & Chains /
                                                                30
                                                         8N
                                   12
                                                                     35
                                                                                              38.58
                                                 8~13
                                                                35
                                                                     40
                                                                        28.75 25
                                   15
                                                 8~20
                                                        8N~15N
                                                                                              55.96
                                                        8N~17N
                                                                40
                                   16
                                                 8~22
                                                                                              61.98
                                                                     45
                                                                        33.75 32
                                                                                              68.13
                                                 8~24
                                                               42.5
                                                        8N~19N
                                                                    47.5 36.25 35
                                   17
                                                                        38.75 38
                                                                45
                                                                     50
                                                                                               80.6
                                   19
 Sprockets &    Chains             18            8~26   8N~22N  47.5  52.5 41.25 39   M5      74.36        Chains  Sprockets &
                                                 8~27
                                                                        43.75 40
                                                 8~28
                                                                     55
                                   20
                                                                50
                                                                                              87.09
                                                        8N~23N
                                                 8~29
                                                                                               93.5
                                                        8N~25N
                                                               52.5
                                                                    57.5 46.25 42
                                   21
                                                                55
                                                                        48.75 44
                                                                     60
                                                                                              106.58
                                                 8~32
                                                        8N~28N
                                   23
 P.08-005                          22            8~32   8N~29N  57.5  62.5 51.25 46           100.13      P.08-005
                                                                     65
                                                                        53.75 48
                                   24
                                                        8N~32N
                                                                60
                                                 8~36
                                                                                              113.19
 Gears &    Rack Gears             25            8~38   8N~33N  62.5  67.5 56.25 50           126.94       Rack Gears  Gears &
                                                                                              119.98
                                                        8N~37N
                                                                65
                                   26
                                                 8~43
                                                                        58.75 55
                                                                     70
 P.08-017          Straight Bore   27            8~48   8N~40N  67.5  72.5 61.25  60          133.57      P.08-017
                                                                                              140.86
                                                                     75
                                                                70
                                                                        63.75
                                   28
                    (Shape A,      29            8~43   8N~39N  72.5  77.5 66.25 62           147.18
 Other New   Products  E-GEAHB     30            8~51   8N~43N  75   80  68.75 65             154.16       Products  Other New
                    Shape B)
                                                                80
                                                 8~55
                                                                        73.75
                                                                     85
                                   32
                                                                                              167.17
                                                        8N~47N
                  E-GEAHBB
                                                                        78.75
                                                                     90
                                                                85
 P.08-039        Straight Bore+Tap  34           10~55  10N~47N  87.5  92.5 81.25  70         182.65      P.08-039
                                                                                              189.48
                                   35
                    (Shape B)
                  E-GEAB      2.5  36  25  A     10~57  10N~49N  90  95  83.75  75            195.56
                  E-GEABB          38      B                    95  100  88.75  41 16 8       210.35
                                   40                          100  105  93.75                223.66
                    Keyway         42                          105  110  98.75                238.12
                    (Shape A)      44                          110  115  103.75  80           252.85
                   Keyway+Tap                    10~60  10N~50N
                    (Shape B)      45                          112.5  117.5 106.25            260.32
                  E-GEAKB          46                          115  120 108.75                267.86
                  E-GEAKBB         48                          120  125 113.75        M6      281.94
                                   50            12~60  12N~50N  125  130 118.75              296.17
                                   52                          130  135 123.75                310.53
                                   54                          135  140 128.75                325.04
                                   55            15~60  15N~50N  137.5  142.5 131.25          333.08
                                   56                          140  145 133.75                341.19
                                   58                          145  150 138.75                354.5
                                   60                          150  155 143.75  85            369.44
                                   62                          155  160 148.75                382.84
                                   64                          160  165 153.75                398.01
                                   65                          162.5  167.5 156.25            404.75
                                   68            25~60  25N~50N  170  175 163.75              428.78
                                   70                          175  180 168.75                442.41
                                   72                          180  185 173.75                456.04
                                   75                          187.5  192.5 181.25            478.65
                                   80                          200  205 193.75                396.36
                 E  *1 Allowable Transmission Torque in the table are reference values calculated with normal conditions. For details, refer to Gear Transmission
                  Power Calculation.
                 XShaft bore diameter 9N is not available for Keyway+Tap.
                 Ordering  Part Number (1Type · 2Module) - 3Number of Teeth -  4B  - 5Gear Shape - 6Shaft Bore Dia.
                  Example        E-GEAHB2.5      -      12      -  25   -    A      -     8
 08-025                                                          Gears & Rack Gears                     08-026
   754   755   756   757   758   759   760   761   762   763   764