Page 757 - MiSUMi 2025
P. 757

*1 Allowable Transmission Torque
                     Part Number  3          6Shaft Bore Dia. PH8   d    D    G               (N·m)
                                               1mm increments
                                                                                      M
                                 Number  4B  5Gear          Pitch  Tip   Root   H L  L1  L2  (Coarse)  Bending Strength
                                        Shape
                                                                                         General Structural  Stainless
                                              Straight Bore
                                                       Keyway
                              2
 8                   1Type   Module  of Teeth  A  Straight Bore+Tap Keyway+Tap  Dia.  Dia. Dia.  18  Steel or Carbon Steel  11.27  8
                                                                                                  Steel
 Sprockets & Chains /   Gears & Rack Gears  13  8~15  8N~12N  26  30  21  20  30  10  5  M5  22.65  12.92  Gears & Rack Gears  Sprockets & Chains /
                                                                      19
                                                             24
                                                8
                                                                  28
                                                                                           19.75
                                  12
                                                        8N
                                               8~11
                                                             28
                                                                                                   14.6
                                  14
                                                                  32
                                                                      23
                                                                                           25.58
                                  15
                                                                         24
                                                                      25
                                                                                           28.65
                                                             30
                                                                                                  16.35
                                                                  34
                                  16
                                               8~16
                                                                  36
                                                             32
                                                                                                  18.11
                                                                         25
                                                                      27
                                                                                           31.73
                                                                                           34.89
                                                             34
                                                                  38
                                                                         28
                                                                      29
                                                      8N~14N
                                  17
                                               8~19
                                                                                                  19.91
                                                                      31
                                                                  40
                                  18
                                                             36
                                                      8N~16N
                                                                         30
                                                                                                  21.73
                                                                                           38.07
                                               8~21
 Sprockets &    Chains            19           8~23   8N~17N  38  42  33  31               41.27  23.55    Chains  Sprockets &
                                                                                           44.59
                                  20
                                                                                                  25.45
                                                      8N~18N
                                                             40
                                                                  44
                                                                         33
                                                                      35
                                                                                                  27.32
                                                             42
                                                                      37
                                                                         34
                                                                                           47.87
                                                      8N~19N
                                                                  46
                                  21
                                                                                                  29.26
                                                                                           51.27
                                                      8N~21N
                                                             44
                                                                         36
                                                                  48
                                                                      39
                                  22
                                               8~25
                                                                         37
                                  23
                                                             46
                                                                  50
                                                                                                  31.14
                                                                      41
                                                                                           54.57
                                                      8N~22N
 P.08-005                         24           8~28   8N~23N  48  52  43  40               57.96  33.07   P.08-005
                                                             50
                                                                  54
                                                                                           61.43
                                                                      45
                                  25
                                                                                                  35.05
                                  26           8~30   8N~27N  52  56  47  42               64.99  37.09
 Gears &    Rack Gears  (Shape A, Shape B)  27  8~33  8N~30N  54  58  49  45               68.39  39.02    Rack Gears  Gears &
                   Straight Bore
                                                                      51
                                                             56
                                                                                                  41.16
                                                                                           72.12
                                                                  60
                                  28
                                               8~32
                                                                                                   43
                                                                  62
                                                             58
                                  29
                                                                                           75.35
                                                                         47
                                                                      53
                                                      8N~29N
                  E-GEAHB
 P.08-017         E-GEAHBB        30           8~36   8N~32N  60  64  55  48               78.93  45.04   P.08-017
                                  32
                                                                                           85.59
                                                                      59
                                                                  68
                                                                                                  48.84
                                                             64
                  E-GEAHBG        33           8~38   8N~33N  66  70  61  50               66.86  38.15
 Other New   Products  Straight Bore+Tap  34   10~38  10N~33N  68  72  63  52             100.13  53.37    Products  Other New
                  E-GEAHS
                                                                                           93.52
                                                                                                  55.36
                                               10~40
                                                             70
                                                                      65
                                                                                           97.01
                                                                  74
                                                      10N~35N
                                  35
                                  36
                                                                                                  57.14
                                                             72
                                                                  76
                                                                      67
                    (Shape B)
                                                                                                  47.35
                                                                  82
 P.08-039         E-GEAB          38           10~43  10N~37N  76  80  71  55              107.7  61.46   P.08-039
                                                                      73
                                                                                           82.97
                                  39
                                                             78
                  E-GEABB         40                         80   84  75                  114.52  65.35
                  E-GEABG     2.0  42  20  B                 84   88  79                  121.92  69.57
                  E-GEAS          44           10~48  10N~40N  88  92  83  60  34  14  7  129.46  73.88
                                  45                         90   94  85                  133.29  76.06
                    Keyway        46                         92   96  87                  137.15  78.26
                    (Shape A)     48                         96  100  91                  144.35  82.38
                   Keyway+Tap     49           10~50  10N~42N  98  102  93  62            110.27  62.93
                    (Shape B)     50                         100  104  95            M6   151.64  86.53
                  E-GEAKB         51                         102  106  97                 115.77  66.07
                  E-GEAKBB        52                         104  108  99                 158.99  90.73
                  E-GEAKBG        54                         108  112  103                166.42  94.97
                  E-GEAKS         55           12~52  12N~44N  110  114  105              170.54  97.32
                                  56                         112  116  107                174.69  99.69
                                  57                         114  118  109                132.41  75.56
                                  58                         116  120  111                 181.5  103.58
                                  60                         120  124  115                189.16  107.94
                                  62                         124  128  119                196.02  111.86
                                  63                         126  130  121                149.12   85.1
                                  64                         128  132  123  65            203.78  116.29
                                  65                         130  134  125                207.23  118.26
                                  66           15~52  15N~44N  132  136  127              157.52   89.9
                                  68                         136  140  131                219.54  125.28
                                  69                         138  142  133                165.94   94.7
                                  70                         140  144  135                226.51  129.26
                                  *72                        144  148  139                233.49    -
                                  *75                        150  154  145                245.07
                                  76           20~52  20N~44N  152  156  147              185.61  105.92
                                  77                         154  158  149                188.48  107.56
                 E  *1 Allowable Transmission Torque in the table are reference values calculated with normal conditions. For details, refer to Gear Transmission
                  Power Calculation.
                 XShaft bore diameter 9N is not available for Keyway+Tap.
                 X*Marked number of teeth is not available for E-GEAHS and E-GEAKS gear products.
                 Ordering  Part Number (1Type · 2Module) - 3Number of Teeth -  4B  - 5Gear Shape - 6Shaft Bore Dia.
                  Example        E-GEAHB2.0      -      12      -  20   -    A      -     8
 08-023                                                          Gears & Rack Gears                     08-024
   752   753   754   755   756   757   758   759   760   761   762