Page 760 - MiSUMi 2025
P. 760
Bevel Gears, Pressure Angle 20°
New Type
Products Straight Type Spiral Type S Surface
M Material A Attachments
Straight Straight Keyway+Tap Straight Keyway+Tap Treatment
Bore+Tap
Bore+Tap
Bore
8 E-KGEASH E-KGEAST E-KGEASK E-KGEAPT E-KGEAPK General - Set Screw 8
Sprockets & Chains / Gears & Rack Gears E-KGEASHB E-KGEASTB E-KGEASKB E-KGEAPTB E-KGEAPKB Carbon Steel Nickel Plating (Stainless Steel) Gears & Rack Gears Sprockets & Chains /
Black Oxide
Structural
(Heat-treated
Steel or
Steel, Black
Film
Oxide Film)
Electroless
E-KGEASHG E-KGEASTG E-KGEASKG E-KGEAPTG E-KGEAPKG
Set Screw
E-KGHS
E-KGKS
-
-
E-KGTS
-
Stainless Steel
Sprockets & Chains E L Chains Sprockets &
P.08-005 G l1 M* P.08-005
Gears & Rack Gears B l2 Rack Gears Gears &
P.08-017 R=1:1 P.08-017
Other New Products S L1 4PH8 H d D Products Other New
P.08-039 A° P.08-039
R=1:2
ESet Screw is not included in Untapped type products.
Shaft Bore Specifications
Straight Bore Straight Bore+Tap Keyway+Tap
How to search Search on MISUMI official website Step 1 Step 2 Select Economy series
on website 1 E-KGEASH 2 bevel gear # MISUMI
By Type Search on MISUMI official website and get your product By Keyword # Only MISUMI Economy series
08-027 Gears & Rack Gears 08-028

