Page 763 - MiSUMi 2025
P. 763

QHole Position Fixed
                           Part Number         Effective   Total   P          B     M              K

                                        Hole
                    Type  Module  Nominal   Machining  Number  Length  (Pitch)  W  H  h  (Hole Pitch)  (Coarse)  d1 d2 Z1  (Number
                                               of Teeth
                                                                                                 of Holes)
                                                       L
                                Model
 8                          1.0  100             30  298.45  3.142  17   17   16    M3  3.5 6.5 3.5  2 -   8
                                                      94.25
 Sprockets & Chains /   Gears & Rack Gears  E-RGSA  1.5  1000   (No Hole)   159  499.51  4.712  (10)  (10)  15.5   M4  4.5  8  4.5  3 6 2 3 6 -  Gears & Rack Gears  Sprockets & Chains /
                                 300
                                                 95
                                                                         (9)
                                 500
                                                318
                                                     999.02
                                 100
                                                 21
                                                      98.96
                                         N
                                 300
                                                 63
                                                     296.88
                                                                 17
                                                                     17
                                                                (15)
                                                                    (15) (13.5)
                                                     499.51
                                                106
                                 500

                   (General
                                         HT
                                1000
                                                     999.02
                                                212
                                        (Bottom
                                                      94.25
                                 100
                                                 15
                   Steel or
 Sprockets &    Chains  Structural   2.0  1000   (Side Tapped)   159  295.31  6.283  (20)  (20)  (18)  180  2 3 6 -  Chains  Sprockets &
                                       Tapped)
                                                 47
                                 300
                   Carbon
                                                                 24
                                                                         22
                                                                     24

                    Steel)
                                                     496.37
                                                 79
                                 500
                                         ST
                                                     999.02
                                                      94.25
                  (Stainless
 P.08-005         E-RGSAS        100        Z    12  298.45      24   24   21.5                    2 -    P.08-005
                                                 38
                                 300
                    Steel)  2.5  500    (Side    63   494.8  7.854  (25)  (25) (22.5)  M5  5.5 9.5 5.5  3
 Gears &    Rack Gears          1000  Counterbored)  127  292.17                                   6 2 -   Rack Gears  Gears &
                                                      997.4
                                                 10
                                                      94.25
                                 100
                                                 31
                                 300
                                                                 29
                                                                     29
                                                                         26
 P.08-017                   3.0  500             53  499.51  9.425  (30)  (30)  (27)               3      P.08-017
                                1000            106  999.02                                        6
 Other New   Products  EValues in (  ) are for stainless steel.                                            Products  Other New
                 QHole Position Configurable
                           Part Number
                                               Hole Positions  Effective   Total
                                                                                           M
                                                                         P
                                                           Number  Length
                                                   ABC
                                        Hole
 P.08-039           Type  Module  Nominal   Machining   1mm increments of Teeth  L  (Pitch)  W  H  h  (Coarse)  d1 d2 Z1  P.08-039
                                Model
                                 100               5~89      30   94.25
                                 300              5~293      95   298.45     17   17   16
                            1.0                                         3.142             M3   3.5 6.5 3.5
                                 500              5~494     159   499.51     (10)  (10)  (9)
                                1000              5~994     318   999.02
                                 100               5~93      21   98.96
                                 300              5~291      63   296.88     17   17   15.5
                 E-SRGSA    1.5  500     HT       5~494     106   499.51  4.712  (15)  (15) (13.5)  M4  4.5  8  4.5
                   (General     1000    (Bottom   5~994     212   999.02
                   Structural    100   Tapped)     6~88      15   94.25
                   Steel or
                 Carbon Steel)  2.0  300  ST      6~289      47   295.31  6.283  24   24   22
                                 500   (Side Tapped)   6~490  79  496.37     (20)  (20)  (18)
                 E-SRGSAS       1000              6~993     159   999.02
                   (Stainless    100     Z         6~88      12   94.25
                    Steel)  2.5  300     (Side    6~292      38   298.45  7.854  24   24   21.5   M5  5.5 9.5 5.5
                                 500  Counterbored)  6~488   63   494.8      (25)  (25) (22.5)
                                1000              6~991     127   997.4
                                 100               6~88      10   94.25
                                 300              6~292      31   292.17     29   29   26
                            3.0                                         9.425
                                 500              6~488      53   499.51     (30)  (30)  (27)
                                1000              6~991     106   999.02
                 EWhen purchasing, please note that this series is both ends machined.
                 EValues in (  ) are for stainless steel.
                 Ordering  Part Number (Type · Module) - Nominal Model - Hole Machining - Hole Position A - Hole Position B - Hole Position C
                  Example      E-RGSA1.0      -    100    -    N
                               E-SRGSA1.0     -    300    -    HT    -    A30    -   B50    -    C70
                      Alterations
                 Alterations     One End Tapped              Both Ends Tapped
                   Code              MC                          WMC
                           M          Ordering Code  MC5  M    M   Ordering Code  WMC5
                   Spec.  h/2          Module M Selection  h/2      Module M Selection
                                           3  4
                                        1.0
                                                                     1.0
                                                                        3  4
                                M×2    1.5~3.0     4  5  6  M×2  M×2  1.5~3.0     4  5  6
 08-029                                                          Gears & Rack Gears                     08-030
   758   759   760   761   762   763   764   765   766   767   768