Page 767 - MiSUMi 2025
P. 767

QHole Position Fixed
                            Part Number            Effective    Total   P     B    M               K
                     Type   Module Nominal Model Hole Machining  Number of Teeth Length L (Pitch)  W  H  h   (Hole Pitch)  (Coarse)  d1 d2 Z1  (Number of Holes)
                                                         94.25
                                                    30
 8                          1.0  100               159  298.45  3.142    16        M3  3.5 6.5 3.5  2 3 -  8
                                 300
                                                    95
 Sprockets & Chains /   Gears & Rack Gears  1.5  1000  (No Hole)   318  999.02  4.712  17 17  15.5  M4  4.5  8  4.5  6 2 3 6 -  Gears & Rack Gears  Sprockets & Chains /
                                 500
                                                        499.51
                                 100
                                                         98.96
                                                    21
                                                        296.88
                                                    63
                                 300
                                          N
                                                   106
                                                        499.51
                                 500

                                 1000
                                                        999.02
                                                   212
                                          HT
                                                         94.25
                                 100
                                                    15
 Sprockets &    Chains  E-RGSAH  2.0  1000  (Bottom Tapped)   159  295.31  6.283  24 24  22  180   2 3 6 - -  Chains  Sprockets &
                                                    47
                                 300

                                 500
                                                    79
                                                        496.37
                                          ST
                                                        999.02
                                       (Side Tapped)
                                 100
                                                    12
                                                         94.25

                                           Z
 P.08-005                   2.5  300  (Side Counterbored)  38  298.45  7.854  21.5  M5  5.5 9.5 5.5  2    P.08-005
                                 500               127   494.8                                     3 6
                                                    63
                                 1000
                                                         997.4
 Gears &    Rack Gears      3.0  100                10  292.17  9.425 29 29  26                    2 -     Rack Gears  Gears &
                                                         94.25
                                 300
                                                    31
                                 500
                                                    53
                                 1000
                                                        999.02
 P.08-017        QHole Position Selectable         106  499.51                                     3 6    P.08-017
 Other New   Products       Part Number           Hole Positions   Effective  Total    (Pitch)  W  H  h   (Coarse)  d1 d2 Z1  Products  Other New
                                                                                          M
                                                                         P
                                                            Number  Length
                                                     ABC
                                                                    L
                                                             30
                                 100
                                                    5~89
 P.08-039            Type   Module Nominal Model Hole Machining   1mm increments of Teeth  94.25          P.08-039
                                 300                5~293    95   298.45
                            1.0                                         3.142       16    M3   3.5 6.5 3.5
                                 500                5~494    159  499.51
                                 1000               5~994    318  999.02     17  17
                                 100                5~93     21   98.96
                                 300                5~291    63   296.88
                            1.5                                         4.712       15.5  M4   4.5  8  4.5
                                 500                5~494    106  499.51
                                          HT
                                 1000  (Bottom Tapped)   5~994  212  999.02
                                 100                6~88     15   94.25
                  E-SRGSAH  2.0  300      ST        6~289    47   295.31  6.283     22
                                 500   (Side Tapped)   6~490  79  496.37
                                 1000               6~993    159  999.02     24  24
                                           Z
                                 100  (Side Counterbored)  6~88  12  94.25
                                 300                6~292    38   298.45
                            2.5                                         7.854       21.5  M5   5.5 9.5 5.5
                                 500                6~488    63   494.8
                                 1000               6~991    127  997.4
                                 100                6~88     10   94.25
                                 300                6~292    31   292.17
                            3.0                                         9.425  29  29  26
                                 500                6~488    53   499.51
                                 1000               6~991    106  999.02
                 EWhen purchasing, please note that this series is both ends machined.
                 Ordering  Part Number (Type · Module) - Nominal Model - Hole Machining - Hole Position A - Hole Position B - Hole Position C
                  Example      E-RGSAH1.0     -    100    -    N
                               E-SRGSAH1.0    -    300    -    HT    -    A30    -   B50    -    C70
                      Alterations
                 Alterations       One End Tapped                 Both Ends Tapped
                   Code                 MC                            WMC
                                        Ordering Code MC5              Ordering Code WMC5
                             M                             M        M
                   Spec.    h/2         Module M Selection  h/2         Module M Selection
                                  M×2     1.0  3  4       M×2      M×2   1.0  3  4
                                        1.5~3.0     4  5  6             1.5~3.0     4  5  6
 08-033                                                          Gears & Rack Gears                     08-034
   762   763   764   765   766   767   768   769   770   771   772