Page 769 - MiSUMi 2025
P. 769

QHole Position Configurable
                             Part Number         Total Length L  Hole Positions    P      M
                                                     1mm      ABCD    (Pitch)  W  H  h   (Coarse)  d1 d2 Z1
 8                   Type   Module  Hole Machining  increments   1mm increments  3.142  16  M3  3.5 6.5 3.5  8
 Sprockets & Chains /   Gears & Rack Gears  1.5   HT (Bottom Tapped)   5~975  4.712  17  17  15.5  M4  4.5  8  4.5  Gears & Rack Gears  Sprockets & Chains /
                              1.0




                                      N (No Hole)
                                                                                    22
                                     ST (Side Tapped)
 Sprockets &    Chains  E-RGSAHL  2.0  Z (Side Counterbored)  20~980  6~974  6.283  24  24  21.5  M5  5.5 9.5 5.5  Chains  Sprockets &
                                                                      7.854
                              2.5
 P.08-005                     3.0                                     9.425  29  29  26                   P.08-005
 Gears &    Rack Gears  QHole Quantity Configurable                                                        Rack Gears  Gears &


                                                             K
                             Part Number
                                                                          P
                                                                                          M
 P.08-017            Type   Module  Hole Machining  Total Length L   (Number  Hole Pitch B    (Pitch)  W  H  h   (Coarse)  d1 d2 Z1  P.08-017
                                                     1mm
                                                                    1mm
                                                           of Holes) increments
                                                  increments
 Other New   Products         1.0                                        3.142       16   M3   3.5 6.5 3.5  Products  Other New
 P.08-039                                                                     17  17                      P.08-039
                              1.5                                        4.712      15.5  M4   4.5  8  4.5
                                   HT (Bottom Tapped)
                  E-LRGSAH    2.0   ST (Side Tapped)    20~980  2~12  50~500  6.283  22
                                  Z (Side Counterbored)
                                                                              24  24
                              2.5                                        7.854      21.5  M5   5.5 9.5 5.5

                              3.0                                        9.425  29  29  26

                 EWhen purchasing, please note that this series is one end machined.

                 Ordering  Part Number (Type · Module) - Hole Machining - Total Length - Hole Position A - Hole Position B - Hole Position C - Hole Position D
                  Example      E-RGSAHL1.5    -   ST   -   374   -   A23  -   B38   -  C100   -  D78
                          Part Number (Type · Module) - Hole Machining - Total Length - Number of Holes K - Hole Pitch B
                               E-LRGSAH1.5    -   ST   -   400   -   K5   -   B30


                      Alterations
                 Alterations       One End Tapped                 Both Ends Tapped
                   Code                 MC                            WMC
                                        Ordering Code MC5              Ordering Code WMC5
                             M                             M        M
                   Spec.    h/2         Module M Selection  h/2         Module M Selection
                                  M×2     1.0  3  4       M×2      M×2   1.0  3  4
                                        1.5~3.0     4  5  6             1.5~3.0     4  5  6








 08-035                                                          Gears & Rack Gears                     08-036
   764   765   766   767   768   769   770   771   772   773   774