Page 765 - MiSUMi 2025
P. 765

QHole Position Configurable
                            Part Number         Total Length L  Hole Positions    P       M
                                                   1mm     ABCD   (Pitch)  W   H    h    (Coarse)  d1 d2 Z1
 8                   Type   Module  Hole Machining  increments  1mm increments  3.142  17   17   16   M3  3.5 6.5 3.5  8
 Sprockets & Chains /   Gears & Rack Gears  E-RGSAL   1.5  HT (Bottom Tapped)   5~975  4.712  (10)  (10)  (13.5)  M4  4.5  8  4.5  Gears & Rack Gears  Sprockets & Chains /
                              1.0
                                                                                    (9)
                                                                         17
                                                                              17
                                                                                   15.5
                                                                        (15)
                                                                              (15)
                                     N (No Hole)
                                                                              24
                                                                         24
                                                                                    22
                                                                                   (18)
 Sprockets &    Chains  E-RGSASL  2.0  ST (Side Tapped)    20~980  6~974  6.283  (20)  (20)  (22.5)  M5  5.5 9.5 5.5  Chains  Sprockets &
                                      Z (Side
                                    Counterbored)
                                                                         24
                                                                              24
                                                                                   21.5
                              2.5
                                                                   7.854
                                                                        (25)
                                                                              (25)
                                                                                    26
                                                                              29
                                                                         29
 P.08-005                     3.0                                  9.425  (30)  (30)  (27)                P.08-005
 Gears &    Rack Gears  EValues in (  ) are for stainless steel.                                           Rack Gears  Gears &
                 QHole Quantity Configurable
 P.08-017                   Part Number         Total Length L    (Number  Hole Pitch B   P   W  H  h  M   d1 d2 Z1  P.08-017
                                                          K
                                                   1mm
                                                                1mm
 Other New   Products  Type  Module  Hole Machining  increments of Holes) increments   (Pitch)  17   17   16    (Coarse)  Products  Other New
 P.08-039                     1.0                                    3.142  (10)  (10)  (9)  M3  3.5 6.5 3.5  P.08-039
                                                                           17   17   15.5
                              1.5                                    4.712  (15)  (15)  (13.5)  M4  4.5  8  4.5
                                  HT (Bottom Tapped)
                  E-LRGSA          ST (Side Tapped)                        24   24   22
                  E-LRGSAS    2.0     Z (Side    20~980  2~12  50~500  6.283  (20)  (20)  (18)
                                    Counterbored)
                                                                           24   24   21.5
                              2.5                                    7.854                M5   5.5 9.5 5.5
                                                                           (25)  (25)  (22.5)
                                                                           29   29   26
                              3.0                                    9.425  (30)  (30)  (27)
                 EWhen purchasing, please note that this series is one end machined.
                 EValues in (  ) are for stainless steel.
                 Ordering  Part Number (Type · Module) - Hole Machining - Total Length - Hole Position A - Hole Position B - Hole Position C - Hole Position D
                  Example      E-RGSAL1.5     -   ST   -   374   -   A23  -   B38   -  C100   -  D78
                          Part Number (Type · Module) - Hole Machining - Total Length - Number of Holes K - Hole Pitch B
                               E-LRGSA1.5     -   ST   -   400   -   K5   -   B30

                      Alterations

                 Alterations       One End Tapped                 Both Ends Tapped
                   Code                 MC                            WMC
                                        Ordering Code MC5              Ordering Code WMC5
                             M                             M        M
                   Spec.    h/2         Module M Selection  h/2         Module M Selection
                                  M×2     1.0  3  4       M×2      M×2   1.0  3  4
                                        1.5~3.0     4  5  6             1.5~3.0     4  5  6






 08-031                                                          Gears & Rack Gears                     08-032
   760   761   762   763   764   765   766   767   768   769   770