Page 768 - MiSUMi 2025
P. 768

Induction Hardened Rack Gears Square Section,

                       Pressure Angle 20°, Length Configurable



                  New                                     Type
                 Products                          Hole Position  Hole Quantity   M Material  S Surface   H Hardness
                                                                                  Treatment
                                                   Configurable  Configurable
                                                                    General Structural Steel
                                                   E-RGSAHL E-LRGSAH
           8                                       EWhen purchasing, please note that this series is one end machined.  Tooth Induction Hardening                                                                 8
                                                                                Black Oxide Film
                                                                      or Carbon Steel
                                                                                             45~55HRC
            Sprockets & Chains /   Gears & Rack Gears  ETeeth are not ground, and if you need, please select the series with ground teeth. h  h                                                                   Gears & Rack Gears  Sprockets & Chains /
                                                            End Face
                                                   ENo surface treatment is applied to teeth and hole machined surfaces.
                                                            End Face
                                                                                       H
                                                                  P/2
                                                                                         W
                                                                        L
                                                                                       H
                                                                  P/2
                                                                                         W
                                                                        L
            Sprockets &    Chains  Hole Position Configurable    A  B   C C  D   M  M×1.5  M×1.5                                                                                                                  Chains  Sprockets &
                                                                            D
                                                                    B
                          Hole Machining N: No Hole
                                                                 A Hole Machining ST: Side Tapped
                                                                                 M
          P.08-005    End Face                H     h                                     M×1.5 h/2                                                                                                              P.08-005
                    End Face
                                                                                          M×1.5
            Gears &    Rack Gears  P/2  L L   H  W  h            A   B  C   D    M           h/2                                                                                                                  Rack Gears  Gears &
                                                                                 M
                                                W
                         P/2
                                                                        C
                                                                     B
                                                                            D
                                                                 A
                                          M×1.5
          P.08-017        Hole Machining HT: Bottom Tapped        Hole Machining Z: Side Counterbored  h/2                                                                                                       P.08-017
                                          M×1.5
            Other New   Products  A A  B  C C  D  M              A   B  C   D     d1 Through Hole,                                                                                                                Products  Other New
                                                                                  d2 Counterbore Depth Z1h/2
                                                                                  d1 Through Hole,
                                                                 A
                            B
                                                                            D
                                    D
                                                                     B
                                                                        C
                                        M
                                                                                  d2 Counterbore Depth Z1
          P.08-039  EMax. 4 holes can be specified.  M×1.5                                                                                                                                                       P.08-039
                                                 M×1.5
                 EA+B+C+D≤L-5                        h/2
                         A  B   C   D    M
                 L Dimension Tolerance (mm)  M       h/2     Accuracy: Accumulated Pitch Error (Unit: μm)
                         A
                                                                B
                       Module B  C  D   L Tolerance         B  Module      M Depth M×1.5
                                                                              Nominal Model
                       0.5~2.0           -0.2~-0.6     F        B×(K-1)  100  F  300  500   1000
                       2.5~3.0           -0.2~-0.8          B  0.5~1.5  60 M Depth M×1.5  110  140
                                                                B
                                                                               100
                                                     h/2       2.0~3.0  63     105    115    150
                         A  B   C   D    d1 Through Hole,   F   B×(K-1)     F
                                         d2 Counterbore Depth Z1 h/2
                 Hole Quantity Configurable  d1 Through Hole,
                         A
                                    D
                                C
                            B
                                         d2 Counterbore Depth Z1
                        Hole Machining N: No Hole          Hole Machining ST: Side Tapped  h/2  Enlarged View of End Face
                                                                                    h/2
                                                            B   B           M Depth M×1.5        P
                                              H    h
                  End Face                             F        B×(K-1)     F                     P/2
                        P/2   L                 W           B   B           M Depth M×1.5
                                                       F        B×(K-1)     F
                                              H    h
                  End Face
                        P/2                     W
                               L
                        Hole Machining HT: Bottom Tapped   Hole Machining Z: Side Counterbored
                          B   B         M Depth M×1.5
                       F     B×(K-1)  F                                             h/2   Module P Tolerance
                                                                                                  -0.3
                          B    B         M Depth M×1.5      B   B           d1 Through Hole,  h/2  0.5~2.0  -0.1
                       F     B×(K-1)   F                                    d2 Counterbore Depth Z1
                                                       F        B×(K-1)     F
                                                            B   B           d1 Through Hole,  2.5 · 3.0  -0.1
                                                                            d2 Counterbore Depth Z1
                 EF=  L-B×(K-1)  ≥15                   F        B×(K-1)     F                     -0.4
                       2
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-RGSAHL           2          rack gear              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          08-035                 Gears & Rack Gears                                                                                                                                                            08-036
   763   764   765   766   767   768   769   770   771   772   773