Page 766 - MiSUMi 2025
P. 766

End Face
                       Induction Hardened Rack Gears Square Section, Pressure Angle 20°, Length Fixed
                                                                                  H
                                                                                End Face
                                                                                         h
                                                               P/2          P/2      W
                                                                      L
                                                                                  H      h
                  New                                       Type  P/2  L    P/2      W
                 Products                           Hole Position   Hole Position   M Material  S Surface   H Hardness
                                                                                    Treatment
                                                       Fixed   Configurable
                                                                        General Structural
           8                                       EWhen purchasing, please note that this series is both ends machined.  Tooth Induction Hardening                                                               8
                                                     E-RGSAH
                                                              E-SRGSAH
                                                                                  Black Oxide Film
                                                                        Steel or Carbon Steel
                                                                                               45~55HRC
            Sprockets & Chains /   Gears & Rack Gears  ETeeth are not ground, and if you need, please select the series with ground teeth.                                                                        Gears & Rack Gears  Sprockets & Chains /
                                                   ENo surface treatment is applied to teeth and hole machined surfaces.
                                                                 B
                                                                     B
                                                                                M Depth M×1.5
                                                                    B × (K-1)
                                                                                 F
                                                           F
                                                                     B
                                                                 B
                                                                                M Depth M×1.5
                                                                                 F
                                                                    B × (K-1)
            Sprockets &    Chains  Hole Position Fixed  P/2  End Face  h  F  Hole Machining ST: Side Tapped  h/2                                                                                                  Chains  Sprockets &
                                        H
                    Hole Machining N: No Hole
                     P/2
                                      End Face
          P.08-005          L              W                     B   B           M Depth M×1.5  h/2                                                                                                              P.08-005
                                        H      h            F       B×(K-1)      F
            Gears &    Rack Gears  P/2  L  P/2  W           F    B  B×(K-1)      F M Depth M×1.5                                                                                                                  Rack Gears  Gears &
                                                                     B
          P.08-017  Hole Machining HT: Bottom Tapped           Hole Machining Z: Side Counterbored                                                                                                               P.08-017
                                                                                         h/2
            Other New   Products  B  B × (K-1)  M Depth M×1.5  F  B  B×(K-1)     F d1 Through Hole,   h/2                                                                                                         Products  Other New
                           B
                                                                     B
                                                                                 d2 Counterbore Depth Z1
          P.08-039  F                 F                          B   B           d1 Through Hole,                                                                                                                P.08-039
                                                                                 d2 Counterbore Depth Z1
                 L Dimension Tolerance (mm)                  Accuracy: Accumulated Pitch Error (Unit: μm)
                                                                                 F
                      B Module        M Depth M×1.5         F       B×(K-1)   Nominal Model
                           B
                                        L Tolerance
                          B × (K-1)
                 F     0.5~2.0        F  -0.2~-0.6             Module   100    300    500   1000
                       2.5~3.0           -0.2~-0.8             0.5~1.5  60     100    110    140
                                               h/2             2.0~3.0  63     105    115    150
                 Hole Position Configurable M Depth M×1.5      Enlarged View of End Face
                      B
                           B
                          B×(K-1)
                 F    Hole Machining HT: Bottom Tapped  h/2
                                      F
                                         End Face                     P
                                                                      P/2
                                         End Face
                      B    B          M Depth M×1.5
                 F        B×(K-1)     F  End Face  H    h
                       A    B    C    F  M Depth M×1.5 h/2  H  W  h
                       A    B    C    F  M Depth M×1.5  H  W  h
                      Hole Machining ST: Side Tapped          Module  P Tolerance
                                        M Depth M×1.5
                      B  A  B B  C    F d1 Through Hole,   W
                                       d2 Counterbore Depth Z1
                 F        B×(K-1)     F  M Depth M×1.5  h/2   0.5~2.0  -0.1
                       A    B    C    F        h/2                     -0.3
                                        M Depth M×1.5  h/2
                       A    B    C    F
                      B  A  B B  C    F d1 Through Hole,   h/2  2.5 · 3.0  -0.1
                                        M Depth M×1.5
                                       d2 Counterbore Depth Z1
                          B×(K-1)
                                      F d1 Through Hole,
                 F    Hole Machining Z: Side Counterbored              -0.4
                                        d2 Counterbore
                                        d1 Through Hole,   h/2
                                        Depth Z1
                       A    B    C    F  d2 Counterbore   h/2
                                        Depth Z1
                                        d1 Through Hole,
                       A    B    C    F  d2 Counterbore   h/2
                                        Depth Z1
                       A    B    C    F
                 EA+B+C≤L-5   EF=L-A-B-C
                 EMax. 3 holes can be specified.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-RGSAH            2          rack gear              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          08-033                 Gears & Rack Gears                                                                                                                                                            08-034
   761   762   763   764   765   766   767   768   769   770   771