Page 761 - MiSUMi 2025
P. 761

QStraight Type
                     Part Number   4Shaft Bore Dia.PH8, 1mm increments  R   Mating
                               3 Nominal            Number    (Gear  Gear    B  H  d  D  S  E  L  G  L1  A°  M
                                    Straight Bore
                    1Type  2Module  Model  Straight Bore+Tap  Keyway+Tap  of Teeth  Ratio) Number  L1  L2  (Coarse)
 8                              2020  6·8·10  8·10   20  1:1  2020  4.3 16  20 21.41  11.8  21 14.53 11.71  9 8  4.5 13 49°3’  M4  8
                                               8
                                      6·8
 Sprockets & Chains /   Gears & Rack Gears  E-KGEASH  1.0  3030  8·10·12  8·10·12  30  1:2  3030  6.2 22  30 31.41  19.4  29.6 15.03 10.05 8.6  4 4  14 29°8’  M4  Gears & Rack Gears  Sprockets & Chains /
                                                            2525
                                                                                             13 48°51’
                                2525
                                                                                                    M4
                                                     25
                                                                                23 14.7 11.21
                                                                            15
                                                                     25 26.41
                                                                5.3 20
                                                                                           4
                                                                                26 15.89 11.71 8.9 4.5 14.5 47°42’ M4(M5)
                   Straight Bore
                                2040
                                                                5.7 16
                                                                     20 21.79
                                                                            12.1
                                                            4020
                                      6·8
                                               8
                                                     20
                  E-KGEASHB
                                                     40
                                                            2040
                                4020
                                     8·10·12
                                             8·10·12
                                                                               21.8 15.02 12.69
                                                                                         8
                                                                                             13 66°0’ M4(M5)
                                                                5.7 25
                                                                     40 40.89
                                                                            28.4
                  E-KGEASHG
                  E-KGHS
                                      10·12
                                              10·12
 Sprockets &    Chains  Straight Bore+Tap  1.5  2020  10~14  10~14  20  1:1  2020  6.8 24  30 32.12  17.7  28 18.53 14.06 10  5 16.5 49°3’  M4  Chains  Sprockets &
                                                                                34 21.26 16.31 11.5
                                                                            23.7
                                                     25
                                                            2525
                                                                7.5 30 37.5 39.62
                                2525
                                                                                             19 48°51’
                                                                                                    M4
                                                                                           5
                  E-KGEAST
                  E-KGEASTB
                                                                                             21 47°42’
                                                            3030
                                              12~16
                                                                                                    M5
                                                     30
                                                                                38 22.83 16.56 12.34 6
                                     12~16
                                3030
                                                                     45 47.12
                                                                            29.6
                                                                9.3 33
 P.08-005         E-KGEASTG     1836  8·10·12  8     18     3618  9.8 22  27 29.68 12.2(12.1) 40.74 22.96 14.41 12.5 6  21 29°25’  M4  P.08-005
                  E-KGTS
                                                         1:2  1836  9.8 30  54 55.34  34.3  26.75 18.54 14.59 10  5 15.5 66°17’  M5
                                              10~15
                                                     36
                                     10~15
                                3618
 Gears &    Rack Gears  E-KGEASK  2020  12~14  12~14  20    2020  8.5 34  40 41.32  23.9  37  24 18.41 14  7  21 49°3’  M5  Rack Gears  Gears &
                   Keyway+Tap
                  E-KGEASKB
                  E-KGKS
 P.08-017         E-KGEASKG     *2525                25  1:1  2525 10.5 42  50 51.33  32.3  40 23.34 16.41 10.99 5  21 48°51’  M5  P.08-017
                            2.0  3030  16~18  16~18  30     3030 12.4 44  60 61.36  38.9  51 30.77 22.41 16.79 8  28 47°42’  M6
 Other New   Products           1836  12~14   12~14  18  1:2  3618 12.6 28  36 37.81  19.1  53.12 29 18.01 15.12 7  27 29°25’  M4  Products  Other New
                                               10
                                      10
                                3618
                                                                               35.21 24.07 19
                                                                     72 72.15
                                                                                        13 6.5 21 66°17’
                                                                            47.6
                                                                                                    M5
                                                     36
                                                            1836 12.6 36
 P.08-039                                                                                                 P.08-039
                 QSpiral Type (Spiral Angle 35°)
                     Part Number   4Shaft Bore Dia.PH8, 1mm increments  R   Mating
                               3Nominal             5 Twisting  Number    (Gear  Gear    B  H  d  D  S  E  L  G  L1  A°  M
                    1Type  2Module  Model  Straight Bore+Tap  Keyway+Tap  Direction of Teeth  Ratio) Number  L1  L2  (Coarse)
                                2020  6·8      8     L   20     2020 4.5 16 20 21.12 11.3  21 14.43 11.56  9  4.5 13 50°31’  M4
                                                    (Left)
                                                     R       1:1
                                3030  10·12   10·12  (Right)  30  3030 6.2 22 30 31.09 19.4 26 15.67 11.54  9  4.5 14.5 48°21’  M5
                 Straight Bore+Tap  1.0  2040  8·10·12  8  L   20  4020 5.7 16 20 21.87 12.1 29.6 15 10.07 8.6  4  14 30°13’  M4
                  E-KGEAPT                          (Left)   1:2
                  E-KGEAPTB     4020  10·12   10·12  R   40     2040 5.7 25 40 40.41 28.4 21.8 14.57 12.21  8  4  13 65°36’  M5
                  E-KGEAPTG                         (Right)
                   Keyway+Tap                        L
                  E-KGEAPK      2020  10·12   10·12  (Left)  20  1:1  2020 7  24 30 31.85 17.2 28 18.44 13.93 10  5 16.5 50°5’  M4
                  E-KGEAPKB     3030  12~16   12~16  R   30     3030 9.3 33 45 46.79 29.7 38 22.64 16.4 12  6  21 47°54’  M5
                  E-KGEAPKG                         (Right)
                            1.5
                                1836  8·10·12  8     L   18     3618 9.8 22 27 30.09 12.2 40.74 22.96 14.51 12.49 6  21 30°44’  M4
                                                    (Left)   1:2
                                3618  10~15   10~15  R   36     1836 9.8 30 54 54.76 34.3 26.75 18.01 14.01  9  4.5 15.5 65°57’  M5
                                                    (Right)
                 EWhen selecting mating gears, refer to mating gear numbers in the above table.
                 EModule 1.0 is not available for E-KGHS (Stainless Steel shaft bore specification is straight bore).
                 ENotes: The gears are sold in each piece quantity not as sets.
                 EUse Spiral Type in L and R sets.
                 Ordering  Part Number (1Type · 2Module) - 3Nominal Model - 4Shaft Bore Dia.
                  Example        E-KGEASH1.0     -     2020     -      6
 08-027                                                          Gears & Rack Gears                     08-028
   756   757   758   759   760   761   762   763   764   765   766