Page 762 - MiSUMi 2025
P. 762

End Face

                       Rack Gears Square Section, Pressure Angle 20°, Length Fixed
                                                                                    H
                                                                                           h
                                                                                 End Face
                                                                 P/2
                                                                        L     P/2      W
                                                                                    H      h
                  New                                            P/2  Type L  P/2      W
                 Products                                     Hole Position   Hole Position   M Material  S Surface
                                                                Fixed    Configurable          Treatment
                                                                                   General Structural
           8                                                  E-RGSA    E-SRGSA   Steel or Carbon Steel  Black Oxide Film                                                                                         8
            Sprockets & Chains /   Gears & Rack Gears  End Face  EWhen purchasing, please note that this series is both ends machined.                                                                            Gears & Rack Gears  Sprockets & Chains /
                                                              E-RGSAS
                                                                        E-SRGSAS
                                                                                                 -
                                                                                   Stainless Steel
                                                                       B
                                                                   B
                                                                                  M Depth M×1.5
                                                            EPlease note that no surface treatment is applied on hole machined surfaces.
                                                            E  This series is not heat treated, and if you need, please select the induction
                                                                      B×(K-1)
                                                             F
                                                                                   F
                                                             hardened series.
                                                            E  If there are requirements for rust prevention, give priority to products made of
                                                             stainless steel, and refer to the anti-rust performance and maintenance of metal
                                                                   B
                                                                       B
                                                                                  M Depth M×1.5
                                                             materials and surface treatment.
                                                                                   F
                                                                      B×(K-1)
                                                             F
            Sprockets &    Chains  Hole Position Fixed L  P/2  End Face  W  h  Hole Machining ST: Side Tapped  h/2                                                                                                Chains  Sprockets &
                                           H
                      Hole Machining N: No Hole
                        P/2
                                                                       B
          P.08-005                                            F    B  B×(K-1)      F M Depth M×1.5  h/2                                                                                                          P.08-005
                                           H      h
            Gears &    Rack Gears  P/2  L  P/2  W             F    B   B×(K-1)     F M Depth M×1.5                                                                                                                Rack Gears  Gears &
                                                                       B
          P.08-017    Hole Machining HT: Bottom Tapped           Hole Machining Z: Side Counterbored  h/2                                                                                                        P.08-017
            Other New   Products  F  B  B×(K-1)  M Depth M×1.5  F  B  B×(K-1)      F d1 Through Hole,   EF=  L-B×(K-1)                                                                                            Products  Other New
                              B
                                                                       B
                                                                                   d2 Counterbore Depth Z1
                                                                                           h/2
                                          F
          P.08-039                                                 B   B           d1 Through Hole,      2                                                                                                       P.08-039
                                                                                   d2 Counterbore Depth Z1
                                                                      B×(K-1)
                                                                                   F
                                                              F
                 L Dimension Tolerance (mm)  M Depth M×1.5   Accuracy: Accumulated Pitch Error (Unit: μm)
                          B
                              B
                    F  Module  B×(K-1)  L Tolerance            Module         Nominal Model
                                          F
                       0.5~2.0           -0.2~-0.6  h/2                 100    300    500   1000
                       2.5~3.0           -0.2~-0.8             0.5~1.5  54(76)  65(92)  72(101)  100(117)
                                                               2.0~3.0  62(86)  73(102)  80(112)  91(128)
                          B   B           M Depth M×1.5      EValues in (  ) are for E-RGSAS and E-SRGSAS.
                     F        B×(K-1)     F
                 Hole Position Configurable       h/2         Enlarged View of End Face
                      Hole Machining HT: Bottom Tapped
                          B   B          End Face                     P
                                          M Depth M×1.5
                                          F
                     F        B×(K-1)    End Face                     P/2
                                         End Face  H  h/2  h
                       A    B    C    F  M Depth M×1.5  H  W  h
                          B    B        M Depth M×1.5   h
                                          d1 Through Hole,  H
                       A    B    C    F   d2 Counterbore Depth Z1 W
                              B×(K-1): Side Tapped
                     F Hole Machining ST  M Depth M×1.5  W
                                          F
                       A    B    C    F                       Module  P Tolerance
                                                  h/2
                                                       h/2             -0.1
                                        M Depth M×1.5         0.5~2.0  -0.3
                       A    B    C    F   d1 Through Hole,
                          B    B        M Depth M×1.5  h/2
                       A    B    C    F   d2 Counterbore Depth Z1  h/2  -0.1
                                          F
                     F        B×(K-1)   M Depth M×1.5         2.5 · 3.0  -0.4
                       A    B    C    F
                      Hole Machining Z: Side Counterbored
                                        d1 Through Hole,
                                        d2 Counterbore   h/2
                                        d1 Through Hole,
                                        Depth Z1
                       A    B    C    F  d2 Counterbore   h/2
                                        d1 Through Hole,
                                        Depth Z1
                       A    B    C    F  d2 Counterbore   h/2
                                        Depth Z1
                       A    B    C    F
                 EA+B+C≤L-5   EF=L-A-B-C
                 EMax. 3 holes can be specified.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-RGSA             2          rack gear              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          08-029                 Gears & Rack Gears                                                                                                                                                            08-030
   757   758   759   760   761   762   763   764   765   766   767