Page 890 - MiSUMi 2025
P. 890

Economy series      Product Overview                                                                 Product Overview                                                       Economy series
                  Conveyors
                                                                                                                                                                                                   Conveyors
             Conveyors


          P.11-007
            Flat Belt Pulleys /  Flat Belts  Economy series - Conveyors Products
                                                                                  New



          P.11-071  Local Production, Cost Reduction, Delivery Time Reduction
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  Lower Cost  Shorter Delivery Time  More Varieties

                     Welcome to Customize
          P.11-085  Note: Scope of customization: While keeping the frame of
            Ball Rollers /   Cam Followers  the standard type unchanged, the motor and the belt
                       can be changed, the pulley center distance can be


          P.11-097     increased, or legs, raised edges, material retaining
                       plates, and punching in the frame can be added.
            Silicon Bearings / Bearings   with Screw / Roller Carriers  QList of Product Series


          P.11-119      Flat Belt Conveyor, SV series           Flat Belt Conveyors,  2-Groove Frame Type
            Placon Rollers / Free Rollers /  Sprocket Rollers



          P.11-125
           11    Low-price Conveyors.                          The belt width is in 10mm increments and the Conveyor length
                 The belt width is in 50mm increments and the Conveyor length   can be specified in 5mm increments.
            Conveyors / Flat Belts /   Rollers / Cam Followers  Flat Belt Conveyors, Full Belt Type  Flat Belt Conveyors, High Power Type
                                                               Widths in finer increments are available.
                 can be specified in 5mm increments.






                 The distance from both sides of the belt to the outer frame is   Belt width up to 800mm.
                 smaller. Suitable for space-saving transport applications.  European standard frames and high-power motors are adopted,
                                                               reaching a maximum load of 200Kg.
                     Flat Belt Conveyors, with Ribs Type         Flat Belt Conveyors, Motor Built-in Type







                 Flat belt equipped with ribs of selectable height and quantity.   Conveyors with motor mounted in the frame.
                 Suitable for inclined transport of cylindrical items, slippery   Suitable for conveyance in small spaces.
                 goods, and small-sized products.
                    Flat Belt Conveyors, Short Length Type          Flat Belt Conveyors, Backlit Type









                 Conveyors with reduced body length.           Uses a specialized light-transmitting belt with a parallel surface
          11-007 Most suitable for inter-connection between conveyors.  light source mounted beneath the belt. Designed for visual                                                                             11-008
                                                               inspection applications such as defect detection.
   885   886   887   888   889   890   891   892   893   894   895