Page 893 - MiSUMi 2025
P. 893

Economy series   Belt Conveyor Specifications Table  Belt Conveyor Specifications Table  Economy series
 Conveyors                                                                                  Conveyors      Conveyors



 Flat Belt       Timing Belt                                                                              P.11-007




                                                                                                           Flat Belts
                                                                                                            Flat Belt Pulleys /
                                                                                                          P.11-071


                                                                                                          Guide Rollers
                                                                                                          P.11-085
                                                                                                             Urethane Molded Rollers /
                                                                                                           Urethane Molded Bearings /
                  Tooth Surface Cloth Lined
 (Meandering Prevention Crosspiece)  Conveying Surface  Surface          1Body: Urethane
                                                                   Pitch P   2Core Wire: Steel Wire        Cam Followers  Ball Rollers /
 B/2  Roller Surface                         Tooth
                                       Joint  Surface         θ  θ              V  H
 Belt Width B                                                                   h                         P.11-097
                                                               L
                                                                  3(Alteration) Tooth Surface Cloth Lined  with Screw / Roller Carriers  Silicon Bearings / Bearings
 Minimum
 Conveyor   Belt   Number   Surface   M Material  Coefficient of Friction  Unit  Allowable   Applicable   Continuous
 Operating
 Belt   Category  Application  Type  Color  of   Shape  (Reference value for ground steel) Thickness   Mass  Tension   Both Sides Cloth Lined
 Specification  Layers  mm  kg/m 2  N/mm  Roller Diameter  Temperature   1Body: Urethane                  P.11-119
 Surface  Rear  Front  Back  (mm)  °C                              Pitch P
 H9  Standard Belt  CVBELT-H9  Green  1  Flat  Urethane  Polyester Fabric  0.3~0.4  0.2  0.9  1.0  6  20  -10~80°  2Core Wire: Steel Wire
 W9  Standard Belt  CVBELT-W9  White  1  Flat  Urethane  Polyester Fabric  0.3~0.4  0.2  0.9  1.0  6  20  -10~80°  Joint  θ  θ  V  H  Sprocket Rollers  Placon Rollers / Free Rollers /
 H20  Standard Belt  CVBELT-H20  Green  2  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  h
 W20  Standard Belt  CVBELT-W20  White  2  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  L  3(Alteration) Both Sides Cloth Lined
 Y12  Standard Belt  General   CVBELT-Y12  Yellow  1  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  1.2  1.5  8  20  -10~80°  P.11-125
 V12  Standard Belt  Purpose CVBELT-V12  Red  1  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  1.2  1.5  8  20  -10~80°  11
 Y20  Standard Belt  CVBELT-Y20  Yellow  2  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  Conveyor   2θ (°)   Minimum   Continuous
                                                             Tooth
 V20  Standard Belt  CVBELT-V20  Red  2  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  Timing Belt   Timing Belt  Application  Type  Body  Surface   M Material  Profile  Pitch  H  h  V  L  Pressure  Alteration  Applicable Pulley  Operating
                                                                                             Dia.
                       Category
                                        Color
                                            Shape
                                                                                                  Temperature
 H15  Optional Belt 1  CVBELT-H15  Green  2  Flat  Urethane  Polyester Fabric  0.3~0.4  0.2  1.5  1.8  10  40  -10~80°  Specification  Body Tooth Surface Cloth Lined  Angle  D Value (Diameter)  °C
 HS20  Optional Belt 2  CVBELT-HS20  Black  2  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  H  General Purpose  CVTB-H-T5  White  Flat  Urethane  Green Nylon   T5  5  2.2  1.2  1.0  1.8  40°  Tooth Surface   T5  15  -10~80°  Rollers / Cam Followers  Conveyors / Flat Belts /
 U5  Standard Belt  CVBELT-U5  Green  1  Double-sided Gauze Urethane Impregnated  Polyester Fabric 0.15~0.2 0.15~0.2  0.5  0.5  4  20  -10~80°  CVTB-H-T10  Canvas  T10  10  4.5  2.5  2.0  3.5  Cloth Lined  T10  40
 S5  Standard Belt  CVBELT-S5  White  1  Double-sided Gauze Urethane Impregnated  Polyester Fabric 0.15~0.2 0.15~0.2  0.5  0.5  4  20  -10~80°  S  Standard   General Purpose  CVTB-S-T5  Green Fine Cloth Texture Urethane  Green Nylon   T5  5  2.2  1.2  1.0  1.8  Both Sides   T5  15
 U13  Standard Belt  For   CVBELT-U13  Green  2  Double-sided Gauze PVC Impregnated  Polyester Fabric 0.15~0.2 0.15~0.2  1.3  1.5  8  40  -10~80°  Timing Belt  For Sliding  CVTB-S-T10  Canvas  T10  10  4.5  2.5  2.0  3.5  40°  Cloth Lined  T10  40  -10~80°
 S13  Standard Belt  Sliding  CVBELT-S13  White  2  Double-sided Gauze PVC Impregnated  Polyester Fabric 0.15~0.2 0.15~0.2  1.3  1.5  8  40  -10~80°  D  Antistatic  CVTB-D-T5  Black Fine Cloth Texture Urethane  Black Antistatic   T5  5  2.2  1.2  1.0  1.8  40°  Both Sides   T5  15  -10~80°
 U12  Optional Belt 1  CVBELT-U12  Green  2  Double-sided Gauze Urethane Impregnated  Polyester Fabric 0.15~0.2 0.15~0.2  1.2  1.2  8  30  -10~80°  CVTB-D-T10  Canvas  T10  10  4.5  2.5  2.0  3.5  Cloth Lined  T10  40
 D9  Standard Belt  CVBELT-D9  Black  1  Flat  Antistatic Urethane  Polyester Fabric  0.3~0.4  0.2  0.8  1.1  6  20  -10~80°  Optional   CVTB-DS-T5  Black Antistatic   T5  5  2.2  1.2  1.0  1.8  Tooth Surface   T5  15
 D20  Standard Belt  CVBELT-D20  Green  2  Flat  Antistatic PVC  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  DS  Timing Belt  Antistatic  CVTB-DS-T10  Black  Flat  Urethane  Canvas  T10  10  4.5  2.5  2.0  3.5  40°  Cloth Lined  T10  40  -10~80°
 DS20  Optional Belt 1  Antistatic CVBELT-DS20  Black  2  Flat  Antistatic PVC  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  EThe above dimensions are for reference only. The specific dimensions are subject to the actual products.
 D15  Optional Belt 2  CVBELT-D15  Black  2  Flat  Antistatic Urethane  Polyester Fabric  0.3~0.4  0.2  1.5  1.8  10  40  -10~80°  Ordering  1Part Number (Type)  -  2Tooth Width (mm)  -  3Number of Teeth
 D10  Optional Belt 3  CVBELT-D10  Green  1  Flat  Antistatic Urethane  Polyester Fabric  0.3~0.4  0.2  1.0  1.2  8  25  -10~80°  Example  CVTB-H-T5  -  10  -  426
 F12  Standard Belt  CVBELT-F12  White  1  Flat  Food Grade Urethane  Polyester Fabric  0.3~0.4  0.2  1.2  1.2  10  30  -10~80°
 F15  Standard Belt  For Food  CVBELT-F15  White  2  Flat  Food Grade Urethane  Polyester Fabric  0.3~0.4  0.2  1.5  1.8  10  40  -10~80°
 FS12  Optional Belt 1  Transfer  CVBELT-FS12  Blue  1  Flat  Food Grade Urethane  Polyester Fabric  0.3~0.4  0.2  1.2  1.05  8  30  -10~80°
 FS15  Optional Belt 2  CVBELT-FS15  Blue  2  Flat  Food Grade Urethane  Polyester Fabric  0.3~0.4  0.2  1.5  1.8  10  40  -10~80°
 O14  Standard Belt  Oil Resistant CVBELT-O14  Green  2  Flat  Oil Resistant Urethane  Polyester Fabric  0.5~0.6  0.2  1.4  1.6  6  30  -10~80°
 Q10  Standard Belt  CVBELT-Q10  Green  1  Fine Cloth Texture  Urethane  Polyester Fabric  1.4~1.5  0.2  1.0  1.1  6  20  -10~80°
 For Inclined
 Q15  Optional Belt 1  Transfer  CVBELT-Q15  Green  2  Fine Cloth Texture  Urethane  Polyester Fabric  1.4~1.5  0.2  1.5  1.9  10  40  -10~80°
 K9  Standard Belt  For Back-lighting CVBELT-K9  White, Translucent  1  Flat  Translucent Urethane  Polyester Fabric  0.3~0.4  0.2  0.9  0.5  6  20  -10~80°
 EBelt length: The calculation is based on the inner circumference of the belt and the joint tolerance is ±5mm.
 EThe above dimensions are for reference only. The specific dimensions are subject to the actual products.
 EBelts with Meandering Prevention Crosspieces: Add R at the end.




 11-009                                                                                                 11-010
   888   889   890   891   892   893   894   895   896   897   898