Page 898 - MiSUMi 2025
P. 898

Economy series      Motor Wiring Diagram                                                             Motor Wiring Diagram                                                   Economy series
                                                                                                                                                                                                   Conveyors
                  Conveyors
             Conveyors


          P.11-007  Outline and Installation Diagram of JSCC Panel Speed Controller                                     JSCC A Series Inverter
                                                                                                                          Features                                  Precautions
            Flat Belt Pulleys /  Flat Belts  60  85.5  2-M4 Screw                         2-φ4.5 Hole or 2-M4           1. The motor features low temperature rise, energy   1. Do not use in explosive environments, flammable gas
                                                                                                                          efficiency, and low noise.
                                                                                                                                                                    areas, corrosive environments, or locations prone to water
                                                                                                                                                                    exposure or near combustible materials.
                                                                                                                          electromagnetic braking motor allow easy control
          P.11-071                        73.5                                                                          2. The built-in control ports and menus for the   2. Avoid continuous vibration and excessive shock.
                                                                                                                          of the motor.
                                                                                                                                                                  3. Be sure to ground the earthing terminal.
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers  102  90  81.5                        3. PLC with high speed pulse module 0~1 KHz can   4. The product must be installed, connected and inspected by
                                                                                                                                                                    professional technicians.
                                                                                                                          be used to directly control the inverter output
                                                                                                                                                                  5. Operating environment: ambient temperature: -10°C~+45°C (no freezing),
                                                                                                                          frequency and regulate the motor speed.
                                                                                                                          ensures low temperature rise, high reliability, and
          P.11-085                                                                      53.5                            4. The optimized design of a large radiator structure     Outline Drawing ambient humidity: below 85% (no condensation).
                                                                                                                          long service life.
            Ball Rollers /   Cam Followers                                        Panel Cutout Dimension                                                                72   φ4.8      107
                                                                                                                                                                        57
                                                                                                                          Model & Parameters
          P.11-097  Wiring Diagram of JSCC Panel Speed Controller                                                        Series  Model  Input Power Main Parameters  131  117
            Silicon Bearings / Bearings   with Screw / Roller Carriers  REV  K2  Reverse Rotation  Operate panel buttons to   External switches K1 and K2.  A Series  A025  Single-phase 220V   0.25kW  Three-phase 220V
                                                                                                                                              Motor Power Range Motor Voltage
                                                                                    (1) Switches K1 and K2 must
                                                                control motor operation
                                                                                                                                        50Hz
                                                                (1) No need to install switches
                                                                                      be installed.
                                                                  K1 and K2.
                                                                                      For operation control mode
          P.11-119                   FWD     K1         Forward Rotation  (2) Menu setting:  (2) Menu setting:            A-Series Inverter Wiring Diagram      High Power Circuit Parameter Table
                                                                                      F-03, select "2" or "3" to
                                                                  For operation control mode
                                      OV
            Placon Rollers / Free Rollers /  Sprocket Rollers  S2  Blue S2  control by operating panel   switches.                   Menu setting:   Operation  SB1 Button  Multi-function Input Port  1.4A  2A  1 mm 2
                                                                  F-03, select "T" or "4" to
                                                                                      control by external
                                                                                                                                     Wiring and Setting Method of Operation/Stop Mode
                                                                                                                                                               Inverter Model Motor Power Motor Current QF Circuit Breaker Conductor Cross Section
                                                                                                                                     Select 2 for
                                                                  buttons.
                                                                                                                                                  FWD
                                                                                                                                                                 A025
                                                                                                                                                                       0.25kW
                                                                                                                                     F1.00
                                                                                                                                               SB2 Button
                                                                                                                                           Stop
                                                                                                                                                  REV
                                                                                                                                                               Single-phase
          P.11-125           JSCC Panel Speed Controller  S1  Blue S1  Speedometer                                                          Figure 1  OV       (The figure shows factory default settings)
                                                                                                                                                                      QF
                                                                                                                                                               220V Power Supply
                                                                                                                                                                     Circuit Breaker
           11                         Z2   White Z2    Primary Winding  Secondary Winding  The power of the YT   Please check whether the   Wiring Method for Emergency Stop   L N  L N PE  High-Power Circuit  U W V  Three-phase 22
                                                                                                                                     Normally Closed Mode
                                                               variable-speed motor must
                                                                                   power indicated on the model
                                                                                                                                     Emergency Stop
                                            Red U2
            Conveyors / Flat Belts /   Rollers / Cam Followers  U1  Black U1  YT Variable Speed Motor                                FWD, REV, M1 and M2 control ports                  PE
                                                               match the applicable motor
                                                                                   label of the speed controller
                                                                                                                                             SB Button
                                                                                                                                     Normally Closed
                                      U2
                                                                                                                                                M ( )
                                                               power of the speed controller.
                                                                                   matches with the motor power.
                                                                                                                                                OV
                                                                                                                                            Figure 2
                                               PE
                                                                                                                                     are controlled by PLC.
                     Note:
                     Do not install switches or
                                                                                                                                                FWD
                                                                                                                                                                       K2
                                                                                                                                                               Reverse Rotation
                                                                                     QF Circuit Breaker
                                                                                                                                                                          REV
                                                               the power voltage specification
                                                                                                                                                                                          Multi-function Relay R
                     relays in the connecting                  The cable voltage must match   Current Specifications List of         PLC output mode: NPN or sinking transistor output.  Forward Rotation  K1  FWD  R  RA  Multi-function Output Port
                                                                                                                                                                                        RB
                                                                                                                                                                                           AC250V 0.5A or Less
                                                                                                                                      PLC
                                                                                                                                                                       K3
                                                                                                                                                               Multi-stage Speed Command 1
                                                                                              QF Current
                     cable between speed   N            Power   of the speed controller. The QF   Power Voltage Motor Power  Specifications     REV            Multi-stage Speed Command 2  K4  M1  Control Circuit  RC  (Default: Fault)
                     controller U1/U2/Z2 and      QF    Supply  is a short circuit breaker,  which   220V  6~90W  1A                            M1                        M2
                     motor U1/U2/Z2.  L                        protects the speed controller and   220V  120~200W  2A                 NPN                                 OV
                                                               variable speed motor in the                                            output    M2
                                                               event of a short circuit.
                                                                                                                                                OV
                                              PLC               FWD and REV are controlled   Menu setting:                                  Figure 3
                                                                by PLC.             For operation control mode                       Main speed frequency is controlled by M1   Analog Input Port
                                     REV                        PLC output mode:    F-03, select "2" or "3" to                       (0~1kHz corresponds to 0~maximum frequency)  High speed  10V (Output 50mA)
                                                                                                                                                                5KΩ
                                                                NPN or sinking transistor   control by external switches.            Menu   PIC transistor output   Speed Control   AD1 (0~10V Input)
                                                                                                                                     setting:
                                     FWD                        output.                                                              Select 5   (NPN mode)    Potentiometer  Low Speed
                                                                                                                                     for F0.08 or   M1                    OV
                                      OV                                                                                             F0.09         OV                                 485
                                                                                                                                                                                        A
                                                                                                                                            Figure 4                                        RS-485 Communication
                                                                                                                                                                                        B  (Twisted-pair cables must be used)
                                                                                                                                     Digital display panel outputs 0~10V analog signal
                                                                                                                                     to inverter for motor speed display and control
                                                                                                                                     Menu setting:
                                                                                                                                     Select 2 for F0.08 or F0.09
                                                                                                                                                                                Figure 6
                                                                FWD and REV are controlled   Menu setting:                              DF48/DF50   ACC  10V
                                                                by sensors such as proximity   For operation control mode                Digital   AFM  AD1    Wiring Diagram of Inverter Controlling Power-off Electromagnetic Braking Motor:
                                     REV                        switches and photoelectric   F-03, select "2" or "3" to                  Display               Menu setting: Select 4 for F2.00 Multi-function relay must be set to activate its output
                                                                                                                                                               when the electromagnetic braking frequency reaches a certain threshold value.
                                               Sensor           switches. Switch output mode:   control by external switches.            Panel  OV  OV
                                     FWD                        three-wire system or NPN                                             How to control the inverter digital display panel:   Power Supply of Power-off
                                                                                                                                                                        DC24V
                                                         Sensor   transistor output.                                                 Output 0~10V analog signal to the analog input port AD1 of the   Power Supply  Electromagnetic Brake   PE
                                                                                                                                                                                    (refer to the motor label
                                      OV                 Power Supply                                                                inverter via the digital display panel to control the inverter   Multi-function Relay   Intermediate Relay   for voltage)  U
                                                                                                                                                                               (10A)
                                                                                                                                                                   R
                                                                                                                                     output frequency and motor speed. The start or stop of a motor
                                                         DC 10~24V                                                                   can be controlled by activating or deactivating the analog   RA  W V  Electromagnetic Braking Motor
                                                                                                                                     output using the OUT key on the digital display panel, and can
                                                                                                                                     also be controlled by the FWD or REV input port of the inverter.  R  RB  KA  B1
                                                                                                                                     The above control method can be used in conjunction with the   RC  B2  Brake
                                                                                                                                     inverter menu F0.04 and the digital display panel menu F-05 to   Power-off   Electromagnetic
                                                                                                                                     control the motor flexibly.
                                                                                                                                            Figure 5                           Figure 7
          11-015                                                                                                                                                                                               11-016
   893   894   895   896   897   898   899   900   901   902   903