Page 899 - MiSUMi 2025
P. 899

Economy series   Motor Wiring Diagram  Motor Wiring Diagram                           Economy series
 Conveyors                                                                                  Conveyors      Conveyors



 Outline and Installation Diagram of JSCC Panel Speed Controller  JSCC A Series Inverter
                                                                                                          P.11-007
                   Features                                  Precautions
 2-φ4.5 Hole or 2-M4  1. The motor features low temperature rise, energy   1. Do not use in explosive environments, flammable gas
                   efficiency, and low noise.                areas, corrosive environments, or locations prone to water   Flat Belts  Flat Belt Pulleys /
 60  85.5  2-M4 Screw  2. The built-in control ports and menus for the   exposure or near combustible materials.
 73.5
                   electromagnetic braking motor allow easy control   2. Avoid continuous vibration and excessive shock.   P.11-071
                   of the motor.                           3. Be sure to ground the earthing terminal.
 90  81.5        3. PLC with high speed pulse module 0~1 KHz can   4. The product must be installed, connected and inspected by
                   be used to directly control the inverter output   professional technicians.            Guide Rollers  Urethane Molded Bearings /   Urethane Molded Rollers /
                   frequency and regulate the motor speed.
 102             4. The optimized design of a large radiator structure   5. Operating environment: ambient temperature: -10°C~+45°C (no freezing),
                                                                          ambient humidity: below 85% (no condensation).

                   ensures low temperature rise, high reliability, and   Outline Drawing                  P.11-085
 53.5              long service life.
                                                                 72
 Panel Cutout Dimension                                          57             107                        Cam Followers  Ball Rollers /
                                                                      φ4.8
                   Model & Parameters
 Wiring Diagram of JSCC Panel Speed Controller  Main Parameters                                           P.11-097
                  Series  Model
                              Input Power  Motor Power Range Motor Voltage  131  117
 Operate panel buttons to   External switches K1 and K2.  Single-phase 220V
 REV  K2  Reverse Rotation  control motor operation  (1) Switches K1 and K2 must   A Series  A025  50Hz  0.25kW  Three-phase 220V  P.11-119
 be installed.
 (1) No need to install switches
 JSCC Panel Speed Controller  S2  White Z2  Primary Winding  Speedometer Secondary Winding  The power of the YT   Please check whether the   Wiring and Setting Method of Operation/Stop Mode  Multi-function Input Port  L N PE  High-Power Circuit  W U V  1 mm 2  Three-phase 22  P.11-125
 K1
 K1 and K2.
 (2) Menu setting:
 Forward Rotation
 FWD
                   A-Series Inverter Wiring Diagram
 For operation control mode
 (2) Menu setting:
                                                                                                           with Screw / Roller Carriers
                                                                                                            Silicon Bearings / Bearings
 F-03, select "2" or "3" to
 For operation control mode
 OV
 control by external
 F-03, select "T" or "4" to
                                                         High Power Circuit Parameter Table
 switches.
 control by operating panel
                              Menu setting:
                                        SB1 Button
                                                        Inverter Model Motor Power Motor Current QF Circuit Breaker Conductor Cross Section
                                   Operation
                              Select 2 for
 buttons.
                                           FWD
                                                                             2A
                                                                0.25kW
                                                                       1.4A
                                                          A025
                              F1.00
                                        SB2 Button
                                    Stop
 Blue S2
                                           REV
                                                                                                           Sprocket Rollers
                                           OV
                                                        (The figure shows factory default settings)
 Blue S1
                                                        Single-phase
 S1
                                                                                                            Placon Rollers / Free Rollers /
                                                               QF
                                    Figure 1
                                                        220V Power Supply
                                                              Circuit Breaker
                                                        L
                                                                                                           11
                             Wiring Method for Emergency Stop
 Z2
 power indicated on the model
 variable-speed motor must
                             Normally Closed Mode
                                                        N
                              Emergency Stop
 Red U2
 label of the speed controller
 match the applicable motor
                                      SB Button
 U2
                              Normally Closed
                                         M ( )
 matches with the motor power.
 power of the speed controller.
 Black U1
 U1
                                    Figure 2
 PE
 YT Variable Speed Motor
                             FWD, REV, M1 and M2 control ports
                             are controlled by PLC.  OV                          PE                        Rollers / Cam Followers  Conveyors / Flat Belts /
 Note:                        PLC output mode: NPN or sinking transistor output.  Forward Rotation  K1  FWD  Multi-function Output Port
 Do not install switches or   The cable voltage must match   Current Specifications List of   FWD  Reverse Rotation  K2  RA
 relays in the connecting   the power voltage specification   QF Circuit Breaker  PLC  Multi-stage Speed Command 1  K3  REV  R  RB  Multi-function Relay R
                                                                                    AC250V 0.5A or Less
 QF Current
 cable between speed   N  Power   of the speed controller. The QF   Power Voltage Motor Power  Specifications  REV  Multi-stage Speed Command 2  K4  M1  Control Circuit  RC  (Default: Fault)
 controller U1/U2/Z2 and   QF  Supply  is a short circuit breaker,  which   220V  6~90W  1A  M1  M2
 motor U1/U2/Z2.  L  protects the speed controller and   220V  120~200W  2A  NPN   OV
 variable speed motor in the   output    M2
 event of a short circuit.
                                         OV
 PLC  FWD and REV are controlled   Menu setting:   Figure 3
 by PLC.   For operation control mode   Main speed frequency is controlled by M1   Analog Input Port
 REV  PLC output mode:   F-03, select "2" or "3" to   (0~1kHz corresponds to 0~maximum frequency)  High speed  10V (Output 50mA)
                                                         5KΩ
 NPN or sinking transistor   control by external switches.  Menu   PIC transistor output   Speed Control   AD1 (0~10V Input)
                              setting:
 FWD  output.                 Select 5   (NPN mode)    Potentiometer  Low Speed
                              for F0.08 or   M1                   OV
 OV                           F0.09        OV                                  485
                                                                                 A
                                    Figure 4                                         RS-485 Communication
                                                                                 B  (Twisted-pair cables must be used)
                             Digital display panel outputs 0~10V analog signal
                             to inverter for motor speed display and control
                              Menu setting:
                              Select 2 for F0.08 or F0.09
                                                                         Figure 6
 FWD and REV are controlled   Menu setting:   DF48/DF50   ACC  10V
 by sensors such as proximity   For operation control mode   Digital   AFM  AD1  Wiring Diagram of Inverter Controlling Power-off Electromagnetic Braking Motor:
 REV  switches and photoelectric   F-03, select "2" or "3" to   Display   Menu setting: Select 4 for F2.00 Multi-function relay must be set to activate its output
                                                        when the electromagnetic braking frequency reaches a certain threshold value.
 Sensor  switches. Switch output mode:   control by external switches.  Panel  OV  OV
 FWD  three-wire system or NPN    How to control the inverter digital display panel:   Power Supply of Power-off
                                                                 DC24V
 Sensor   transistor output.  Output 0~10V analog signal to the analog input port AD1 of the   Power Supply  (refer to the motor label   PE
                                                                             Electromagnetic Brake
 OV  Power Supply             inverter via the digital display panel to control the inverter   Multi-function Relay   Intermediate Relay   for voltage)  U
                                                            R
                                                                        (10A)
                              output frequency and motor speed. The start or stop of a motor
 DC 10~24V                    can be controlled by activating or deactivating the analog   RA  W V  Electromagnetic Braking Motor
                              output using the OUT key on the digital display panel, and can
                              also be controlled by the FWD or REV input port of the inverter.  R  RB  KA  B1
                              The above control method can be used in conjunction with the   RC  B2  Brake
                              inverter menu F0.04 and the digital display panel menu F-05 to   Power-off   Electromagnetic
                              control the motor flexibly.
                                    Figure 5                            Figure 7
 11-015                                                                                                 11-016
   894   895   896   897   898   899   900   901   902   903   904