Page 892 - MiSUMi 2025
P. 892

Economy series      Belt Conveyor Specifications Table                                               Belt Conveyor Specifications Table                                     Economy series
                  Conveyors
                                                                                                                                                                                                   Conveyors
             Conveyors


          P.11-007  Flat Belt                                                                                           Timing Belt
            Flat Belt Pulleys /  Flat Belts




          P.11-071
           Urethane Molded Rollers /   Urethane Molded Bearings /   Guide Rollers



          P.11-085
            Ball Rollers /   Cam Followers    (Meandering Prevention Crosspiece) Roller Surface                          Tooth Surface Cloth Lined         Surface        Pitch P  1Body: Urethane
                                                                     Conveying Surface
                                                                                                                                                                                     2Core Wire: Steel Wire
                                               B/2
                                                                                                                                                    Surface
          P.11-097                       Belt Width B                                                                                         Joint  Tooth           θ  θ              V  h  H
            Silicon Bearings / Bearings   with Screw / Roller Carriers  Conveyor   Number   M Material  Coefficient of Friction  Unit  Allowable   Minimum   Continuous   L  3(Alteration) Tooth Surface Cloth Lined


                                                                                            Applicable
                        Belt
                                                                                                  Operating
                                   Type
                   Belt
                                               of
                                         Color
                                                 Shape
                       Category
                                                                               mm
                                                                                       N/mm
          P.11-119  Specification  Standard Belt  Application  CVBELT-H9  Green  Layers  Surface   Urethane  Polyester Fabric  (Reference value for ground steel) Thickness   Mass  Tension   Roller Diameter  Temperature   Both Sides Cloth Lined  Pitch P  1Body: Urethane
                                                                                  kg/m 2
                                                                                             (mm)
                                                               Rear
                                                       Surface
                                                                         Back
                                                                    Front
                                                                                                   °C
                                                                                                                                                                                     2Core Wire: Steel Wire
            Placon Rollers / Free Rollers /  Sprocket Rollers  H20  Standard Belt  CVBELT-H20  Green  1 2  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  0.9  1.0  6 8  20  -10~80°  Joint  θ  θ  V  h  H
                                                  Flat
                                                                   0.3~0.4
                                                                                   1.0
                                                                          0.2
                                               1
                                                                                             20
                                                                                        6
                                                                               0.9
                  H9
                                  CVBELT-W9
                  W9
                                                       Urethane
                                         White
                                                                                                  -10~80°
                                                                   0.3~0.4
                                                                          0.2
                                                                                   2.1
                                                                               2.0
                                                              Polyester Fabric
                                                  Flat
                      Standard Belt
                                                                                             40
                                                                                                  -10~80°
                                         White
          P.11-125  W20  Standard Belt  CVBELT-W20  Yellow  2 1  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8 8  40  -10~80°                 L  3(Alteration) Both Sides Cloth Lined
                                 CVBELT-Y12
                                                                                             20
                                                  Flat
                                                                          0.2
                                                                                   1.5
                  Y12
                                                                               1.2
                                                                                                  -10~80°
                      Standard Belt
                                                              Polyester Fabric
                                                     Polyvinyl Chloride
                                                                   0.3~0.4
           11     V12  Standard Belt  General   CVBELT-Y20  Yellow  1 2  Flat  Polyvinyl Chloride  Polyester Fabric  0.3~0.4  0.2  1.2  1.5  8 8  20  -10~80°  Conveyor   M Material    2θ (°)   Applicable Pulley  Operating
                            Purpose CVBELT-V12
                                          Red
                                                                                                                                                                                                   Minimum
            Conveyors / Flat Belts /   Rollers / Cam Followers  HS20  Optional Belt 1  CVBELT-HS20  Green  2 2 2 1  Double-sided Gauze Urethane Impregnated  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  10  40  -10~80°  Specification  Timing Belt  Application  CVTB-H-T10  Body  Surface   Urethane  Green Nylon   Profile  Pitch  2.2  1.2  1.0  1.8  Pressure  Alteration  D Value (Diameter)  Temperature
                                                                                                                                                                                                         Continuous
                                                                   0.3~0.4
                                                                                             40
                                                     Polyvinyl Chloride
                                                              Polyester Fabric
                                                                                   2.1
                  Y20
                                                  Flat
                                                                          0.2
                                                                                                  -10~80°
                                                                               2.0
                      Standard Belt
                                                                                                                                                                    Tooth
                                                                                                                                          Type
                                 CVBELT-V20
                                                                                                                                                                              h
                                                                                                                                                                           H
                                                                                                                                                                                  V
                                                                                                                                                                                     L
                                                                                                                        Timing Belt
                                                  Flat
                  V20
                                                                                        8
                      Standard Belt
                                          Red
                                                     Polyvinyl Chloride
                                                                                                                                                                                                    Dia.
                                                                                                                                                    Shape
                                                                                                                                                Color
                                                                                                                              Category
                                                                                                                                                                                        Angle
                                                                                                                                                        Body Tooth Surface Cloth Lined
                                 CVBELT-H15
                                                                                                  -10~80°
                                                                                   1.8
                                                                                             40
                                                                               1.5
                                                  Flat
                                                                   0.3~0.4
                                                              Polyester Fabric
                                                       Urethane
                  H15
                                                                                                                                                                                                           °C
                                                                          0.2
                                                                                                                                         CVTB-H-T5
                                                  Flat
                                                                                                  -10~80°
                                                                                                                                                                                                      15
                                                     Polyvinyl Chloride
                      Optional Belt 2
                                                                                                                                                                                                  T5
                                         Black
                                                                                                                                                                        5
                                                                                        8
                                                                                             40
                                                                                                                                                                     T5
                                                                               2.0
                                                                   0.3~0.4
                                                                                   2.1
                                                                          0.2
                                                              Polyester Fabric
                                                                                                                                                                                           Tooth Surface
                                                                                                                                                    Flat
                                                                                                                                   General Purpose
                                                                                                                          H
                                                                                                                                                                                                         -10~80°
                                                                                                                                                                                        40°
                                                                                                                                                White
                                                                                                                                                              Canvas
                                                                                                                                                                                            Cloth Lined
                                  CVBELT-U5
                                                                                                                                                                    T10
                                                                                                                                                                                                      40
                                                                                                                                                                        10
                                                                                                                                                                                 2.0
                                                                                                                                                                                    3.5
                                                                                                                                                                              2.5
                                                                                                                                                                                                  T10
                                                                                                                                                                           4.5
                                                                               0.5
                                                                                             20
                                                                                   0.5
                                                              Polyester Fabric 0.15~0.2 0.15~0.2
                  U5
                                                                                        4
                                         Green
                      Standard Belt
                                                                                                  -10~80°
                                                                                                                                                                     T5
                                                                                                                                                                        5
                                  CVBELT-S5
                                                                                                                                                                                                  T5
                  S5
                                         White
                                                                                                                              Standard
                                                                                                                                                              Canvas
                                                                                                                                    For Sliding
                                                                                                                                         CVTB-S-T10
                                                                                                                                                                                           Cloth Lined
                                                                                                                                                                                    3.5
                                                                                                                                                                              2.5
                      Standard Belt
                                                                                                                                                                                 2.0
                                                                                                                                                                                                      40
                                                                                                                                                                           4.5
                                                                                             40
                                                              Polyester Fabric 0.15~0.2 0.15~0.2
                                                                                   1.5
                                                                                                  -10~80°
                                                                               1.3
                                                 Double-sided Gauze PVC Impregnated
                  U13  Standard Belt  For   CVBELT-U13  Green  1 2  Double-sided Gauze Urethane Impregnated  Polyester Fabric 0.15~0.2 0.15~0.2  0.5  0.5  4 8  20  -10~80°  S  Timing Belt  General Purpose  CVTB-S-T5  Green Fine Cloth Texture Urethane  Green Nylon   T10  10  2.2  1.2  1.0  1.8  40°  Both Sides   T10  15  -10~80°
                  S13  Standard Belt  Sliding  CVBELT-S13  White  2  Double-sided Gauze PVC Impregnated  Polyester Fabric 0.15~0.2 0.15~0.2  1.3  1.5  8  40  -10~80°  D  Antistatic  CVTB-D-T5  Black Fine Cloth Texture Urethane  Black Antistatic   T5  5  2.2  1.2  1.0  1.8  40°  Both Sides   T5  15  -10~80°
                  U12  Optional Belt 1  CVBELT-U12  Green  2  Double-sided Gauze Urethane Impregnated  Polyester Fabric 0.15~0.2 0.15~0.2  1.2  1.2  8  30  -10~80°  CVTB-D-T10  Canvas  T10  10  4.5  2.5  2.0  3.5  Cloth Lined  T10  40
                  D9  Standard Belt  CVBELT-D9  Black  1  Flat  Antistatic Urethane  Polyester Fabric  0.3~0.4  0.2  0.8  1.1  6  20  -10~80°  Optional   CVTB-DS-T5  Black Antistatic   T5  5  2.2  1.2  1.0  1.8  Tooth Surface   T5  15
                  D20  Standard Belt  CVBELT-D20  Green  2  Flat  Antistatic PVC  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  DS  Timing Belt  Antistatic  CVTB-DS-T10  Black  Flat  Urethane  Canvas  T10  10  4.5  2.5  2.0  3.5  40°  Cloth Lined  T10  40  -10~80°
                  DS20  Optional Belt 1  Antistatic CVBELT-DS20  Black  2  Flat  Antistatic PVC  Polyester Fabric  0.3~0.4  0.2  2.0  2.1  8  40  -10~80°  EThe above dimensions are for reference only. The specific dimensions are subject to the actual products.
                  D15  Optional Belt 2  CVBELT-D15  Black  2  Flat  Antistatic Urethane  Polyester Fabric  0.3~0.4  0.2  1.5  1.8  10  40  -10~80°
                  D10  Optional Belt 3  CVBELT-D10  Green  1  Flat  Antistatic Urethane  Polyester Fabric  0.3~0.4  0.2  1.0  1.2  8  25  -10~80°
                  F12  Standard Belt  CVBELT-F12  White  1  Flat  Food Grade Urethane  Polyester Fabric  0.3~0.4  0.2  1.2  1.2  10  30  -10~80°
                  F15  Standard Belt  For Food  CVBELT-F15  White  2  Flat  Food Grade Urethane  Polyester Fabric  0.3~0.4  0.2  1.5  1.8  10  40  -10~80°
                  FS12  Optional Belt 1  Transfer  CVBELT-FS12  Blue  1  Flat  Food Grade Urethane  Polyester Fabric  0.3~0.4  0.2  1.2  1.05  8  30  -10~80°
                  FS15  Optional Belt 2  CVBELT-FS15  Blue  2  Flat  Food Grade Urethane  Polyester Fabric  0.3~0.4  0.2  1.5  1.8  10  40  -10~80°
                  O14  Standard Belt  Oil Resistant CVBELT-O14  Green  2  Flat  Oil Resistant Urethane  Polyester Fabric  0.5~0.6  0.2  1.4  1.6  6  30  -10~80°
                  Q10  Standard Belt  CVBELT-Q10  Green  1  Fine Cloth Texture  Urethane  Polyester Fabric  1.4~1.5  0.2  1.0  1.1  6  20  -10~80°
                            For Inclined
                  Q15  Optional Belt 1  Transfer  CVBELT-Q15  Green  2  Fine Cloth Texture  Urethane  Polyester Fabric  1.4~1.5  0.2  1.5  1.9  10  40  -10~80°
                  K9  Standard Belt  For Back-lighting CVBELT-K9  White, Translucent  1  Flat  Translucent Urethane  Polyester Fabric  0.3~0.4  0.2  0.9  0.5  6  20  -10~80°
                 EBelt length: The calculation is based on the inner circumference of the belt and the joint tolerance is ±5mm.
                 EThe above dimensions are for reference only. The specific dimensions are subject to the actual products.
                 EBelts with Meandering Prevention Crosspieces: Add R at the end.
                 Ordering  1Part Number (Type)  -  2B  -  3L  -  Alteration
                  Example     CVBELT-H9   -   150  -   1000   -   R
          11-009                                                                                                                                                                                               11-010
   887   888   889   890   891   892   893   894   895   896   897